Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical Air Velocity Meter - Discontinued

HHF82

 | HHF82

CE
  • Lightweight and Small Size Case Design Are Suitable for Handling with One Hand
  • Air Velocity Measuring Units Selectable by Pressing Button on the Front Panel for Five Kinds of Units
  • Hold Function to Freeze the Current Reading
  • Maximum and Minimum Recall

Description

The HHF82 model has been discontinued. Please see the HHF-308 as a possible alternative or contact our Flow Engineering department.

The HHF82 displays the flow rate in your choice of knots, meters per second, kilometers per hour, miles per hour, feet per minute. The builtin microprocessor circuit assures excellent performance and accuracy. The HHF82 can track the maximum and minimum values along with current readings. The HHF82 relies upon a lowfriction ball bearing mounted wheel design to provide high accuracy at high and low air velocity. The impeller provides excellent accuracy (±3 to 4%) and the ability to measure the slightest breeze (0.4 m/s). The HHF82 offers many features including a hold to current reading, min and max readings, five types of air velocity units, low battery indication, auto power off and overrange indication.

SPECIFICATIONS
Display: 8 mm (0.3") LCD
Operating Humidity: Max 80%
Operating Temperature: 0 to 50°C (32 to 122°F)
Overrange Display: “----”
Battery: 9V included
Power Consumption: Approx. DC 17 mA
Weight: 160 g (0.4 lb) battery included
Dimensions: 156 x 60 x 33 mm (6.14 x 2.36 x 1.29")
AIR VELOCITY
Measurement Range: 80 to 5910 ft/min, 0.4 to 30.0 m/s, 0.9 to 67.0 mph, 1.4 to 108.0 km/hr, 0.8 to 58.3 knots
Resolution: 1 ft/min, 0.1 m/s, 0.1 mph, 0.1 km/hr, 0.1 knots
Accuracy:
   ≤20 m/s: 3% FS
   >20 m/s: 4% FS
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHF82
Consult Sales  
Availability: 
 
 
Air flow meter
MN1604
Consult Sales  
Availability: 
 
 
replacement 9 V battery
All amounts shown in AUD
Note: Comes complete with operator’s manual and 9 V battery.
We noticed you are from the US. Visit your local site for regional offers and live support.