Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

OMEGAMETER™ Mix and Match Series, Digital Multimeters

HHM33, HHM34, HHM35

Digital Multimeters, Digital Voltmeter, Digital Ampeter | HHM33, HHM34, HHM35

Digital Multimeters, Digital Voltmeter, Digital Ampeter

CE
  • Special non- contact voltage feature: Meter buzzes when placed near live electrical circuits - HHM34 Unit ONLY!
  • Low Cost - High Value
  • Cheaper by the Dozen - See spec sheet for details
Test Meters - Electrical - View related products

Description

HHM33 Basic Unit
31/2 digit, 1999 Counts Digital Display
DC Volts: 0 to 2 V/20 V/600 V ±1.2%
AC Volts: 0-200 V/600 V/50 to 500 Hz ± 2.5%
DC Current: 0 to 200 µA/2 mA/20 mA/200 mA/10 A ±2.5%
Resistance: 0 to 200 /2 K/20 K/200 K/20 M ±2.0%
Resolution: 1 mV, 100 mV, 0.1 µA, 0.1
Battery Test: 1.5 V/9 V ±3.5%
Diode Test, 10A Fused, Safety Input Jacks, Safety Test Leads
Overload Protection on All Ranges


HHM34 Basic Unit
31/2 digit, 1999 Counts Digital Display
DC Volts: 0 to 200 mV/2 V/20 V/600 V ±1.2%
AC Volts: 0 to 200 mV/2 V/200 V/600 V/50-500 Hz ±2.0%
DC Current: 0 to 200 µA/20 mA/200 mA/10 A ±1.5%
AC Current:0 to 200 µA/20 mA/200 mA/10 A/50-500 Hz ±2.0%
Resistance: 0-200 /2 K/200 K/20 M±1.5%
Resolution: 100 µV, 0.1 µA, 0.1
Diode Test, Continuity Test, Non-Contact Voltage Indicator
Low-tension lines from 70 to 440Vac 50 to 60 Hz
Data Hold, MAX Hold,10A Fused
Safety Input Jacks, Safety Test Leads
Overload Protection on All Ranges


HHM35 Basic Unit
3200 Counts with Annunciators
Auto Power Off Function
Auto or Manual Range Selection

Bar Graph Display: 12 time/sec. sampling
DC Volts(Auto): 0 to 320 mV/3.2 V/32 V/320 V/600 V ±1.2%
AC Volts(Auto): 0 to 3.2 V/32 V/320 V/600 V/ 50-200 Hz ±2.0%
DC Current: 0 to 320 µA/3200 µA/32 mA/320 mA/10 A ±2.0%
AC Current: 0 to 320 µA/3200 µA/32 mA/320 mA/10 A ±2.5%
Resistance: 0 to 320 /3.2 K/320 K/3.2 M/30 M ±1.5%
Resolution: 100 µV, 0.1 µA, 0.1
Diode Test, Continuity Test, Data Hold, 10A Fused,
Safety Input Jacks, Safety Test Leads,
Overload Protection on All Ranges


Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHHM33
HHM33
Consult Sales  
Availability: 
 
 
Basic DMM
Click to expand/minimize a list of what others bought with theHHM34
HHM34
Consult Sales  
Availability: 
 
 
Voltage DMM with non-contact feature
Click to expand/minimize a list of what others bought with theHHM35
HHM35
Consult Sales  
Availability: 
 
 
Multifunction DMM
  
HHM-TL
AUD29.00
Availability: 1 week
 
Spare set of test leads
All amounts shown in AUD
Note: Buy any combination of 12 units at one time and save 20% Each unit comes complete with test leads and operator’s manual

Product Manuals:

Download HHM35 - Omegaette(tm) Digital Multimeter
Download HHM34 - Omegaette(tm) Digital Multimeter
Download HHM33 - Omegaette(tm) Digital Multimeter
We noticed you are from the US. Visit your local site for regional offers and live support.