Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Performance Digital Thermometer and Digital Multimeter

HHM9007R

Digital Multimeter, Digital Thermometer | HHM9007R

Digital Multimeter, Digital Thermometer

CE
  • Digital Thermometer and Multimeter with 60,000 Count LCD Display
  • 0.08% Basic Accuracy
  • Free Communications Software Included
  • Includes Windows® 7 & 8 Compatible Software CD, USB Cable for Remote Communication
  • Measures True RMS AC & DC Voltage, Current, Resistance, Conductance, Capacitance, Frequency, Diode Test
  • Auto Power-Off
  • Temperature, Capacitance, Frequency Measurement, Min/Max, Relative, Hold
  • All Current Ranges are Fuse Protected
  • IEC61010 1: CATIII 1000V, CAT IV 600V
General Test and Measurement Instruments - View related products

Description

The HHM9007R is a full featured, high performance digital multimeter (DMM) built with a double molded case to support rugged use and improved gripping. The meter comes with CD software and a USB cable for remote communications. This versatile, value priced DMM measures voltage, current, resistance, conductance, capacitance, and frequency as well as additional component and diode test features. The HHM9007R comes complete with an Omega Type K beaded wired thermocouple to measure temperature.

Specifications
Crest Factor: ≤3 at full scale and =6 at half scale
AC Coupled True RMS: Specified from 2 to 100% of range
High Frequency Reject:
    HFR1: >1 kHz
    HFR2: >100 kHz
Peak Hold Accuracy: ±(3.0% rdg + 500 dgts) 45 to 500 Hz on AC 60V to 750V ranges
Overload Protection: 1000 Vdc or 750 Vac RMS
Voltage Burden: 500 mV on 600 µA, 60 mA ranges, 2V on 6000 µA, 400 mA, 20 A ranges
Input Protection: 0.5 A/1000V fast blow ceramic fuse (6.3 x 32 mm) on µA/mA input; 20 A/600V fast blow ceramic fuse (10 x 38 mm) on 20A input
20A Input: 20A for 30 seconds maximum cooling period followed by 10 minutes
Crest Factor: ≤3 at full scale and ≤6 at half scale
AC Coupled True RMS: Specified from 2 to 100% of range
Peak Hold Accuracy: ±(3.5% rdg+500 dgts) 45 to 500 Hz on AC current range
Continuity Test
Range: 600Ω
Audible Threshold: Less than 40Ω
Response Time: Approximately 100 ms
Open Circuit Volts: -3.0 Vdc
Overload Protection: 600 Vdc or 600 Vac RMS
Diode Test
Range: 2V
Resolution: 1 mV
Accuracy: ±(2.0% red+10d)
Test Current: 0.5 mA
Open Circuit Volts: 3.0 Vdc typical
Audible Indication: Less than 0.05V
Overload Protection: 600 Vdc or 600 Vac RMS
Conductance (6000 Counts)
Range: 60 ns
Resolution: 0.01 ns
Accuracy: ±(1.0% red+10d)
Open Circuit Volts: -0.7 Vdc
Equivalent Resistance Range: 16.7MΩ to 100Ω (S = Siemens = 1 / Ω ), (0.01ns = 100Gs), (0.1ns = 10GΩ), (1ns = 1000MΩ), (10ns = 100MΩ), (60.0ns = 16.7MΩ)
Overload Protection: 600 Vdc or 600 Vac RMS
% Duty Cycle
Range: 5 to 95%
Resolution: 0.1%
Pulse Width: >10µs
Accuracy (5V Logic): ±(2.0% red+10d)
Frequency Range: 5 to 95% (40 Hz to 1 kHz), 10 to 90% (1 kHz to 10 kHz), 20 to 80% (10 to 20 kHz)
Overload Protection: 600 Vdc or 600 Vac RMS
Overload Protection: 600 Vdc or 600 Vac RMS
Display: 60,000 counts, 60 segments analog bar-graph
Polarity: Automatic, (-) negative polarity indication
Overrange Indication: ( OL ) or ( -OL ) is displayed
Low Battery Indication: When changing a new battery, the LCD will show the battery capacity with full status ( ); if the operation lasts for a few hours, the capacity indication may show half battery status ( ); after a long time operation, the battery may be exhausted and low battery status is shown ( ); when the “bAtt” is displayed along with a continuous beeping sound and the meter shuts down in 5 seconds, then no further measurement is allowed
Measurement Rate: 2.0/sec, nominal; 20/sec, analog bar-graph
Operating Environment: 0 to 50°C at <70% RH
Storage Environment: -20 to 60°C at <80% RH
Temperature Coefficient: 0.1 x (specified accuracy) per °C (0 to 18°C, 28 or 50°C)
Auto Power Off: Approximately 30 minutes
Altitude: 2000 m (6561.7')
Power: Single 9V battery (included)
Battery Life: 25 hours typical with carbon-zine, 50 hours typical with alkaline
Size: 198 H x 90 W x 44 mm D (7.8 x 3.6 x 1.7")
Weight: Approximately 400 g (14.1 oz) including battery
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHM9007R
Consult Sales  
Availability: 
 
 
High performance DMM
All amounts shown in AUD
Note: Comes complete with one 9V battery, software on CD, USB cable, Type K thermocouple, test lead set and operator’s manual.

Product Manuals:

Download Digital Multimeter - Full Manual
Download Digital Multimeter - Quick Start Manual
We noticed you are from the US. Visit your local site for regional offers and live support.