Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

HHM98P

Voltage meter, Volt meter | HHM98P

Voltage meter, Volt meter

  • Harmonic Measurement: Up to 25 PF for 3 Ø 4 W, 3 Ø 3 W, 1 Ø 2 W, 1 Ø 3 W
  • Easy-to-Read Triple Display: kW, V, A
  • Measurements Recorded for Each Wire: V, A, kW, kVA, kVAR, PF, Hz, Total 24 Parameters
  • AC Current Up to 1000 A, AC Voltage Up to 600 V
  • Inrush (100 ms), Hold, and Peak Functions
  • Max/Min/Avg Functions
  • Balanced Load Function
  • Dimensions of Conductor: 46.5 Ø mm
  • Auto Power-Off after 10 Minutes of Non-Use
General Test and Measurement Instruments - View related products

Description

The HHM98P multifunction clamp-on meter provides high accuracy and reliability in a low-cost, portable package. The built-in AC clamp makes this meter ideal for troubleshooting electric resistance heaters and other plant electrical systems. In addition, the HHM98P effectively measures current from 3 to 1000 A.

Specifications
Display: 4-digit LCD with a maximum reading of 9999
Overrange: (OL) or (-OL) is displayed
Low-Battery Indicator: The "" is displayed
Measurement Rate: 1/s, nominal
Operating Temperature: 0 to 40°C (32 to 104°F) @ <70% RH
Storage Temperature: -20 to 60°C (-4 to 140°F) 0 to 80% RH with battery removed from meter
Accuracy: 23 ±5°C @ 75% RH
Temperature Coefficient: 10% of applicable accuracy per °C (5% per °F) outside the range of 18 to 28°C (65 to 82°F)
Altitude: Up to 2000 m
Dimensions of Conductor: 46.5 Ø mm
Power: Standard 9 V battery (included), NEDA 1604, JIS 006P, IEC 6F22
Battery Life: 50 hr typical with carbon-zinc
Dimensions: 250 H x 100 W x 46 mm D (9.8 x 3.9 x 1.8")
Weight: Approx. 375 g (0.8 lb) with battery
AC CURRENT (True RMS)
Range: 0 to 1000 A
Resolution: 0.1/1 A
Accuracy:
±(1.5% rdg + 10 digits) on 50 to 60 Hz;
±(6% rdg + 10 digits) on 45 to 400 Hz
AC VOLTAGE (True RMS)

Range: 0 to 600 V
Resolution: 0.1 V
Accuracy:
±(1% rdg + 5 digits) on 20 to 100 Hz;
±(6% rdg + 5 digits) on 100 to 400 Hz
Input Impedance: 1 M.
Power Measurement Accuracy: Single-phase or balance three phase load with sine wave input; power factor = 1, 50/60 Hz
Effective Measurement Range:
    Current: 3 to 1000 A
    Voltage: 80 to 600 V
Active Power (kW):
    Range: 0 to 600 kW
    Resolution: 0.01/0.1 kW
    Accuracy: ±(3.0% rdg + 10 digits) reactive power, apparent power and power factor values obtained by calculation from active power, current and voltage measurements
Measurement Accuracy: ±2 digits with respect to calculation from each measured value

Apparent Power (kVA):
    Range: 0 to 60 kVA
    Resolution: 0.01/0.1 kVA
Reactive Power (kVAR):
    Range: 0 to 60 kVAR
    Resolution: 0.01/0.1 kVAR
Power Factor (PF):
    Range: 0 to 1
    Resolution: 0.001
Frequency:
    Range: 20 to 400 Hz
    Resolution: 0.1 Hz
Accuracy: ±(0.5% rdg + 5 digits)
Sensitivity:
   Voltage: 5 Vrms
    Current:
    5 Arms on 20 to 100 Hz;
    10 Arms on 100 to 400 Hz
Harmonic Measurement (Effective in the Voltage and Current):
    Measurement Items: Level of each order, percentage of each order and total harmonic distortion (THD-F and THD-R)
    Measurement Range: Fundamental frequency, 45 to 65 Hz
Window Width: 1 cycle (45 to 65 Hz)
Date Points: 128 points
Window Type: Rectangular
Orders Analyzed: Up to 25th
Order Accuracy:
    1 ±(3.0% rdg + 10 digits)
    2 to 6 ±(3.5% rdg + 10 digits)
    7 to 8 ±(4.5% rdg + 10 digits)
    9 to 10 ±(5.0% rdg + 10 digits)
    11 to 15 ±(7.0% rdg + 10 digits)
    16 to 20 ±(10% rdg + 10 digits)
    21 to 25 not specified
Harmonic Percentage: ±2 digits with respect to calculation from each measured value
Total Harmonic Distortion Ratio: ±2 digits with respect to calculation from each measured value
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHM98P
Consult Sales  
Availability: 
 
 
Clamp-on power meter
All amounts shown in AUD
Note: Comes with a pair of test leads, 9 V battery and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.