Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Digital Manometer - Very Low Range

HHP-103

Digital Manometer, digital manometers | HHP-103

Digital Manometer, digital manometers

CE
  • High Resolution to 0.001 inH2O
  • Low Range 0 to 1.999 inH2O, High Range 0 to 10.04 inH2O
  • Rugged, Water- Resistant Case
  • Measure Differential, Gage, or Vacuum
  • Selectable Engineering Units
    InH2O, mmH2O, mbar, PSI, PA, InHg, mmHg
  • Accuracy: 0.2% FS of high range
  • Operating Temp.: -10 to 50°C (15 to 120°F)
  • Display: 3-1/2-digit, 0.5" (13 mm), backlight, LCD High Contrast
  • Pressure Port: Tube fitting for 0.155" < ID > 0.195"; OD < 0.24" Tygon or Silicon tubing
  • Compatible Media: Dry, non-corrosive gases
  • Power: 9 V battery included (approx. 300 hours operation)
  • Front Panel Zero Button
  • Dimensions: 140 H X 70 W X 26 mm D (5.50 x 2.75 X 1.00")
  • Weight: 250 g (8.8 oz)
Instrumentation for Pressure and Strain Measurements - View related products

Description

HHP-103 handheld air pressure manometers are designed for one handed industrial or laboratory use. The custom molded case allows this manometer to withstand continual heavy use and operation in industrial or humid environments. Each unit has a high contrast liquid crystal display with a backlight feature, which allows readings to be seen in all applications.

The manometer can measure gage or vacuum pressures by venting the low and high ports to atmosphere, respectively , as well as differential pressure. Each unit has a low and high range, offering greater resolution and accuracy.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHHP-103
HHP-103
Consult Sales  
Availability: 
 
 
Pressure Meter, Low: 0 to 1.999 InH2O, High:0 to 10.04 InH2O
Accessories
Click to expand/minimize a list of what others bought with theOS200-COVER
OS200-COVER
AUD93.00
Availability: 10 weeks
 
Protective rubber boot
  
TYTY-732532-50
AUD108.00
Availability: 1 week
 
15 m (50') Tygon tubing
All amounts shown in AUD
Note: Comes with 9 V battery and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.