Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Handheld Digital Pressure Meter

HHP-90

Handheld Digital Pressure Meter | HHP-90

Handheld Digital Pressure Meter

CE
  • Differential Input with 8 mm Tube Connectors
  • Water Resistant, IP67 Rated
  • Rugged Case with Protective Rubber Boot
  • Magnetic Attachment or Tilt Stand
  • Backlit Digital Display
  • Push Button Zero and Hold Features
  • 8 Selectable Pressure Scales
  • Auto Power Off After 12 Minutes
Instrumentation for Pressure and Strain Measurements - View related products

Description

OMEGA’s HHP-90 is a rugged handheld instrument ideal for replacement of conventional U-tube manometers. It features high accuracy and resolution, fast response time, and selectable engineering units all at an economical price.

Manufactured from ABS plastic, this water-resistant instrument is supplied with a protective rubber boot to provide added protection. The case has a built in tilt stand and magnetic mounting for ease of use and the back lit LCD display allows easy viewing even in poor light conditions.

SPECIFICATIONS
Accuracy: -10 to 50°C (14 to 122°F), ±0.2% of RDG + 0.2% FS + 1 LSD
Operating Temp.: -10 to 50°C (14 to 122°F) ambient
Compatible Media: Dry, non-corrosive gases
Power: 2 AA batteries, included
Battery Life: 200 hours with low battery indication on display
Units of Measure: inH2O, mmH2O, mbar, PSI, kPa, inHg and mmHg
Pressure Ports: tube connectors for 8 mm I.D. flexible tubing
Dimensions: 155 x 67 x 40 mm (6.1 x 2.6 x 1.6")
Weight: 180 grams (6.4 oz) without protective boot

Please review product pdf for complete details!
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHHP-90
HHP-90
Consult Sales  
Availability: 
 
 
Handheld digital manometer with rubber boot and magnetic mount
Accessories
  
TYVY-3814-50
Consult Sales  
Availability: 
 
 
15.2 m (50') of vinyl tubing, 3/8" O.D. x 1/4" I.D.
All amounts shown in AUD
Note: Comes with batteries, rubber boot, tilt stand and magnetic mount, and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.