Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Handheld Digital Manometer - Discontinued

HHP240 Series

 | HHP240 Series

CE
  • Gage, Absolute and Differential Pressure Models
  • MIN/MAX, Hold and Averaging Modes (HHP242 only)
  • 8 User Selectable Engineering Units
  • User Activated Back Light
  • Auto Shutoff After 20 Minutes of Keypad Inactivity
  • 0 to 100% Horizontal Bargraph

Description

The HHP240 series has been discontinued. Please see the HHC280 series as a possible alternative or contact our Pressure Engineering department.

Omega's HHP240 Series handheld manometers deliver precision pressure measurement for field, plant or lab use. Two models are available. The low cost HHP241 with 0.25% FS accuracy, including temperature effects, or the HHP242 with 0.1% FS accuracy. The HHP242 series also have MIN/MAX, Hold and Display Averaging Modes. Both units are available in differential, gage or absolute pressure ranges.

SPECIFICATIONS
Accuracy:
    HHP241: ±0.25% FS
    HHP242: ±0.1% FS
Storage Temperature: -10 to 50°C (14 to 122°F)
Operating Temperature: -40 to 60°C (-40 to 140°F)
Temperature Effects: No temperature effect over the entire operating range
Engineering Units: 8 user selectable (InH2O, mmH2O, mmHg, InHg, kPa,mBar, bar and psi)
Proof Pressure: 3x full scale or 14 bar (200 psi) whichever is less (high side only on differential units)
Pressure Port: 1/8 FNPT
Media Compatibility: Clean, dry non-corrosive gases
Battery: 3 "AA" batteries (included)
Battery Life: >300 hours continuous
Dimensions: 152 H x 76 W x 25 mm D (6.0 x 3.0 x 1.0")
Weight: 340 g (12 oz)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
±0.25% FS Accuracy - 8 Selectable Units
GAGE PRESSURE
HHP241-005G
Consult Sales  
Availability: 
 
 
0 to 0.3 bar (0 to 5 psi) gage
HHP241-015G
Consult Sales  
Availability: 
 
 
0 to 1 bar (0 to 15 psi) gage
HHP241-030G
Consult Sales  
Availability: 
 
 
0 to 2 bar (0 to 30 psi) gage
HHP241-050G
Consult Sales  
Availability: 
 
 
0 to 3 bar (0 to 50 psi) gage
HHP241-100G
Consult Sales  
Availability: 
 
 
0 to 7 bar (0 to 100 psi) gage
DIFFERENTAL PRESSURE
HHP241-028D
Consult Sales  
Availability: 
 
 
0 to 70 mbar (0 to 28 inH2O) differential
HHP241-138D
Consult Sales  
Availability: 
 
 
0 to 344 mbar (0 to 138 inH2O) differential
HHP241-416D
Consult Sales  
Availability: 
 
 
0 to 1036 mbar (0 to 416 inH2O) differential
HHP241-832D
Consult Sales  
Availability: 
 
 
0 to 2072 mbar (0 to 832 inH2O) differential
HHP241-2KD
Consult Sales  
Availability: 
 
 
0 to 4981 mbar (0 to 2000 inH2O) differential
ABSOLUTE PRESSURE
HHP241-015A
Consult Sales  
Availability: 
 
 
0 to 775 mmHg (0 to 15 psi) absolute
HHP241-030A
Consult Sales  
Availability: 
 
 
0 to 1551 mmHg (0 to 30 psi) absolute
HHP241-050A
Consult Sales  
Availability: 
 
 
0 to 2585 mmHg (0 to 50 psi) absolute
High ±0.1% FS Accuracy - 8 Selectable Units
GAGE PRESSURE
HHP242-005G
Consult Sales  
Availability: 
 
 
0 to 0.3 bar (0 to 5 psi) gage
HHP242-015G
Consult Sales  
Availability: 
 
 
0 to 1 bar (0 to 15 psi) gage
HHP242-030G
Consult Sales  
Availability: 
 
 
0 to 2 bar (0 to 30 psi) gage
HHP242-050G
Consult Sales  
Availability: 
 
 
0 to 3 bar (0 to 50 psi) gage
HHP242-100G
Consult Sales  
Availability: 
 
 
0 to 7 bar (0 to 100 psi) gage
DIFFERENTIAL PRESSURE
HHP242-028D
Consult Sales  
Availability: 
 
 
0 to 70 mbar (0 to 28 inH2O) differential
HHP242-138D
Consult Sales  
Availability: 
 
 
0 to 344 mbar (0 to 138 inH2O) differential
HHP242-416D
Consult Sales  
Availability: 
 
 
0 to 1036 mbar (0 to 416 inH2O) differential
HHP242-832D
Consult Sales  
Availability: 
 
 
0 to 2072 mbar (0 to 832 inH2O) differential
HHP242-2KD
Consult Sales  
Availability: 
 
 
0 to 4981 mbar (0 to 2000 inH2O) differential
ABSOLUTE PRESSURE
HHP242-015A
Consult Sales  
Availability: 
 
 
0 to 775 mmHg (0 to 15 psi) absolute
HHP242-030A
Consult Sales  
Availability: 
 
 
0 to 1551 mmHg (0 to 30 psi) absolute
HHP242-050A
Consult Sales  
Availability: 
 
 
0 to 2585 mmHg (0 to 50 psi) absolute
All amounts shown in AUD
Note: Comes complete with 3 "AA" batteries, protective rubber boot and operator's manual.

Product Manuals:

Download Digital Manometer
Download Digital Manometer
We noticed you are from the US. Visit your local site for regional offers and live support.