Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Digital Manometer for Clean Dry Gases  - Discontinued

HHP4200 Series

Digital Manometer for Clean Dry Gases | HHP4200 Series

Digital Manometer for Clean Dry Gases

  • Digital Display of Gauge or Differential Pressure
  • 0 to 2 psi to 0 to 100 psi ranges
  • User Selectable Engineering Units
  • Min and Max Memory
  • RS232 Output with Optional Software
  • Auto Power Off and Low Battery Indication
  • Bright Backlit Display

Description

The HHP4200 series has been discontinued. Please see the HHP8200 as a possible alternative or contact our Pressure Engineering department.

The HHP4200 series is a low cost handheld manometer capable of measuring differential pressure and positive or negative gauge pressure. Five models are available covering ranges from 0-2 to 0-100 psi. All models feature user selectable engineering units, MIN/MAX memory and a bright backlit display for easy viewing in low light conditions.

SPECIFICATIONS
Accuracy: ±0.3% FS
Resolution: See "To Order" table Engineering Units (User Selectable): psi, mbar, bar, inH2O, cmH2O, mmHg, ozin2, kgcm2, kPa, ftH2O, in Hg (except HHP4252: psi, mbar, bar, inH2O, mmH2O)
Storage Temperature: -20 to 60°C (-4 to 140°F)
Operating Temperature: 0 to 50°C (32 to 122°F)
Temperature Effects: ±0.2% FS typical (±1% max)
Proof Pressure: See "To Order" table
Pressure Media: Clean, dry, non-corrosive gases
Response Time: 0.5 sec Pressure Connections/
Tubing Size: Hose barb for 4 mm ID tubing
Battery: 9V battery (included)
Battery Life: 30 hours (with out backlight)
Dimensions: 182 H x 72 W x 30 mm D (7.16 x 2.83 x 1.18")
Weight: 150 g (5.3 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
HHP4252
Consult Sales  
Availability: 
 
 
0 to 2psi range, 0.001psi resolution, 20psi proof pressure
  
HHP4205
Consult Sales  
Availability: 
 
 
0 to 5psi range, 0.003psi resolution, 20psi proof pressure
Click to expand/minimize a list of what others bought with theHHP4215
HHP4215
Consult Sales  
Availability: 
 
 
0 to 15psi range, 0.01psi resolution, 30psi proof pressure
  
HHP4230
Consult Sales  
Availability: 
 
 
0 to 30psi range, 0.02psi resolution, 60psi proof pressure
  
HHP4200
Consult Sales  
Availability: 
 
 
0 to 100psi range, 0.1psi resolution, 150psi proof pressure
Accessories
Click to expand/minimize a list of what others bought with theHHF91-SW
HHF91-SW
AUD366.89
Availability: 1 week
 
Sofware and cable
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.