Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Digital Stroboscope

HHT30 Series

Digital Stroboscope Models HHT31 and HHT32 | HHT30 Series

Digital Stroboscope Models HHT31 and HHT32

  • NIST Calibration Certificate Included
  • Internal Rechargeable Batteries or AC Powered Models
  • Unique Electronic Switching Provides Continuous Cool Operation
  • Tachometer Mode
  • Internal Phase Shift
  • Easy-to-Read Backlit Digital Display
  • Latching Trigger and 1 /4 -20 UNC Tripod Mount Allows Hands-Free Operation
  • TTL Compatible Input/Output Jacks
  • Splashproof Protective Cover Available for Battery Models
  • 6 User Programmable Memory Locations
Tachometers / Stroboscopes - View related products

Description

The new HHT30 digital stroboscope employs exclusive microprocessor technology to provide reliable and accurate speed measurements and stop motion diagnostic inspection. The unit includes a rotary encoder to enable quick and precise frequency setting from 30 to 14,000 flashes per minute. The crystal controlled circuitry eliminates drift and provides accurate readings to 0.1 RPM. “Divide by 2” and “Multiply by 2” buttons allow a quick check of actual RPM. “Phase +” and “Phase -” buttons allow internal phase delays to be added or subtracted to keep the reference viewing target in eyesight of user. An “adder mode” enables visual inspection for misalignment or bent odd-numbered fan blades, propellers, etc. The “Tach” mode permits the unit to be used with external sensors to measure up to 200,000 RPM directly without flashing the Strobe. Up to 6 user preset memory values can be recalled for quick routine checking of equipment, and the unit recalls the last value measured.

A “% Charge” battery indicator shows remaining charge status. A low battery cut out (microprocessor controlled charging circuit) provides long battery life. Electronic switching circuitry provides continuous operation and bright light output.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
HHT31R-KIT
AUD1,505.00
Availability: 6 weeks
 
HHT31 with rugged case and spare lamp
  
HHT32R
AUD1,356.23
Availability: 1 week
 
Stroboscope with internal battery, 115 Vac, 3 hr recharger
  
HHT31R-230
AUD1,333.34
Availability: 1 week
 
Stroboscope, 230 Vac powered
Accessories
Click to expand/minimize a list of what others bought with theHHT20-ROS
HHT20-ROS
AUD412.85
Availability: 1 week
 
Remote sensor for tachometer mode
  
HHT32-SPC
Consult Sales  
Availability: 
 
 
Splashproof protective cover for HHT32 models only
  
HHT32-LAMP
AUD117.09
Availability: 1 week
 
Spare Lamp
All amounts shown in AUD
Note: All units come complete with operator’s manual and NIST certificate. HHT32 also includes rechargeable battery and ac charger. “-KIT” models also include rugged carrying case and spare lamp.
We noticed you are from the US. Visit your local site for regional offers and live support.