Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Economical Design Thermocouple Contacts, Push-in Crimp-style

HPC Series Contacts

Economical Design Thermocouple Contacts, Push-in Crimp-style | HPC Series Contacts

AUD52.70 HPC-AU-P

  • Crimp-Type Attachment
  • Contacts Are Color-Coded
  • Accessories Available
  • Hollow Pin Construction
Thermocouple Connectors and Panel Systems - View related products

Description

Affected SKUs:      Replacements:

HPC-AL-P           MTC-AL-P
HPC-AL-S           MTC-AL-S
HPC-CH-P           MTC-CH-P
HPC-CH-S           MTC-CH-S
HPC-IR-P           MTC-IR-P

Push-in crimp-style contacts are manufactured from thermocouple alloy materials and are color-coded for easy identification. Contacts are crimp-terminated outside the connector assembly and inserted into the appropriate cavity by means of an insertion tool. They can be readily removed from the connector assembly using a special removal tool. Sealing plugs are available to seal unused positions in lieu of pin or socket.

MaterialThermocouple Type
(ANSI Symbol)
Iron/ConstantanJ
CHR /ALOMEGAK
Copper/ConstantanT
CHR/ConstantanE


Pins
(Male)
Sockets
(Female)
Alloy TypeCoding
Color Letter
HPC-IR-PHPC-IR-SIron (+)BLK M
HPC-CO-PHPC-CO-SConstantan (–)YEL N
HPC-CU-PHPC-CU-SCopper (+)RED C
HPC-CH-PHPC-CH-SCHR(+)WHT P
HPC-AL-PHPC-AL-SAL (–)GRN R
HPC-AU-PHPC-AU-S*Gold-Plated
(Uncompensated)
Color
Bands†
* For use with non-thermocouple wire in same body.
Grommets available. Consult Sales Department for price and delivery.
† Pins have red, yellow and brown color bars; sockets have red, blue and black color bars.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
HPC Series Economical Design Thermocouple Contacts
Click to expand/minimize a list of what others bought with theHPC-IR-P
HPC-IR-P
AUD205.89
Availability: 1 week
 
Hollow pins (male) Iron (+) packages of 20 pieces
Click to expand/minimize a list of what others bought with theHPC-IR-S
HPC-IR-S
AUD304.00
Availability: 1 week
 
Sockets (female) Iron (+) packages of 20 pieces
Click to expand/minimize a list of what others bought with theHPC-CO-P
HPC-CO-P
AUD304.42
Availability: 1 week
 
Hollow pins (male) Constantan (-) packages of 20 pieces
Click to expand/minimize a list of what others bought with theHPC-CO-S
HPC-CO-S
AUD304.42
Availability: 1 week
 
Sockets (female) Constantan (-) packages of 20 pieces
Click to expand/minimize a list of what others bought with theHPC-CU-P
HPC-CU-P
AUD242.53
Availability: 1 week
 
Hollow pins (male) Copper (+) packages of 20 pieces
Click to expand/minimize a list of what others bought with theHPC-CU-S
HPC-CU-S
AUD242.53
Availability: 1 week
 
Sockets (female) Copper (+) packages of 20 pieces
Click to expand/minimize a list of what others bought with theHPC-CH-P
HPC-CH-P
AUD232.43
Availability: 1 week
 
Hollow pins (male) Chromega (+) packages of 20 pieces
Click to expand/minimize a list of what others bought with theHPC-CH-S
HPC-CH-S
AUD346.11
Availability: 1 week
 
Sockets (female) Chromega (+) packages of 20 pieces
Click to expand/minimize a list of what others bought with theHPC-AL-P
HPC-AL-P
AUD232.43
Availability: 1 week
 
Hollow pins (male) Alomega (-) packages of 20 pieces
Click to expand/minimize a list of what others bought with theHPC-AL-S
HPC-AL-S
AUD351.16
Availability: 4 weeks
 
Sockets (female) Alomega (-) packages of 20 pieces
Click to expand/minimize a list of what others bought with theHPC-AU-P
HPC-AU-P
AUD52.70
Availability: 1 week
 
Hollow pins (male) Uncompensated Gold-plated, packages of 20 pieces
Click to expand/minimize a list of what others bought with theHPC-AU-S
HPC-AU-S
AUD70.71
Availability: 1 week
 
Sockets (female) Uncompensated Gold-plated, packages of 20 pieces
Assembly Tools
Click to expand/minimize a list of what others bought with theMTC-IT
MTC-IT
AUD124.89
Availability: 1 week
 
INSERTION TOOL
Click to expand/minimize a list of what others bought with theMTC-RT
MTC-RT
AUD148.10
Availability: 1 week
 
REMOVAL TOOL
Click to expand/minimize a list of what others bought with theMTC-CT
MTC-CT
AUD950.53
Availability: 1 week
 
HEAVY DUTY CRIMPING TOOL
  
MTC-HP
AUD1.22
Availability: 1 week
 
Sealing Plugs
All amounts shown in AUD
Note: Pins have red, yellow and brown color bars; sockets have red, blue and black color bars.

1. MS Standard Assembly Tools are required to crimp and assemble connectors properly. Order with first purchase.
2. Match pins and sockets to thermocouple alloys–Example: A 12-cavity connector carries 6 thermocouple circuits (pairs) requiring: 6 positive alloy pins or sockets and 6 negative alloy pins or sockets per body.
3. Order bodies in mating pairs. Style MC mates with both style FF and style FC.
4. Backshell cable clamps are recommended with each cord style connector.
Ordering Example: (1) HPC-CO-P Constantan, Negative Alloy, 1 pkg. (6 required), AUD304.42  plus (1) HPC-CO-S Constantan Socket, Negative Alloy, 1 pkg. (6 required), AUD304.42  plus (1) HPC-IR-P Iron, Positive Alloy, 1 pkg. (6 required), AUD205.89  plus (1) HPC-IR-S Iron Socket, Positive Alloy, 1 pkg. (6 required), AUD304.00  plus (1) MTC-12-FC Female Connector Assembly Body, AUD206.00  plus (1) MTC-12-MC Male Connector Assembly Body, AUD121.58  plus (1) MTC-12-SHL Backshell, AUD211.11  plus (1) MTC-12-SHL Backshell, AUD211.11, AUD304.42 + 304.42 + 205.89 + 304.00 + 206.00 + 121.58 + 211.11 + 211.11 = AUD1,868.53

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Number of Cavities select from:
5 for 5 Cavities
12 for 12 Cavities
24 for 24 Cavities
41 for 41 Cavities
55 for 55 cavities

(2) Connector Body select from:
MC for Male in-line cord connector
FC for Female in-line cord connector
FF for Female flange mount
SHL for Backshell cable clamp
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.