Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Female and Male High Temperature Standard Connectors With Zinc Ferrite Core for EMI/RFI Suppression

HSTW-(*)-F-FT and HFSTW-(*)-M

Female and Male High Temperature Standard Connectors With Zinc Ferrite Core for EMI/RFI Suppression | HSTW-(*)-F-FT and HFSTW-(*)-M

AUD21.72 HSTW-K-F-FT

  • Designed for Suppression of Electromagnetic Interference (EMI)
  • Impedance (±20%): 55 Ohms @ 25 MHz; 90 Ohms @ 100 MHz
  • Extra Heavy Duty Solid Pin Male Connector
  • Removable/Reversible Write-On Windows
  • Temperature Ratings: Ferrite Core Effectiveness: 120°C (248°F) LCP Material: 260°C (500°F)
  • Color-Coded Calibration, Earth-Tone Colors
  • Cadmium-Free LCP Shell
  • Heavy Duty Construction
  • Accepts Stranded or Solid Wire up to Size 14 AWG
  • Slotted Captive Cover Screws
Thermocouple Connectors and Panel Systems - View related products

Description

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
HSTW-K-F-FT
AUD21.72
Availability: 5 weeks
 
High temperature standard female write-on connector, type K calibration
  
HSTW-T-F-FT
AUD21.75
Availability: 5 weeks
 
High temperature standard female write-on connector, type T calibration
  
HSTW-J-F-FT
AUD21.32
Availability: 1 week
 
High temperature standard female write-on connector, type J calibration
  
HSTW-E-F-FT
AUD22.00
Availability: 5 weeks
 
High temperature standard female write-on connector, type E calibration
  
HSTW-R/S-F-FT
AUD22.52
Availability: 1 week
 
High temperature standard female write-on connector, type R/S calibration
  
HSTW-U-F-FT
AUD22.52
Availability: 5 weeks
 
High temperature standard female write-on connector,Uncompensated or B thermocouple calibration
  
HSTW-N-F-FT
AUD29.53
Availability: 1 week
 
High temperature standard female write-on connector, type N calibration
  
HFSTW-K-M
AUD97.83
Availability: 5 weeks
 
High temperature standard male write-on connector with molded in ferrite core, type K calibration
  
HFSTW-T-M
AUD102.00
Availability: 5 weeks
 
High temperature standard male write-on connector with molded in ferrite core, type T calibration
  
HFSTW-J-M
AUD97.83
Availability: 1 week
 
High temperature standard male write-on connector with molded in ferrite core, type J calibration
  
HFSTW-E-M
AUD102.00
Availability: 5 weeks
 
High temperature standard male write-on connector with molded in ferrite core, type E calibration
  
HFSTW-R/S-M
AUD103.35
Availability: 5 weeks
 
High temperature standard male write-on connector with molded in ferrite core, type R/S calibration
  
HFSTW-U-M
AUD103.35
Availability: 5 weeks
 
High temperature standard male write-on connector with molded in ferrite core,Uncompensated or B calibration
Click to expand/minimize a list of what others bought with theHFSTW-N-M
HFSTW-N-M
AUD103.35
Availability: 1 week
 
High temperature standard male write-on connector with molded in ferrite core, type N calibration
All amounts shown in AUD
Note: Type U (uncompensated) connectors are used with type B thermocouples (Pt/6%Rh-Pt/30%Rh).
Ordering Example: (1) HFSTW-K-M High temperature standard male write-on connector with molded in ferrite core, type K calibration, AUD97.83

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Connector Type select from:
HSTW for High temperature standard female write-on connector
HFSTW for High temperature standard male write-on connector with molded in ferrite core

(2) Calibration Types select from:
K for Type K Calibration
T for Type T Calibration
J for Type J Calibration
E for Type E Calibration
R/S for Type R/S Calibration
U for Type U Calibration
N for Type N Calibration

(3) Types select from:
F for Female
M for Male

(4) Ferrite core select from:
Nothing(leave field blank) for None
-FT for Ferrite Core

(5) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.