Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Heating Tapes with Adjustable Thermostat

HTWAT Series

Heating Tapes for pipes with Adjustable Thermostat | Omega Engineering | HTWAT Series

AUD336.67 HTWAT051-002

CE
  • Adjustable Thermostat Control Sets Up to 218°C (425°F)
  • No Additional Control Needed
  • Moisture and Chemical Resistant
  • Suitable for Electrically Conductive Surfaces
  • Rapid Heat Up
Flexible Heaters - View related products

Description

HTWAT Series silicone rubber heat tapes for pipes with thermostat control are designed for process temperature control, freeze protection, and supplemental heat. Applications include valves, pipe lines, bearings, filter housings, actuators and more. Wrap the flexible heating tape around the desired object you want to heat, set the temperature, and it will maintain heat at the set temperature.

SPECIFICATIONS
Adjustable thermostat: 10 to 218°C (50 to 425°F)
Maximum Exposure Temperature: 232°C (450°F)
Nominal Watt Density: 6.0 watts/in V (0.009 watts/mm V)
Minimum Bend Radius: 12.7 mm (0.5")
Outer Sheath: Extruded silicone rubber
Construction: Fiberglass knitted and braided
Power Cord: 1.8 m (6') with plug on 120V models, stripped lead ends on 240V models
Power: 120 or 240 Vac
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
120V Versions
Click to expand/minimize a list of what others bought with theHTWAT051-002
HTWAT051-002
AUD336.67
Availability: 1 week
 
120 Volts, 72 Watts, ½inch x 2ft
Click to expand/minimize a list of what others bought with theHTWAT051-004
HTWAT051-004
AUD356.89
Availability: 1 week
 
120 Volts, 144 Watts, ½inch x 4ft
  
HTWAT051-006
AUD369.98
Availability: 11 weeks
 
120 Volts, 216 Watts, ½inch x 6ft
  
HTWAT051-008
AUD392.57
Availability: 11 weeks
 
120 Volts, 288 Watts, ½inch x 8ft
Click to expand/minimize a list of what others bought with theHTWAT051-010
HTWAT051-010
AUD430.00
Availability: 11 weeks
 
120 Volts, 360 Watts, ½inch x 10ft
  
HTWAT101-002
AUD336.00
Availability: 11 weeks
 
120 Volts, 144 Watts, 1inch x 2ft
  
HTWAT101-004
AUD356.89
Availability: 11 weeks
 
120 Volts, 288 Watts, 1inch x 4ft
  
HTWAT101-006
AUD370.00
Availability: 6 weeks
 
120 Volts, 432 Watts, 1inch x 6ft
  
HTWAT101-008
AUD385.00
Availability: 11 weeks
 
120 Volts, 576 Watts, 1inch x 8ft
  
HTWAT101-010
AUD428.26
Availability: 11 weeks
 
120 Volts, 720 Watts, 1inch x 10ft
  
HTWAT201-002
AUD480.00
Availability: 11 weeks
 
120 Volts, 288 Watts, 2inch x 2ft
  
HTWAT201-004
AUD510.00
Availability: 11 weeks
 
120 Volts, 576 Watts, 2inch x 4ft
  
HTWAT201-006
AUD545.00
Availability: 11 weeks
 
120 Volts, 864 Watts, 2inch x 6ft
  
HTWAT201-008
AUD560.00
Availability: 11 weeks
 
120 Volts, 1152 Watts, 2inch x 8ft
  
HTWAT201-010
AUD595.00
Availability: 11 weeks
 
120 Volts, 1440 Watts, 2inch x 10ft
  
HTWAT301-004
AUD570.00
Availability: 11 weeks
 
120 Volts, 864 Watts, 3inch x 4ft
  
HTWAT301-006
AUD605.00
Availability: 11 weeks
 
120 Volts, 1296 Watts, 3inch x 6ft
  
HTWAT301-008
AUD625.00
Availability: 11 weeks
 
120 Volts, 1440 Watts, 3inch x 8ft
  
HTWAT301-010
AUD684.04
Availability: 11 weeks
 
120 Volts, 1440* Watts, 3inch x 10ft
240V Versions(supplied without plugs) 240V version is 1800 watts
  
HTWAT102-002
AUD336.67
Availability: 11 weeks
 
240 Volts, 144 Watts, 1inch x 2ft
  
HTWAT102-006
AUD387.82
Availability: 11 weeks
 
240 Volts, 432 Watts, 1inch x 6ft
  
HTWAT102-008
AUD408.04
Availability: 11 weeks
 
240 Volts, 576 Watts, 1inch x 8ft
  
HTWAT302-010
AUD684.04
Availability: 11 weeks
 
240 Volts, 1440* Watts, 3inch x 10ft

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Ordering Example: (1) HTWAT202-008 Heating tape, 2''x 2', 240V, 1440 watts, with integral adjustable thermostat, AUD560.00
We noticed you are from the US. Visit your local site for regional offers and live support.