Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Heater Tape with Percentage Controller

HTWC_SERIES

Heater Tape with Controller | HTWC_SERIES

Heater Tape with Controller

AUD246.61 HTWC101-002

CE
  • NOT FOR EXPORT TO CANADA
  • Reliable
  • Integral Percentage Controller
  • Silicone Rubber Encapsulated Heating Tape
  • High Temperature Rating of 500°F
Flexible Heaters - View related products

Description

The HTWC Series tape consists of a flexible heating strip 1" wide and of varying lengths with a permanently incorporated temperature controller. Standard tapes are available for either 120 or 240 volt operation and develop 72 watts per lineal foot. These tapes are completely safe when operated according to directions, and with reasonable care, will give long service.

This economical semi-automatically controlled heating tape has been developed by OMEGALUX™ for use in small scale heating applications.

CAUTION AND WARNING!
Fire and electrical shock may result if products are used improperly or installed or used by non-qualified personnel. See inside back cover for additional warnings.

Watts Volts Size Model No.
1441201" x 2'HTWC101-002
2881201" x 4'HTWC101-004
4321201" x 6'HTWC101-006
5761201" x 8'HTWC101-008
7201201" x 10'HTWC101-010
1442401" x 2'HTWC102-002
2882401" x 4'HTWC102-004
4322401" x 6'HTWC102-006
5762401" x 8'HTWC102-008
7202401" x 10'HTWC102-010
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHTWC101-002
HTWC101-002
AUD246.61
Availability: 10 weeks
 
Heater, 144 W, 120 V
  
HTWC101-004
AUD283.13
Availability: 10 weeks
 
Heater, 288 W, 120 V
  
HTWC101-006
AUD310.50
Availability: 10 weeks
 
Heater, 432 W, 120 V
  
HTWC101-008
AUD331.00
Availability: 10 weeks
 
Heater, 576 W, 120 V
  
HTWC101-010
AUD356.89
Availability: 10 weeks
 
Heater, 720 W, 120 V
  
HTWC102-002
AUD260.53
Availability: 10 weeks
 
Heating Tapes 240V
  
HTWC102-004
AUD283.13
Availability: 10 weeks
 
Heatiing Tapes240V
  
HTWC102-006
AUD310.50
Availability: 5 weeks
 
Heater, 432 W, 240 V
  
HTWC102-008
AUD331.91
Availability: 1 week
 
Heating Tapes 240V
  
HTWC102-010
AUD356.89
Availability: 1 week
 
Heater, 720 W, 240 V
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.