Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

SiNET™ Multi-Axis Motion Control

HUB 444

SiNET™ Multi-Axis Motion Control | HUB 444

SiNET™ Multi-Axis Motion Control

  • Networks Stepper Drives (1240i, 3540i, Si3540, ST series, STAC6 series, STM23 series) for Multi-Axis Motion Applications
  • Programmable with Easy-to-Use SiNet Hub Programmer™
  • 4 Optically Isolated Inputs, 5 to 24 Vdc
  • 4 Optically Isolated Outputs, 24 Vdc, 100 mA
  • Hub Programs and Host Computers Also Have Access to the I/O in Each Drive
  • Powered by Drive #1, No External Power Supply Required
  • Compatible with MMI-01 (Operator Terminal)
  • Communication via RS232
  • Sample Motion Programs Available by Request
Drives & Motors - View related products

Description

The SiNet™ Hub 444 allows up to 4 Stepper or Servo Si™ drives to be controlled in host mode from a single PC or PLC’s RS232 serial port or will run in stand-alone mode. Each indexer-drive acquires its unique address from the port to which it is connected. This simple addressing scheme minimizes the cost of the drives, and more importantly, the cost of configuring and/or replacing drives in your system. Connections are made with low cost, reliable RJ11 cabling. Any of our popular, cost effective programmable Stepper or Servo Si™ drives or Si™ motor controls can be used with the SiNet™ Hub 444. By choosing the power level and features you need for each axis of your application, SiNet™ can provide a cost effective single or multi-axis motion solution. The SiNet™ Hub 444 is powered by the drive that’s connected to port #1, saving you the cost and installation expense of using a separate power supply. Our Si Command Language™ (SCL) allows a host PC or PLC to execute relative, absolute and homing moves, make status inquiries, sample inputs, set outputs, and more. If your application requires a single axis to operate in "host mode", you can connect any of our programmable Si™ drives directly to your PC via the SiNet™ Hub 444 and invoke the Si Command Language™ (SCL). SCL allows for control via serial commands sent from a host device such as a PC or PLC. This permits the user to perform a variety of motion, I/O, and system status tasks in real time via a host serial device.

Our SiNet Programmer™ Windows software allows the user to create and store multi-axis motion control programs in the SiNet™ Hub 444 and run them without a PC, thus allowing the user to create a complex multi-axis motion system controlled from an operator interface or trigger.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
HUB 444 DIN RAIL
Consult Sales  
Availability: 
 
 
Multi-axis network hub with DIN rail mounting kit
  
MMI-01
Consult Sales  
Availability: 
 
 
Operator Interface Terminal
Click to expand/minimize a list of what others bought with theOM-CONV-USB
OM-CONV-USB
AUD40.29
Availability: 1 week
 
USB to RS232 Interface Converter; USB-A to DB9-male
Click to expand/minimize a list of what others bought with theOM-PL-USBS
OM-PL-USBS
Consult Sales  
Availability: 
 
 
USB to RS232 converter; works with Windows Vista and Windows 7.
All amounts shown in AUD
Note: Software and drive cables are included.

Product Manuals:

Download HUB444 - Motion Control Network Hub
Download STM, ST, Stac6, 1240i, 3540i, si3540 Series - Si Command Language (SCL) for Stepper Drives
We noticed you are from the US. Visit your local site for regional offers and live support.