Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

1/32 DIN Models iS32, Strain and Process Meters and Controllers

I-STRAIN

1/32 DIN Models iS32, Strain and Process Meters and Controllers | I-STRAIN

AUD569.96 DPIS32

CE
  • High Quality
  • FREE 5-Year Warranty
  • High Accuracy 0.03% Rdg
  • User Friendly, Simple to Configure
  • Free Software
Instrumentation for Pressure and Strain Measurements - View related products

Description

The "iS" series of meter/controllers can measure a wide variety of strain gage bridge and DC voltage intputs for all common load cells, pressure transducers, and most any strain gauge type of transducer. It is the first instrument of its kind, offering a wealth of powerful features and performance in an amazingly compact 1/32 DIN package or a 1/8 DIN package with 0.83" (21mm) high digits. The iS series handles input ranges of 0-100 mV, -100 mVdc to 1 Vdc, 0-10 V and 0-20mA. The iS series is easy to configure and scale to virtually any engineering units using the push buttons on the front panel, or using personal computer with the optional serial communications and free configuration software. The serial communications option includes both RS-232 and RS-485 on one instrument, and the straightforward OMEGA ASCII communications protocol, as well as MODBUS protocol. The iS series includes built-in excitation for transducers, selectable as 10 V at 100 mA or 5 V at 60 mA. The CNiS series controllers feature a choice of two optional outputs: Form C SPDT (single pole double throw) mechanical relays, solid state relays, DC pulse, and programmable analog output selectable for either a control function or retransmission of the process value. The iS series features the iSeries totally programmable color display that can change colors between Green, Amber, and Red at any setpoint or alarm point.

SPECIFICATIONS
Input Ranges: 0-100 mV, -100 mVdc to 1 Vdc, 0-10 V, 0-20 mA
Isolation: 354 V peak per IEC spacing
NMR: 60 dB
CMR: 120 dB
Input Impedance: 10 MOhms for 100 mV input 1 MOhm for 1 or 10 V input 5 Ohms for 20 mA current input
Display: 4 digits, 9 segments tri-color LED
Digit Height: iS32;10.2 mm (.4")
iS8; 21 mm (0.83")
Analog-to-Digital technique: Dual slope
Internal A/D Resolution: 15 bits
Read rate: 3 / sec
Polarity: Automatic
Max Error Strain/Process: ±0.03% rdg.
Span tempco.: ± 50 ppm / C
Step response: 1-2 sec.
Warmup to rated accuracy: 30 min.
Analog Output (optional): 0-10 V, 4-20 mA, can be used as Retransmission or PID Control.
Excitation Voltage: 10 V @ 100 mA, 5 V @ 60 mA
Power: 90-240 Vac 50-400 Hz or 90-375 Vdc, 4 W (optional) 24 Vac 50-400 Hz or 12-36 Vdc, 5 W
Dimensions:iS32: 25.4 H x 48 W x 127 D mm (1.0 x 1.89 x 5.0")
iS8: 48 H x 96 W x 127 D mm (1.89 x 3.78 x 5.0")
Weight:iS32; 127 g (0.28lb)
iS8; 295 g (0.65lb)
Approvals: CE per EN50081-1, EN50082-2, EN61010-1

For full product specifications view pdf file in "Related Links" below

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
DPiS32
AUD569.96
Availability: 7 weeks
 
1/32 DIN i Series strain gage meter with 90-240 Vac/dc power
DPiS32-C24
AUD742.14
Availability: 7 weeks
 
1/32 DIN i Series strain gage meter with RS-232 & RS-485 communications and 90-240 Vac/dc power
DPiS32-DC
AUD635.00
Availability: 7 weeks
 
1/32 DIN i Series strain gage meter with 24 Vac or 12-36 Vdc power
DPiS32-C24-DC
Consult Sales  
Availability: 
 
 
1/32 DIN i Series strain gage meter with RS-232 & RS-485 communications and 24 Vac or 12-36 Vdc power
DPiS8
AUD730.26
Availability: 7 weeks
 
1/8 DIN i Series strain gage meter with 90-240 Vac/dc power
DPiS8-C24
AUD908.36
Availability: 7 weeks
 
1/8 DIN i Series strain gage meter with RS-232 & RS-485 communications and 90-240 Vac/dc power
DPiS8-DC
AUD805.00
Availability: 7 weeks
 
1/8 DIN i Series strain gage meter with 24 Vac or 12-36 Vdc power
DPiS8-C24-DC
Consult Sales  
Availability: 
 
 
1/8 DIN i Series strain gage meter with RS-232 & RS-485 communications and 24 Vac or 12-36 Vdc power
CNiS822
AUD890.00
Availability: 7 weeks
 
1/8 DIN i Series strain gage controller with two solid state relays and 90-240 Vac/dc power
CNiS822-C24
Consult Sales  
Availability: 
 
 
1/8 DIN i Series strain gage controller with two solid state relays, RS-232 & RS-485 communications and 90-240 Vac/dc power
CNiS3222
AUD695.00
Availability: 7 weeks
 
1/32 DIN i Series strain gage controller with two solid state relays and 90-240 Vac/dc power
CNiS3222-C24
Consult Sales  
Availability: 
 
 
1/32 DIN i Series strain gage controller with two solid state relays, RS-232 & RS-485 communications and 90-240 Vac/dc power
All amounts shown in AUD
Note: Transducer excitation not available on models with serial communications ("-C24") option.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) DIN Cutout select from:
32 for 32nd DIN
8 for 8th DIN

(2) Control Outputs #1 select from:
2 for Solid State Relay/0.5 A at 120/240 Vac continuous
3 for SPDT Relay
4 for Pulsed 10 Vdc at 20 mA
5 for Analog Output 0 to 10 Vdc

(3) Control Outputs #2 select from:
2 for Solid State Relay/0.5 A at 120/240 Vac continuous
3 for Relay SPDT 3A at 120/3 A at 240 Vac
4 for Pulsed Driver 10 Vdc at 20 mA /for use with external SSR

(4) Serial Communications select from:
Nothing(leave field blank) for Standard Unit
-C24 for Isolated RS-232 and RS-485 300 to 19.2 k baud

(5) Power Supply select from:
Nothing(leave field blank) for Standard Power (90 to 240 Vac/dc @ 50 to 400 Hz)
-DC for Low Voltage Power (24 Vac or 12 to 36 Vdc)
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download Process/Strain Gauge Monitor Manual
Download Process/Strain Gauge Controller Manual
Download i Series Monitor Quick Start Manual
Download i Series Monitor Quick Start Manual
Download i Series Controller Quick Start Manual
Download i Series Controller Quick Start Manual
We noticed you are from the US. Visit your local site for regional offers and live support.