Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Big Display, Remote Display - Discontinued

iLD-C2, iLD-EI

Big Remote Display | iLD-C2, iLD-EI

Big Remote Display

  • BIG Bright 2.25" (57.2 mm) or 4.00" (101.6 mm) LEDs
  • BIG 7-segment LEDs, 4 or 6-Digits
  • Program to Change Colors: RED, AMBER, GREEN
  • RS-232/RS-485 Input
  • Ethernet Input

Description

Starting from Feb 1st 2018, ILD-EI & C2 Series have been discontinued. As a possible substitute, please check out the ILD-UTP & SP Series or the LDB Series for details.

The "Serial RS-232 BIG Remote Display" (iLD-C2) are 4 or 6 digit slave displays providing remote readout from instruments such as programmable controllers, digital panel meters and other instruments with serial output. Two communication interfaces are supported in Remote Display: RS-232 and RS-485 and can be programmed through front panel buttons.

The iLD-C2 can display data transmitted via serial communications from a computer, or from other devices which transmit ASCII data via RS-232 and RS-485. These BIG Displays are compatible with virtually all OMEGA™ devices that feature serial communications including: iSeries meters and controllers, DP41 digital panel meters, MICROMEGA™ controllers, iDRX DIN-RAIL mounted signal conditioners, and many more.

The "Ethernet BIG Remote Display" (iLD-EI) are 4 or 6-digit slave displays providing remote readout from instruments with an Ethernet output or display data from a computer.

The iLD-EI can display data transmitted via Ethernet from Omega instruments that have an Ethernet output option, (iSeries with -EI). You can tunnel or display the same data from a computer using telnet. Any two units with Ethernet option (iSeries with -EI or iServer) can talk to each other over the Ethernet LAN, WAN, and Internet using TCP/IP protocol. This allows the connected serial devices to an iServer to communicate with each other back and forth over TCP/IP networks.
Programmable Color Display
The iLD-C2 and iLD-EI feature BIG bright 7-segment LED's that can be programmed to change colors between RED, AMBER, and GREEN to indicate visual alarms.
In the "slave" mode, the BIG remote displays can be used for displaying alphanumerical characters from a computer using serial connection (iLD-C2) or Telnet (iLD-EI). Compatible Host device must feature serial RS-232 or RS-485 output.

The BIG Display can be mounted flush in a panel or surface mounted with the included brackets. The entire BIG Display enclosure provides NEMA 4 (IP65) protection. Whether panel-mounted or surface-mounted, the BIG Display does not need to go inside a bulky and expensive NEMA enclosure.
Programmable Color Display
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
REMOTE DISPLAYS
iLD24-EI
Consult Sales  
Availability: 
 
 
57 mm (2.25") 4-digit display with Ethernet Input
iLD44-EI
Consult Sales  
Availability: 
 
 
101 mm (4") 4-digit display with Ethernet Input
iLD26-EI
Consult Sales  
Availability: 
 
 
57 mm (2.25") 6-digit display with Ethernet Input
iLD46-EI
Consult Sales  
Availability: 
 
 
101 mm (4") 6-digit display with Ethernet Input
iLD24-C2
Consult Sales  
Availability: 
 
 
57 mm (2.25") 4-digit display, RS-232/485 input
iLD44-C2
Consult Sales  
Availability: 
 
 
101mm (4") 4-digit display, RS-232/485 input
iLD26-C2
Consult Sales  
Availability: 
 
 
57 mm (2.25") 6-digit display, RS-232/485 input
iLD46-C2
Consult Sales  
Availability: 
 
 
101 mm (4") 6-digit display, RS-232/485 input
All amounts shown in AUD

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Size of Digit Display select from:
24 for 57 mm (2.25 inch) 4-digit display
44 for 101 mm (4 inch) 4-digit display
26 for 57 mm (2.25 inch) 6-digit display
46 for 101 mm (4 inch) 6-digit display

(2) Input Type select from:
EI for Ethernet Input
C2 for RS232/485 Input
Note: All combinations may not be valid, check spec sheet for valid part numbers.

Product Manuals:

Download iLD26-EI - Big Display with Embedded Ethernet
Download iLD24-EI - Big Display with Embedded Ethernet
Download iLD46-EI Series - Big Display with Embedded Ethernet
Download iLD44-EI Series - Big Display with Embedded Ethernet
Download iLD46-C2 - Big Remote Display with RS-232 Input
Download ilD44-C2 - Big Remote Display with RS-232 Input
Download iLD26-C2 - Big Remote Display with RS-232 Input
Download iLD24-C2 - Big Remote Display with RS-232 Input
We noticed you are from the US. Visit your local site for regional offers and live support.