Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Super OMEGACLAD™ XL Thermocouple Probes with Utility Handles

KHXL and NHXL

Super OMEGACLAD ® XL Thermocouple  Probes with Utility Handles | KHXL and NHXL

AUD128.41 KHXL-18E-RSC-12

  • Super Accurate, Super Stable, Super Value
  • For Use Up to 1335°C (2440°F)
  • Excellent Long Term Stability at High Temperatures
  • Low Thermal Drift
  • Nickel-Chrome Based Super OMEGACLAD™ Sheathing Provides Excellent High Temperature Performance
  • Excellent Oxidation, Carburization and Chlorination Resistance
  • Made with Special Limits of Error Material
Thermocouples - View related products

Description



Super OMEGACLAD™ XL Probes are an excellent choice for high temperature measurement. They provide very low drift at high temperatures as compared to conventional Inconel and Stainless Steel sheathed probes. They are available in both K and N thermocouple calibrations. Omega offers probes in a variety of styles.
See the Related Links section at the bottom of this page for addtional models.


View the Thermocouple Accuracy and Color Code charts
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Example part numbers are shown below. For additional configurations see the Part Number Builder below this table.
Click to expand/minimize a list of what others bought with theKHXL-18G-RSC-12
KHXL-18G-RSC-12
AUD121.58
Availability: 4 weeks
 
K thermocouple probe, 3.2mm(1/8 in.)diameter, grounded junction, 12 inch(300mm) length
  
KHXL-14E-RSC-12
AUD145.00
Availability: 1 week
 
K thermocouple probe, 6mm(1/4 in.)diameter, exposed junction, 12
  
KHXL-14E-RSC-18
AUD154.09
Availability: 4 weeks
 
K thermocouple probe,6mm(1/4 in.)diameter, exposed junction, 18 inch(450mm) length
  
KHXL-14E-RSC-12
AUD145.00
Availability: 1 week
 
K thermocouple probe,6mm(1/4 in.)diameter, exposed junction, 12 inch(300mm) length
  
NHXL-14U-RSC-12
AUD146.00
Availability: 4 weeks
 
N thermocouple probe,6mm(1/4 in.)diameter, ungrounded junction, 12 inch(300mm) length
All amounts shown in AUD
Note: Click here for help in selecting the thermocouple junction.
Not available with 3/8" dia probes.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Thermocouple Calibration select from:
K for K thermocouple
N for N thermocouple

(2) Probe Diameter select from:
116 for 1.6mm(1/16 inch)
18 for 3.2mm(1/8 inch)
316 for 4.5mm(3/16 inch)
14 for 6.0mm(1/4 inch)
516 for 8.0mm(5/16 inch)

(3) Junction Style (see note above for help selecting junction style) select from:
G for grounded junction
U for ungrounded junction
E for exposed junction

(4) Probe Length select from:
12 for 300mm(12 inch) length
18 for 450mm(18 inch) length
24 for 24 inch length
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.