Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

NEMA 4X Fused Disconnect Switch, 30A, 600 Vac

KKVM Series Across-the-line Motor Disconnect Switch

Fused Disconnect Switch, 30A, 600 Vac, manual motor controller | KKVM Series Across-the-line Motor Disconnect Switch

AUD520.00 AU-KKVM332CC-YR

CE
  • Across-the-Line Motor Starting
  • General Use Rating 30A, 3-Pole 600 Vac
  • Interrupting Capacity Rating 10 kA
  • NEMA Type 4X, IP65 for Indoor or Outdoor Use
  • UL508 Listed Manual Motor Controllers (UL60947-3)
  • Knock-outs on Top and Bottom of Enclosure
  • Padlockable Up to 3 1/4" Padlocks
  • Auxiliary Contacts Available
  • 10x38 Midget or Class CC Fuses
  • Fuses Sold Separately
Power Products - View related products

Description

These polycarbonate enclosed fused disconnect switches can be used for general purpose disconnects or locally for across-the-line manual motor controller. They are NEMA Type 4X (IP66), for indoor or outdoor use and are resistant against many chemicals and UV exposure.

Specifications
Operating Temperature Rating: -20 to 40°C (-4 to 104°F)
Enclosure Temperature Rating: -35 to 130°C (-31 to 266°F)
Current: 30A general purpose, 3-pole, 600 Vac 50/60Hz
Short Circuit Withstand Rating: 10 kA @ 600V when protected with maximum fuse
Size/Class
    K5: 50A
    RK5: 50A
    RK1: 80A
    J: 80A
Terminal Size: 14-8 AWG (Cu conductors only, 75°C)
Terminal Torque: 16 lb. in.
Materials
    Enclosure: Polycarbonate
    Contacts: Copper with silver alloy plating
    Switch: Polybutylene terephthalate (PBT) polyester resin
Dimensions: 190 H x 144 W x 131 mm D (7.48 x 5.67 x 5.16")
Knock-Outs: M25/32 (2) and M16 (1) top and bottom
Weight: 0.998 kg (2.2 lbs)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
AU-KKVM332
AUD520.00
Availability: 1 week
 
Fused disconnect enclosure for 10 x 38 midget fuses with black lockable handle
AU-KKVM332-YR
AUD520.00
Availability: 1 week
 
Fused disconnect enclosure for 10 x 38 midget fuses with Yellow/Red lockable handle
AU-KKVM332CC
AUD520.00
Availability: 1 week
 
Fused disconnect enclosure for Class CC fuses with black lockable handle
AU-KKVM332CC-YR
AUD520.00
Availability: 1 week
 
Fused disconnect enclosure for Class CC fuses with Yellow/Red lockable handle
Accessories
CG-5308951
AUD4.40
Availability: 1 week
 
Gray liquid tight strain relief , M16 thread with clamping range 3.5-10 mm.
CG-5308952
AUD4.40
Availability: 1 week
 
Gray liquid tight strain relief , M20 thread with clamping range 7-14 mm.
CG-5308953
AUD7.10
Availability: 11 weeks
 
Gray liquid tight strain relief , M25 thread with clamping range 9-18 mm.
All amounts shown in AUD
Ordering Example: (1) AU-KKVM332-YR Fused disconnect switch for 10 x 38 midget fuses with Yellow/Red handle, AUD520.00
We noticed you are from the US. Visit your local site for regional offers and live support.