Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Liquid Nitrogen Cooled Mortar

LAB-37260

Liquid Nitrogen Cooled Mortar | LAB-37260

Liquid Nitrogen Cooled Mortar

Description

A 304 stainless steel mortar is suspended by three brackets above a stainless steel bowl which holds liquid nitrogen. The bowl is nested in a heavily insulated blue polyethylene housing. The mortar has an insulated handle, 10.2 cm L (4"), that is removable for saving space. The housing measures 16.5 cm dia (61⁄2") x 11.4 cm high (41⁄2") and has three suction cup feet. The recommended size pestle is any size appropriate for a 275 ml mortar. Pestle not included.
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.