Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

S-Beam Load Cells with High Overload Protection

LCCE Series

Low Range S-Beam Load Cells with high Overload Protection, LCCE | LCCE Series

AUD1,270.00 LCCE-100

  • Protected to 500% Full Scale Overload
  • High Linearity 0.03%
  • Very Low Thermal Drift
  • 5-Point NIST Traceable Calibration Included
  • 0.25% Interchangeability for Multiple Load Cell Applications
  • Rugged Stainless Steel Element on All Ranges
Load Cells, Force Sensors and Torque Transducers - View related products

Description

The LCCE S-Beam load cells are designed with mechanical overload protection to 500% of FS in both tension and compression. This unique design gives you an extra level of protection and functionality that is typically an extra cost option on most load cells. When overloaded, the load cell is protected by a unique locking design. When the overload is removed, the load cell unlocks and returns to normal funtion. The stainless steel sensing element makes this load cell one of the most durable models available.

SPECIFICATIONS
Excitation: 10 Vdc, 15V maximum
Output: 3 mV/V ± 0.25% full scale
Calibration: 5 point NIST traceable
In tension at 0%, 50%, 100%, 50%, 0%
Linearity: ± 0.03% full scale
Hysteresis: ± 0.02% full scale
Repeatability: ± 0.01% full scale
Zero Balance: ± 1% full scale
Creep in 20 minutes: ± 0.03% full scale
Operating Temperature: -18 to 65°C (0 to 150°F)
Compensated Temperature: -18 to 65°C (0 to 150°F)
Thermal Effects:
    Zero: ± 0.0027% FS/°C
    Span: ± 0.0014% rdg/°C
Safe Overload: 500% capacity tension and compression
Ultimate Overload: 500% capacity
Bridge Resistance: 350 Ω nominal
Protection Level: IP67
Material: 17-4 PH SS element, aluminum side cover
Electrical Connection: 6 m (20') 4-conductor 24 AWG jacketed cable
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theLCCE-25
LCCE-25
AUD1,280.11
Availability: 9 weeks
 
25 lb range high overload S-Beam load cell
  
LCCE-50
AUD1,280.00
Availability: 5 weeks
 
50 lb range high overload S-Beam load cell
  
LCCE-100
AUD1,270.00
Availability: 1 week
 
100 lb range high overload S-Beam load cell
Click to expand/minimize a list of what others bought with theLCCE-150
LCCE-150
AUD1,270.00
Availability: 11 weeks
 
150 lb range high overload S-Beam load cell
  
LCCE-200
AUD1,270.00
Availability: 11 weeks
 
200 lb range high overload S-Beam load cell
  
LCCE-250
AUD1,670.00
Availability: 1 week
 
250 lb range high overload S-Beam load cell
  
LCCE-500
AUD1,750.00
Availability: 9 weeks
 
500 lb range high overload S-Beam load cell
  
LCCE-750
AUD1,680.00
Availability: 1 week
 
750 lb range high overload S-Beam load cell
All amounts shown in AUD
Note: Comes complete with 5-point NIST traceable calibration certificate and 59K shunt data.
Ordering Example: (1) LCCE-100 100 LB HIGH OVERLOAD LOAD CELL, AUD1,270.00
We noticed you are from the US. Visit your local site for regional offers and live support.