Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

LCDA

Low Profile Bending Beam Load Cells | LCDA

Low Profile Bending Beam Load Cells

  • Provides Maximum Protection Against Adverse Loads
  • Sealed for Washdown Areas
  • 0.25% Interchangability
  • Calibration Certificate with 59 kOhm Shunt Cal Data Provided
  • Exact Full Scale Output Stated for Easy Setup
Load Cells, Force Sensors and Torque Transducers - View related products

Description

This item is being discontinued.


The model LCDA is a versatile bending beam load cell for tension and compression loading. Compact and low in profile, the LCDA is ruggedly constructed of high quality alloy steel to provide maximum durability in industrial applications. Each unit is nickel plated for corrosion resistance and sealed to resist moisture.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LCDA-25
Consult Sales  
Availability: 
 
 
25 lb bending beam load cell
LCDA-50
Consult Sales  
Availability: 
 
 
50 lb bending beam load cell
LCDA-75
Consult Sales  
Availability: 
 
 
75 lb bending beam load cell
LCDA-100
Consult Sales  
Availability: 
 
 
100 lb bending beam load cell
LCDA-150
Consult Sales  
Availability: 
 
 
150 lb bending beam load cell
LCDA-250
Consult Sales  
Availability: 
 
 
250 lb bending beam load cell
LCDA-500
Consult Sales  
Availability: 
 
 
500 lb bending beam load cell
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.