Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Subminiature Compression Load Cell | 1kg to 1,000 lb

LCKD

Subminiature Industrial Load Cell | LCKD

Subminiature Industrial Load Cell

AUD1,451.05 LCKD-5

  • 5-Pt NIST Traceable Calibration Included
  • Rugged All Stainless Steel Construction
  • Temperature compensation
  • Miniature Size, Low Profile
  • Ranges from 1 kg to 1000 lb
  • In-Line Field Calibratable USB Output Amplifier Now Available
Load Cells, Force Sensors and Torque Transducers - View related products

Description

Small in size but not in performance, OMEGA’s LCKD Series subminiature compression load cells are designed to measure load ranges from 1 kg to 1000 lb. Rugged all stainless steel construction and high performance strain gages assure superior linearity and stability. All models include a 5-pt NIST traceable calibration to assure an accurate installation.
Temperature compensation is achieved through a miniature circuit board which is included in the load cell’s cable. These units are designed to be mounted on a smooth, flat surface.

The LCKD is also available in metric configurations, with ranges from 0-10 to 0-5,000 N. Please see the LCMKD in related items below for complete details, or contact our Pressure department for more information..

SPECIFICATIONS
Excitation: 5 Vdc, 7 Vdc max
Output: 2 mV/V nominal
5-Point Calibration: 0%, 50%, 100%, 50%, 0%
Linearity: ±0.25% FSO
Hysteresis: ±0.25% FSO
Repeatability: ±0.10% FSO
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Span: ±0.018% FSO/°C
    Zero: ±0.009% FSO/°C
Safe Overload: 150% of capacity
Ultimate Overload: 300% of capacity
Bridge Resistance: 350 Ω min
Full Scale Deflection: 0.001 to 0.003"
Electrical Connection: 1.5 m (5') 4-conductor insulated cable with temperature compensation board
Weight: <14 g (<0.5 oz)
Protection Class: IP54
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theLCKD-1KG
LCKD-1KG
AUD1,534.45
Availability: 1 week
 
0 - 1 KG Range Load Cell
Click to expand/minimize a list of what others bought with theLCKD-5
LCKD-5
AUD1,451.05
Availability: 16 weeks
 
0 - 5 LB Range Load Cell
Click to expand/minimize a list of what others bought with theLCKD-10
LCKD-10
AUD1,532.61
Availability: 1 week
 
0 - 10 LB Range Load Cell
Click to expand/minimize a list of what others bought with theLCKD-25
LCKD-25
AUD1,451.05
Availability: 16 weeks
 
0 - 25 LB Range Load Cell
Click to expand/minimize a list of what others bought with theLCKD-50
LCKD-50
AUD1,451.05
Availability: 1 week
 
0 - 50 LB Range Load Cell
Click to expand/minimize a list of what others bought with theLCKD-100
LCKD-100
AUD1,532.61
Availability: 16 weeks
 
0 - 100 LB Range Load Cell
Click to expand/minimize a list of what others bought with theLCKD-250
LCKD-250
AUD1,451.05
Availability: 16 weeks
 
0 - 250 LB Range Load Cell
  
LCKD-500
AUD1,451.05
Availability: 1 week
 
0 - 500 LB Range Load Cell
Click to expand/minimize a list of what others bought with theLCKD-1000
LCKD-1000
AUD1,451.05
Availability: 1 week
 
0 - 1000 LB Range Load Cell
ACCESSORIES - Compatible Panel Meters and Signal Conditioners
  
DP8PT
AUD553.64
Availability: 2 weeks
 
1/8 DIN 4-digit Platinum Series input meter (Ratiometric Voltage and Current) with excitation, basic unit. Please see Platinum Series for pricing and availability of full range of Platinum Series meters. Use Part Number Builder to see all options.
Click to expand/minimize a list of what others bought with theDP25B-S
DP25B-S
AUD705.45
Availability: 1 week
 
1/8 DIN 4-digit DPiS strain gage meter with 90-240 Vac/dc power. Please see DP25B-S for pricing and availability of full range of DP25B-S meters. Use Part Number Builder to see all options.
  
DP8EPT
AUD728.14
Availability: 7 weeks
 
1/8 DIN 6-Digit display meter with USB communications. Please see Platinum Series for pricing and availability of full range of Platinum Series meters. Use Part Number Builder to see all options.
  
DP41-B
Consult Sales  
Availability: 
 
 
1/8 DIN 6-Digit strain meter with excitation. Please see DP41-B for pricing and availability of full range of DP41-B meters. Use Part Number Builder to see all options.
  
IN-USBH
AUD1,021.74
Availability: 19 weeks
 
Field Calibratable USB Signal Conditioner - add digital USB output to mV/V pressure or load transducers. (see IN-USBH)
Click to expand/minimize a list of what others bought with theIN-UVI
IN-UVI
AUD1,051.10
Availability: 1 week
 
Wheatstone Bridge In-Line Signal Conditioner - converts the millivolt signal of the transducer to 0 to 5, 0 to 10, ±5, ±10 Vdc or 4 to 20, 12 ± 8 mA. (see IN-UVI)
All amounts shown in AUD
Note: Comes complete with 5-point NIST-traceable calibration and 59 kO shunt data.
Ordering Example: (1) LCKD-1KG 0 - 1 KG Range Load Cell, AUD1,534.45
We noticed you are from the US. Visit your local site for regional offers and live support.