Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Full Bridge Thin Beam Load Cells for Loads 1/4 to 40 LB

LCL

Full Bridge Thin Beam Load Cells for Loads 1/4 to 40 LB | LCL

Full Bridge Thin Beam Load Cells for Loads 1/4 to 40 LB

AUD267.37 LCL-040

  • Measures Force, or Displacement
  • Thermally Matched, Fully Active, Full Bridge Gage for Optimum Temperature Tracking
Load Cells, Force Sensors and Torque Transducers - View related products

Description

When small load measurements are required, the OMEGA ® LCL Series thin beam load cells are exceptionally well suited. The LCL Series is designed to measure many different parameters found in medical instrumentation, home appliances, process control, robotics, automotive and many other high volume applications. A specially developed integrated strain gage includes all balancing, compensating and conductive elements and is laminated to the beam to provide excellent stability and reliability.

SPECIFICATIONS
Excitation: 5 Vdc, 12V max
Rated Output: 2 mV/V ±20%
(to minimize ±20% tolerance, end user must calibrate with a known weight)
Zero Balance: ±0.75 mV/V
Combined Error: ±0.50% FS
Operating Temperature: -54 to 93°C (-65 to 200°F)
Compensated Temperature: -7 to 49°C (20 to 120°F)
Temperature Effects:
   Zero balance: 0.02% FS/°F
   Output: 0.02%/°F
Resistance (Input and Output): 1200 ±300 Ω
Insulation Resistance: 1000 Ω @ 50 Vdc
Seal: Urethane coated
Safe Overload: 150% FS
Full Scale Deflection: 0.25 to 1.27 mm (0.010 to 0.050")
Lead Wire: 9" shielded PVC 4-conductor 30 AWG
Material: >816 gf (2lb): 301 SS
             ≤816 gf (2 lb) beryllium copper
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theLCL-113G
LCL-113G
AUD236.00
Availability: 14 weeks
 
Thin beam load cell with 113 gram capacity
Click to expand/minimize a list of what others bought with theLCL-227G
LCL-227G
AUD267.37
Availability: 14 weeks
 
Thin beam load cell with 227 gram capacity
Click to expand/minimize a list of what others bought with theLCL-454G
LCL-454G
AUD255.59
Availability: 1 week
 
Thin beam load cell with 454 gram capacity
Click to expand/minimize a list of what others bought with theLCL-816G
LCL-816G
AUD246.45
Availability: 6 weeks
 
Thin beam load cell with 816 gram capacity
Click to expand/minimize a list of what others bought with theLCL-005
LCL-005
AUD260.30
Availability: 5 weeks
 
Thin beam load cell with 5 pound capacity
Click to expand/minimize a list of what others bought with theLCL-010
LCL-010
AUD253.14
Availability: 6 weeks
 
Thin beam load cell with 10 pound capacity
Click to expand/minimize a list of what others bought with theLCL-020
LCL-020
AUD266.59
Availability: 7 weeks
 
Thin beam load cell with 20 pound capacity
Click to expand/minimize a list of what others bought with theLCL-040
LCL-040
AUD267.37
Availability: 8 weeks
 
Thin beam load cell with 40 pound capacity
MOUNTING HARDWARE
Click to expand/minimize a list of what others bought with theLCL-CL1
LCL-CL1
AUD53.90
Availability: 1 week
 
Mounting kit for LCL-113G thru LCL-816G (required)
Click to expand/minimize a list of what others bought with theLCM-CL1
LCM-CL1
AUD130.36
Availability: 1 week
 
Mounting kit for LCL-005 thru LCL-040 (required)
All amounts shown in AUD
Note: For detailed specifications and mounting considerations please link to PDF spec sheet below.
Ordering Example: (1) LCL-113G 113 gram thin beam load cell, AUD236.00  plus (1) LCL-CL1 mounting kit for LCL-113G, AUD53.90, AUD236.00 + 53.90 = AUD289.90
We noticed you are from the US. Visit your local site for regional offers and live support.