Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Subminiature Industrial Load Cell, Metric, 0-10 to 0-10,000 Newtons

LCMKD Series

Subminiature Industrial Load Cell,  Metric, 0-10 to 0-10,000 Newtons | LCMKD Series

AUD1,434.38 LCMKD-100N

  • Miniature Size
  • All Stainless Steel
  • 5 Point NIST Traceable Calibration with 59 kOhm Shunt Cal Data Provided
Load Cells, Force Sensors and Torque Transducers - View related products

Description

Small in size but not in performance, OMEGA's LCMKD Series compression load cells are designed to measure load ranges from 10 to 10,000 Newtons. Rugged all stainless steel construction and high performance strain gauges assure superior linearity and stability. Temperature compensation is achieved through a miniature circuit board which is included in the cable. These units are designed to be mounted on a smooth, flat surface .

The LCMKD is also available in standard configurations, with ranges from 0-2.2 to 0-1,000 lb. Please see the LCKD in related items below for complete details, or contact our Pressure department for more information..


SPECIFICATIONS
Excitation: 5 Vdc, 7 Vdc max
Output: 2 mV/V nominal
5-Point Calibration: 0%, 50%, 100%, 50%, 0%
Linearity: ±0.25% FSO
Hysteresis: ±0.25% FSO
Repeatability: ±0.10% FSO
Zero Balance: ±2% FSO
Operating Temp Range: -54 to 121°C (-65 to 250°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
   Span: ±0.018% of FSO/°C
   Zero: ±0.009% of FSO/°C
Safe Overload: 150% of Capacity
Ultimate Overload: 300% of Capacity
Bridge Resistance: 350 Ω min
Full Scale Deflection: 0.025 to 0.075 mm
Electrical Connection: 1.5 m (5 ft) 4-conductor insulated cable with temperature compensation board
Weight: <14 g (<0.5 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
LCMKD-10N
AUD1,512.21
Availability: 1 week
 
Subminiature compression load cell with 0 to 10 Newton range
  
LCMKD-20N
AUD1,434.38
Availability: 1 week
 
Subminiature compression load cell with 0 to 20 Newton range
  
LCMKD-50N
AUD1,434.38
Availability: 1 week
 
Subminiature compression load cell with 0 to 50 Newton range
  
LCMKD-100N
AUD1,434.38
Availability: 16 weeks
 
Subminiature compression load cell with 0 to 100 Newton range
  
LCMKD-200N
AUD1,434.38
Availability: 1 week
 
Subminiature compression load cell with 0 to 200 Newton range
Click to expand/minimize a list of what others bought with theLCMKD-500N
LCMKD-500N
AUD1,434.38
Availability: 1 week
 
Subminiature compression load cell with 0 to 500 Newton range
  
LCMKD-1KN
AUD1,434.38
Availability: 16 weeks
 
Subminiature compression load cell with 0 to 1,000 Newton range
  
LCMKD-2KN
AUD1,514.99
Availability: 1 week
 
Subminiature compression load cell with 0 to 2,000 Newton range
  
LCMKD-5KN
AUD1,514.99
Availability: 1 week
 
Subminiature compression load cell with 0 to 5,000 Newton range
Compatible Meters (examples of popular meters shown below; links under "Description" provide price & availability for full line of meter models)
  
DP8PT
AUD553.64
Availability: 1 week
 
1/8 DIN 4-digit Platinum Series input meter (Ratiometric Voltage and Current) with excitation, basic unit. Please see Platinum Series for pricing and availability of full range of Platinum Series meters. Use Part Number Builder to see all options.
Click to expand/minimize a list of what others bought with theDP25B-S
DP25B-S
AUD705.45
Availability: 3 weeks
 
1/8 DIN 4-digit DPiS strain gage meter with 90-240 Vac/dc power. Please see DP25B-S for pricing and availability of full range of DP25B-S meters. Use Part Number Builder to see all options.
  
DP8EPT
AUD728.14
Availability: 7 weeks
 
1/8 DIN 6-Digit display meter with USB communications. Please see Platinum Series for pricing and availability of full range of Platinum Series meters. Use Part Number Builder to see all options.
  
DP41-B
Consult Sales  
Availability: 
 
 
1/8 DIN 6-Digit strain meter with excitation. Please see DP41-B for pricing and availability of full range of DP41-B meters. Use Part Number Builder to see all options.
Related Products
  
IN-USBH
AUD1,021.74
Availability: 1 week
 
Field Calibratable USB Signal Conditioner - add digital USB output to mV/V pressure or load transducers. (see IN-USBH)
Click to expand/minimize a list of what others bought with theIN-UVI
IN-UVI
AUD1,051.10
Availability: 1 week
 
Wheatstone Bridge In-Line Signal Conditioner - converts the millivolt signal of the transducer to 0 to 5, 0 to 10, ±5, ±10 Vdc or 4 to 20, 12 ± 8 mA. (see IN-UVI)
All amounts shown in AUD
Ordering Example: (1) LCMKD-10N is a subminiature compression load cell with 0 to 10 Newton range, AUD1,512.21
We noticed you are from the US. Visit your local site for regional offers and live support.