Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Load Washers, Metric, 0-50 kgF to 0-10,000 kgF

LCMWD Series

Load Washers, Metric, 0-50 kgF to 0-10,000 kgF | LCMWD Series

Load Washers, Metric, 0-50 kgF to 0-10,000 kgF

AUD1,090.00 LCMWD-1KN

  • 5 Point NIST Traceable Calibration Provided
  • Ranges to 200 kN
  • Compact Design
  • Spherical Washers Included
  • Load Buttons Included
  • Recommend Use of Spherical Washers When Used with Bolts
  • Recommend Use of Load Button When Used as Compression Load Cell
Load Cells, Force Sensors and Torque Transducers - View related products

Description

The LCMWD is also available in standard configurations, with 0-200 to 0-200,000 lb ranges. Please see the LCWD for complete details, or contact our Pressure department for more information.


SPECIFICATIONS
Excitation: 10 Vdc (15V max)
Output: 2 mV/V
Accuracy (Linearity and Repeatability Combined):
    ≤10K lb/50 kN: ±0.5% BFSL
    >10K lb/50 kN: ±0.75% BFSL
Zero Balance: ±4.0% FSO
Operating Temp Range: -40 to 127°C (-40 to 260°F)
Compensated Temp Range: 16 to 71°C (60 to 160°F)
Thermal Effects:
    Zero: ±0.018% FSO/°C
    Span: ±0.018% FSO/°C
Safe Overload: 120% of capacity
Ultimate Overload: 200% of capacity
Bridge Resistance:
    <50k lb/200 kN: 350 Ω min
    ≥50k lb/200 kN: 700 Ω
Full Scale Deflection: 0.025 mm (0.001") typical
Construction: Stainless steel
Electrical: 1.5 m (5') insulated shielded cable
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LCMWD-1KN
AUD1,090.00
Availability: 9 weeks
 
load washer with 0-1 kNewton range
LCMWD-2KN
AUD1,092.20
Availability: 5 weeks
 
load washer with 0-2 kNewton range
LCMWD-5KN
AUD1,090.00
Availability: 9 weeks
 
load washer with 0-5 kNewton range
LCMWD-10KN
AUD1,085.00
Availability: 5 weeks
 
load washer with 0-10 kNewton range
LCMWD-20KN
AUD1,085.00
Availability: 1 week
 
load washer with 0-20 kNewton range
LCMWD-50KN
AUD1,280.11
Availability: 9 weeks
 
load washer with 0-50 kNewton range
LCMWD-100KN
AUD1,426.91
Availability: 11 weeks
 
load washer with 0-100 kNewton range
LCMWD-200KN
AUD1,538.48
Availability: 9 weeks
 
load washer with 0-200 kNewton range
All amounts shown in AUD
Note: One set of spherical washers and one set of load buttons supplied with each load cell.

Ordering Example: (1) LCMWD-10KN is a 10 kN capacity load washer supplied with 2 load buttons and a set of spherical washers, AUD1,085.00
We noticed you are from the US. Visit your local site for regional offers and live support.