Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

PLANAR BEAM LOAD CELL

LCPB Series

PLANAR BEAM LOAD CELL | LCPB Series

PLANAR BEAM LOAD CELL

  • All Aluminum Construction
  • Low Profile Design
  • Low Cost for OEM Applications
  • IP67 Environmental Rating
  • 5, 10, 20 and 100 kg Ranges
Load Cells, Force Sensors and Torque Transducers - View related products

Description

This item is being discontinued.


OMEGA’s LCPB Series planar beam load cells are low cost OEM style, commonly used in a variety of weighing applications. They are normally installed in sets of 3 or 4 under a platform in conjunction with a summing network. It’s low profile construction is ideal for scale design where space is limited such as postal scales, airport baggage scales or retail checkout scales.

SPECIFICATIONS
Excitation: 5 Vdc, 15 Vdc maximum
Output: 1 mV/V ± 0.1%
Linearity: ± 0.02% FS
Hysteresis: ± 0.01% FS
Zero Balance: ± 5% FS
Creep (in 30 minutes): ± 0.03% FS
Operating Temp Range: -10 to 100°C (14 to 212°F)
Compensated Temp Range: -10 to 100°C (14 to 212°F)
Thermal Effects:
    Span: ± 0.005% FS/°C (0.003/°F)
    Zero: ± 0.005% FS/°C (0.003/°F)
Safe Overload: 300% of capacity
Ultimate Overload: 400% of capacity
Terminal Resistance:
    Input: 1165 ± 50 Ω
    Output: 1000 ± 10 Ω
Construction: Aluminum
Environmental Rating: IP67
Electrical Connection: 1.8 m (6'), 28 AWG, 4 conductor shielded cable
Insulation Resistance: > 5000M Ω
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LCPB-5
Consult Sales  
Availability: 
 
 
Capacity; 5 kg (11lb) Dimension; 0 080 inchs, Compatible Meters; DP25B-S, DP41-S, DPiS
LCPB-10
Consult Sales  
Availability: 
 
 
Capacity; 10 kg (22 lb) Dimensions; 0.118 inches, Compatible Meters; DP25B-S, DP41-S, DPiS
LCPB-20
Consult Sales  
Availability: 
 
 
Capacity; 20 kg (44 lb) Dimensions; 0.160 inches, Compatible Meters; DP25B-S, DP41-S, DPiS
LCPB-100
Consult Sales  
Availability: 
 
 
Capacity;100 kg ( 220 lb ) Dimension; 0.375 inches, Compatible Meters; DP25B-S, DP41-S, DPiS
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.