Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

LVDT
Economical AC Displacement Transducers

LD200

Economical LVDT Displacement Transducers-LD200 Series, AC Powered | LD200

  • Low Cost - High Linearity
  • Rugged Construction for Machine Tools and Vehicles
  • Large Core Clearance for Easy Installation
  • Compatible with Standard AC LVDT Instruments
  • Cores Are Reversible and Interchangeable
  • Applications:
     Proprotional Actuators
     Robotic Automation
     Linear Servo Actuator
     Industrial Automation Controls
     Motion Control
Displacement and Proximity Transducers - View related products

Description

The LD200 Series ac powered LVDT transducers provide an economically priced range of displacement sensors that feature rugged construction and high performance. The series covers a broad range of measurements from 1.25 to 10 mm (0.05 to 0.40 inches). Use these transducers where high resolution and repeatability are important. The coils are wound on a rugged bobbin housed in a stainless steel case. Its epoxy bonded construction makes the device suitable for operation in applications with wet or oily environments or where high levels of mechanical stress (vibration, shock, etc.) are encountered. The armature assembly provides friction-free movement within the sensor due to the large radial clearance of the bore. These transducers offer excellent linearity, low levels of residual voltage and good temperature coefficients, making them ideal for most industrial or general purpose displacement measurement applications.

SPECIFICATIONS

ELECTRICAL

Excitation: 1 to 10 Vrms
Excitation Frequency: 1 to 10 kHz
Energizing Current: <40 mA
Frequency Response: 10% of excitation frequency
Zero Offset: 0.5% FS
Operating Temperature: -55 to 150°C (-67 to 302°F)
Compensated Temperature: -55 to 150°C (-67 to 302°F)
Thermal Effects: Zero: 0.025%/°C Sensitivity: 0.020%/°F
Electrical Termination: 0.3 m (12") leads

MECHANICAL
Core Mass:

LD200-1.25: 3.7 g (0.13 oz)
LD200-2.5: 6.2 g (0.22 oz)
LD200-5: 9.1 g (0.32 oz)
LD200-7.5: 11.3 g (0.40 oz)
LD200-10: 14.2 g (0.50 oz)
Core Thread: 6-40 UNF
Core Material: NiFe - Radio Metal 50
Radial Core Clearance: 1.6 mm (0.062")
Case Material: 400 Series Stainless Steel
Case Weight:
LD200-1.25: 33 g (1.16 oz)
LD200-2.5: 43 g (1.52 oz)
LD200-5: 48 g (1.73 oz)
LD200-7.5: 71 g (2.50 oz)
LD200-10: 74 g (2.61 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
LD200-1.25
Consult Sales  
Availability: 
 
 
Economical LVDT with +/- 1.25 mm stroke
  
LD200-2.5
Consult Sales  
Availability: 
 
 
Economical LVDT with +/- 2.5 mm stroke
  
LD200-5
Consult Sales  
Availability: 
 
 
Economical LVDT with +/- 5 mm stroke
  
LD200-7.5
Consult Sales  
Availability: 
 
 
Economical LVDT with +/- 7.5 mm stroke
Click to expand/minimize a list of what others bought with theLD200-10
LD200-10
Consult Sales  
Availability: 
 
 
Economical LVDT with +/- 10 mm stroke
  
LDX-2
AUD1,120.00
Availability: 1 week
 
Loop powered LVDT signal conditioner
  
LDX-3A
AUD1,354.48
Availability: 1 week
 
AC powered LVDT signal conditioner
  
LDX-4
AUD1,348.59
Availability: 11 weeks
 
DC powered LVDT signal conditioner
All amounts shown in AUD
Ordering Example:  (1) LDX-3A ac powered LVDT signal conditioner, AUD1,354.48
We noticed you are from the US. Visit your local site for regional offers and live support.