Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Digital Output LVDT Displacement Transducers - Discontinued

LD640 Series

Digital Output LVDT Displacement Transducers | LD640 Series

Digital Output LVDT Displacement Transducers

  • Better Than 0.2% Linearity
  • 5 to 150 mm Travel Lengths Available
  • RS485 Serial Communications Output
  • Rugged Stainless Steel Body Construction
  • IP67 Environmental Rating
  • Guided Core with Removable Spring for Easy Installation

Description

Note: This model is discontinued and is no longer available.

The LD640 Series digital output displacement transducers have improved IP67-rated sealing, coupled with polymer guides with rigid carriers. They are used in industrial automation controls requiring a digital signal. These units require either a LDN232 modules or the DR601 digital display.
SPECIFICATIONS
Linearity: <0.2% FSO
Read Rate: Up to 3960 readings per second
Bandwidth: Up to 460 Hz, depending on noise performance required
Signal Output: RS485 serial communications
Storage Temp:
   Probe Interface: -20 to 85°C (-4 to 185°F)
   Transducer: -40 to 120°C (-40 to 248°F)
Operating Temp:
   Probe Interface: 0 to 60°C (32 to 140°F)
   Transducer: -40 to 120°C (-40 to 248°F)
Sealing:
   Probe Interface: IP43
   Transducer: IP67
Vibration (Sinusoidal Frequency):
   0 to 50 Hz: 1 to 10 g rms linear Amplitude
   50 Hz to 1 kHz: 10 g rms Amplitude
Shock:
   Drop Testing: 1 m (3') onto hard surface
   Topple Testing: 10 times each end onto hard surface
Cable: PFA, 2 m (6') long
Integral Electronics Module: Supplied
Core Material: Nickel-iron
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
LD640-5
Consult Sales  
Availability: 
 
 
Digital output displacement transducer with 5 mm (0.2") range
  
LD640-10
AUD1,415.00
Availability: 1 week
 
Digital output displacement transducer with 10 mm (0.4") range
  
LD640-15
Consult Sales  
Availability: 
 
 
Digital output displacement transducer with 15 mm (0.5") range
  
LD640-20
Consult Sales  
Availability: 
 
 
Digital output displacement transducer with 20 mm (0.8") range
  
LD640-30
Consult Sales  
Availability: 
 
 
Digital output displacement transducer with 30 mm (1.0") range
  
LD640-50
Consult Sales  
Availability: 
 
 
Digital output displacement transducer with 50 mm (2.0") range
  
LD640-100
AUD1,735.00
Availability: 11 weeks
 
Digital output displacement transducer with 100 mm (4.0") range
  
LD640-150
Consult Sales  
Availability: 
 
 
Digital output displacement transducer with 150 mm (6.0") range
ACCESSORIES
Click to expand/minimize a list of what others bought with theLD-TIP
LD-TIP
AUD95.90
Availability: 4 weeks
 
Ball tip accessory
Click to expand/minimize a list of what others bought with theLD-UJOINT-KIT
LD-UJOINT-KIT
AUD410.36
Availability: 2 weeks
 
U-Joint kit for LD640 (2 U-joints)
Required Accessories (Either of)
  
DR601
Consult Sales  
Availability: 
 
 
Digital diaplay
  
LDN232
Consult Sales  
Availability: 
 
 
Digital interface module
All amounts shown in AUD
Note: For compatible instrumentation see links below for DR601 and LDN232.
We noticed you are from the US. Visit your local site for regional offers and live support.