Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Interface Modules for Digital Probes and Linear Encoders

LDN232

Interface Modules for Digital Probes and Linear Encoders | LDN232

Interface Modules for Digital Probes and Linear Encoders

CE
  • Connects to Standard RS-232 Port on PC or PLC
  • Up to 31 Probes on Each Port
  • Mix and Match Digital Gage Probes and Linear Encoders
  • Driver Software for DOS Included
Displacement and Proximity Transducers - View related products

Description

OMEGA's LDN232 adaptor provides easy connection of GP901 digital gage probes to any device with a full duplex RS232 serial port, such as a computer or PLC. Up to 31 sensors, in any combination, can be connected to a single serial port. Connections are simplified by use of the LDN-CON connector. These ingenious devices can be used individually, daisy-chained using standard computer cable, or plugged together to form multi-channel nests. A free software package includes drivers for DOS as well as example programs, with source code, for popular programming languages. A demonstration program is included showing outputs in numerical and column display format.

SPECIFICATIONS
Power: 5 Vdc @ 60 mA (+60 mA per probe)
Interface: RS232C or V24/V28
Baud Rate: Up to 115.2 K baud
Operating Temperature: 0 to 40°C (32 to 104°F)
Connector: 9-pin D type
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LDN232
Consult Sales  
Availability: 
 
 
RS232 interface module for use with GP901 gaging probes
LDN-CON
Consult Sales  
Availability: 
 
 
Probe connector for use with GP901 gaging probes
LDN-PS
Consult Sales  
Availability: 
 
 
5 Vdc @ 2 amp power supply (for systems requiring more current than the computer can supply)
All amounts shown in AUD
 

Product Manuals:

Download LDN-PS - 5 VDC 2 Amp Power Supply
Download LDN232 - RS232 Interface Module
We noticed you are from the US. Visit your local site for regional offers and live support.