Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Large Display Meter for Strain Gage Bridge or Process Inputs - Discontinued

LDP63000-S, LDP63000-E

Large Display Meter for Strain Gage Bridge or Process Inputs | LDP63000-S, LDP63000-E

CE
  • Large 38 mm (1.5") LED Display Readable to 21 m (70')
  • Various Input Types Available
  • Alarms, Analog Outputs, and Communication Optional
  • User Scalable Display
  • 5 Digit Display, -19999 to 99999 Counts
  • Universal AC/DC Powered
  • PC Software for Meter Configuration
  • NEMA 4X IP65 Front Face
  • 121 x 254 mm (4.75 x 10")
  • Field Installable Output Cards (Optional)

Description

The LDP63000-S series has been discontinued. Please see the ILD-SP as a possible alternative or contact our sales department.

The LDP63000 Series is a versatile display that can increase productivity by offering the plant floor or production area a large visual display of their current status. The LDP63000 display accepts various analog inputs through the use of input modules which allow the unit to adapt to most any application. Process and strain inputs can be field scaled over a range of -19999 to 99999 counts with floating decimal point. Additional plug-in option cards can add alarms, analog output, and communication/bus capabilities, making the LDP63000 a truly intelligent panel meter.

SPECIFICATIONS
Display: 38 mm (1.5") Red LED, 5-Digit: (-19999 to 99999)
Power Requirements: 85 to 250 Vac, 50/60 Hz, 18 VA ("-LV" low voltage option: 11 to 36 Vdc or 24 Vac ±10%, 50/60 Hz, 14 W)
Excitation:
    Process: 24 Vdc @ 50 mA, ± 5% regulated
    Strain: Selectable 5 Vdc @65 mA or 10 Vdc @125 mA (± 2%)
Keypad: Five tactile membrane switches integrated into the front panel
Operating Temperature Range: 0 to 50°C (32 to 122°F)
Storage Temperature Range: -40 to 60°C (-40 to 140°F)
Operating and Storage Humidity: 0 to 85% max. RH (non-condensing)
Altitude: Up to 2000 meters
Enclosure Rating: IP65 Face only
Connections: High compression cage-clamp terminal blocks
Construction: Steel with textured black polyurethane paint
Dimensions: 254 x 120.7 x 121.2 mm (10.0 x 4.75 x 4.77")
Panel Cutout: 236 x 92.2 mm (9.29 x 3.63")
Depth Behind Panel: 118.1 mm (4.65")
Panel Thickness: 1.57 to 9.5 mm (0.060 to 0.375")
Weight: 1.2 kg (2.7 lbs)

PROCESS INPUTS
INPUT RANGE ACCURACY (18 TO 28°C) ACCURACY (0 TO 50°C) IMPEDANCE/ COMPLIANCE MAX CONTINUOUS OVERLOAD DISPLAY RESOLUTION
20 Ma
(-2 to 26 mA)
0.03% of rdg
+2 µA
0.12% of rdg
+3 µA
20 Ω 150 mA 1 µA
10 Vdc
(-1 to 13 Vdc)
0.03% of rdg
+2 mV
0.12% of rdg
+3 mV
500 KΩ 300V 1 mV


STRAIN GAGE BRIDGE INPUTS
INPUT RANGE ACCURACY (18 TO 28°C) ACCURACY (0 TO 50°C) IMPEDANCE/ COMPLIANCE MAX CONTINUOUS OVERLOAD DISPLAY RESOLUTION
± 24 mVdc 0.02% of rdg
+3 µV
0.07% of rdg
+4 µV
100 MΩ 30V 1 µV
0.02% of rdg
±240 mVdc
0.07% of rdg
+30 µV
+40 µV 100 MΩ 30V 10 µV
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
LDP63000-S
Consult Sales  
Availability: 
 
 
Large display meter, strain gauge bridge inputs, 85 to 250 Vac power
  
LDP63000-S-LV
Consult Sales  
Availability: 
 
 
Large display meter, strain gauge bridge inputs, 11 to 36 Vdc/24 Vac
  
LDP63000-E
AUD1,245.00
Availability: 1 week
 
Large display meter, process inputs, 85 to 250 Vac power
  
LDP63000-E-LV
Consult Sales  
Availability: 
 
 
Large display meter, process inputs, 11 to 36 Vdc/24 Vac
ANALOG OUTPUT
Click to expand/minimize a list of what others bought with theLDP6-CDS10
LDP6-CDS10
Consult Sales  
Availability: 
 
 
Dual setpoint relay output card
Click to expand/minimize a list of what others bought with theLDP6-CDS20
LDP6-CDS20
AUD153.00
Availability: 1 week
 
Quad setpoint relay output card
  
LDP6-CDS30
Consult Sales  
Availability: 
 
 
Quad setpoint sinking open collector output card
Click to expand/minimize a list of what others bought with theLDP6-CDS40
LDP6-CDS40
AUD122.00
Availability: 1 week
 
Quad setpoint sourcing open collector output card
ANALOG OUTPUT
Click to expand/minimize a list of what others bought with theLDP6-CDL10
LDP6-CDL10
AUD208.00
Availability: 1 week
 
Analog output card
COMMUNICATIONS (ONLY 1 COMMUNICATIONS CARD CAN BE INSTALLED INTO BASE METER)*
  
LDP6-CDC10
AUD163.00
Availability: 1 week
 
RS485 Serial communications output card with terminal block
  
LDP6-CDC1C
AUD163.00
Availability: 1 week
 
Extended RS485 Serial communications output card with dual RJ11 connector
Click to expand/minimize a list of what others bought with theLDP6-CDC20
LDP6-CDC20
AUD163.00
Availability: 1 week
 
RS232 Serial communications output card with terminal block
  
LDP6-CDC2C
AUD163.00
Availability: 1 week
 
Extended RS232 Serial communications output card with 9-Pin D connector
  
LDP6-CDC40
AUD189.00
Availability: 1 week
 
Modbus communications card
  
LDP6-CDC4C
Consult Sales  
Availability: 
 
 
Extended modbus communications card with dual RJ11 connector
ACCESSORIES (FIELD INSTALLABLE)
  
LDP6-ENC9
AUD485.00
Availability: 1 week
 
NEMA 4 (IP65) enclosure
  
LDP6-SHR
Consult Sales  
Availability: 
 
 
Shroud
  
LDP6-MB
Consult Sales  
Availability: 
 
 
Mounting bracket
  
GE-2515
Consult Sales  
Availability: 
 
 
Reference Book: Process Control
All amounts shown in AUD
Note: Comes with mounting bracket and complete operators manual.
Ordering Example: (1) LDP6-CDL10 Analog output card, AUD208.00 
We noticed you are from the US. Visit your local site for regional offers and live support.