Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Extra Large Display Meter - Discontinued

LDP63100-E

Extra Large Display Meter | LDP63100-E

Extra Large Display Meter

CE
  • Large 101 mm (4") LED Display Readable to 54 m (180')
  • Various Input Types Available
  • Field Installable Alarms, Analog Outputs, and Communication
  • Programmable User Inputs
  • Universal 85 to 250 Vac Powered
  • NEMA 4X (IP65) Face

Description

The LDP63100 series has been discontinued. Please see the ILD-UTP Series as a possible alternative or contact our sales department.

The LDP63100 is a versatile display that can increase productivity by offering the plant floor or production area a large visual display of their current status. Whether your measurement is voltage, current, process, or weight the LDP63100 can satisfy your requirement. The LDP63100 accepts various analog inputs which allow the unit to adapt to most any application. Additional plug-in option cards can add alarms, analog output, and communication/bus capabilities, making the LDP63100 a truly intelligent panel meter.

The unit is a large display, designed to be remotely mounted and therefore does not have a programming keypad. Unit programming can be accomplished by the use of external switches that can be wired via the terminal block to allow unit programming. A minimum of 3 switches would be required. A remote programming option provides a 3 m (10') interconnecting cable and programming box allowing easy programming of the display
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
LDP63100-S
Consult Sales  
Availability: 
 
 
4" digit large display meter, strain gauge bridge inputs, 85 to 250 Vac power
  
LDP63100-E
Consult Sales  
Availability: 
 
 
4" digit large display meter, process inputs, 85 to 250 Vac power
OPTIONAL PLUG-IN OUTPUT CARDS (FIELD INSTALLABLE)
Setpoint alarms (only 1 alarm card can be installed into base meter)
Click to expand/minimize a list of what others bought with theLDP6-CDS10
LDP6-CDS10
Consult Sales  
Availability: 
 
 
Dual setpoint relay output card
Click to expand/minimize a list of what others bought with theLDP6-CDS20
LDP6-CDS20
AUD153.00
Availability: 1 week
 
Quad setpoint relay output card
  
LDP6-CDS30
Consult Sales  
Availability: 
 
 
Quad setpoint sinking open collector output card
Click to expand/minimize a list of what others bought with theLDP6-CDS40
LDP6-CDS40
AUD122.00
Availability: 1 week
 
Quad setpoint sourcing open collector output card
Analog Output
Click to expand/minimize a list of what others bought with theLDP6-CDL10
LDP6-CDL10
AUD208.00
Availability: 1 week
 
Analog output card
Communications (only 1 communications card can be installed into base meter)
  
LDP6-CDC10
AUD163.00
Availability: 1 week
 
RS485 Serial communications output card with terminal block
  
LDP6-CDC1C
AUD163.00
Availability: 1 week
 
Extended RS485 Serial communications output card with dual RJ11 connector
Click to expand/minimize a list of what others bought with theLDP6-CDC20
LDP6-CDC20
AUD163.00
Availability: 1 week
 
RS232 Serial communications output card with terminal block
  
LDP6-CDC2C
AUD163.00
Availability: 1 week
 
Extended RS232 Serial communications output card with 9-Pin D connector
  
LDP6-CDC40
AUD189.00
Availability: 1 week
 
MODBUS communications card
  
LDP6-CDC4C
Consult Sales  
Availability: 
 
 
Extended MODBUS communications card with dual RJ11 connector
Accessories
  
LDP6-PGM
AUD197.00
Availability: 1 week
 
Remote programming module with 3 m (10') cable
  
LDP6-ENC12
AUD650.00
Availability: 1 week
 
NEMA 4 (IP65) enclosure
  
LDP631-SHR
Consult Sales  
Availability: 
 
 
Shroud
  
LDP6-EN/SH
AUD805.00
Availability: 1 week
 
NEMA 4 (IP65) enclosure with shroud
  
EE-2401
Consult Sales  
Availability: 
 
 
Reference Book: Electricians Testing and Troubleshoooting Pocket Guide
All amounts shown in AUD
Note: Comes with mounting hardware and complete operator's manual.
Adding Option Cards: Meters can be fitted with up to 3 optional plug-in cards. However, only 1 card from each function type can be installed at a time. The function types include Setpoint Alarms, Communications, and Analog Output. The cards can be installed initially or at a later date. Each optional plug-in card is shipped with installation and programming instructions.
Ordering Example: (1) LDP6-CDL10 Analog output card, AUD208.00 

Product Manuals:

Download LDP63100 - Extra Large Display Meter
Download DP63500-T,DP63600-DC,DP63700-AC,DP63800-E,DP63900-S - Digital Panel Meters
We noticed you are from the US. Visit your local site for regional offers and live support.