Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Large Display Process Meter - Discontinued

LDP63200 Series

Large Display Process Meter | LDP63200 Series

Large Display Process Meter

  • 57 mm (2.25") and 101 mm (4") High Red LED Digits
  • Programmable Scaling and Decimal Points
  • Programmable User Input
  • Dual 5 Amp Form C Relay
  • Aluminum NEMA 4X (IP65) Case Construction
  • RS232/RS485 Serial Communications
  • Universally Powered

Description

The LDP63200 series has been discontinued. Please see the ILD-UTP as a possible alternative or contact our sales department.

The LDP63200 Series are versatile large display meters available as a DC volt, current, or process meter with scaling, serial communications and dual relay outputs. The 5-digit displays are available in either 57 mm (2.25") or 101 mm (4") high red LED digits with adjustable display intensities. The 57 mm (2.25") high models are readable up to 39.6 m (130'). The 101 mm (4") high models are readable up to 54.9 m (180'). Both versions are constructed of a NEMA 4X (IP65) enclosure in light weight aluminum. All models also come with dual Form C relay outputs and RS232/ RS485 serial communications.

SPECIFICATIONS
Display: 5-digit, 57 mm (2.25") or 101 mm (4") intensity adjustable red LED (-99999 to 99999)
Power Requirements
AC Power: 50 to 250 Vac 50/60 Hz, 26 VA
DC Power: 21.6 to 250 Vdc, 11 W
DC Out: ±24 Vdc at 100 mA if input voltage is greater than 50 Vac/Vdc ±24 Vdc at 50 mA if input voltage is less than 50 Vdc
Isolation: 2300 Vrms for 1 min to all inputs and outputs
Input Ranges: Jumper selectable
A/D Converter: 16 bit resolution
A/D Conversion Rate: 6 readings/sec
Display Response Time: 500 msec min
User Input
Software: Selectable pull-up (8.6 K) or pull-down resistor (3.9 K) that determines active high or active low input logic.
Trigger levels: VIL = 1.0V max; VIH = 2.4V min; VMAX = 28 Vdc
Response Time: 5 msec typ; 50 msec debounce (activation and release)
Communications
Type: RS485 or RS232 Isolation To Sensor and User Input
Commons: 500 Vrms for 1 min
Working Voltage: 50V not isolated from all other commons
Data: 7/8 bits
Parity: No, odd or even
Baud Rate: 300 to 38.4 K
Bus Address: Selectable 0 to 99, max 32 m (105') per line (RS485)
Memory: Nonvolatile EEPROM retains all programming parameters and max/min values when power is remove
Output
Type: Single FORM-C relay
Isolation to Sensor and User Input
Commons: 1400 Vrms for 1 min
Working Voltage: 150 Vrms
Contact Rating:
  Resistive Load: 5 amps @ 120/240 Vac or 28 Vdc
  Inductive Load: 1/8 H.P. @ 120 Vac
Life Expectancy: 100,000 min operations
Response Time
  Turn On: 4 msec max
  Turn Off: 4 msec max
Environmental Conditions
Operating Temperature: 0 to 65°C (32 to 149ºF)
Storage Temperature: -40 to 70°C (-40 to 158ºF) Operating and Storage Humidity: 0 to 85% max RH (non-condensing) Vibration According to IEC 68-2-6: Operational 5 to 150 Hz, in X, Y, Z direction for 1.5 hours, 2 g’s (1 g relay) Shock According to IEC 68-2-27: Operational 30 g’s (10 g relay), 11 msec in 3 directions
Altitude: Up to 2000 m (6561')
Connections: Internal removable terminal blocks
Wire Strip Length: 10 mm (0.4")
Wire Gage: 24-12 AWG copper wire, 90°C rated insulation only
Torque: 5.3 inch-lbs (0.6 N-m) max
Cable Diameter: Outside diameter must be 4.6 mm (0.181") to 7.9 mm (0.312") to maintain NEMA 4 (IP65) rating of cord grips
Construction: Aluminum enclosure, steel side panels with textured black polyurethane paint for scratch and corrosion resistance protection. Meets NEMA 4X (IP65) specifications. Installation Category II, pollution degree 2
Weight:
  LDP63200-2: 2.04 kg (4.5 lb)
  LDP63200-4: 4.76 kg (10.5 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LDP63200-2
Consult Sales  
Availability: 
 
 
Large 57 mm (2.25") display process meter
LDP63200-4
Consult Sales  
Availability: 
 
 
Large 102 mm (4") display process meter
All amounts shown in AUD
Note: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.