Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Profile DIN Rail Power Supplies for industrial devices

LP-PS Series Power Supplies

Low Profile DIN Rail Power Supplies for industrial devices | LP-PS Series Power Supplies

Low Profile DIN Rail Power Supplies for industrial devices

CE
  • 15 to 100 Watts for 5, 12 & 24 VDC
  • Universal AC Inputs/Full Range
  • Fits in 4" Deep Enclosures
  • Isolation Class 2
  • Protections: Short Circuit/ Overload/Overvoltage
  • LED Indicator for Power On
  • % Full Load Burn-In Test
  • Install on 35 x 7.5 or 35 x 15 mm DIN Rail
Automation Controllers and HMI - View related products

Description

The LP-PS Series of power supplies provides a reliable DC power source for any industrial control system. These economical and reliable power supplies for industrial devices are designed to take minimal depth in your electrical control cabinet. The LP-PS Series power supplies offer short-circuit, over-load and over-voltage protection. These high quality power supplies have passed a 100% full load burn-in test, and are UL listed, CE marked and are class 2 compliant.

SPECIFICATIONS
Working Temperature: -20 to 50°C (-4 to 122°F)
Working Humidity: 20 to 90% RH non-condensing
Dimensions: 96 H x 56 mm D (3.66 x 2.22") for width see "To Order" table
Output Voltage: 24 Vdc
Voltage Tolerance: ±1%
Line and Load Regulation: ±1%
Input Voltage: 85 to 264 Vac, 47 to 63 Hz, 120 to 370 Vdc
AC Current:
    LP-PS-1524 and LP-PS-3024: 0.88A/115 Vac, 0.48A/230 Vac
    LP-PS-4524: 1.5A/115 Vac, 0.75A/230 Vac
    LP-PS-6024: 1.2A/115 Vac, 0.80A/230 Vac
    LP-PS-10024: 3A/115 Vac, 1.6A/230 Vac
Inrush Current:
    LP-PS-1524: Cold start 35A/115 Vac, 65A/230 Vac
    LP-PS-3024: Cold start 15A/115 Vac, 30A/230 Vac
    LP-PS-4524: Cold start 30A/115 Vac, 60A/230 Vac
    LP-PS-6024: Cold start 18A/115 Vac, 36A/230 Vac
    LP-PS-10024: Cold start 30A/115 Vac, 45A/230 Vac

OUTPUT
Ripple and Noise:
    LP-PS-1524, LP-PS-3024,
    LP-PS-6024 and LP-PS-10024: 150 mVp-p
    LP-PS-4524: 480 mVp-p
Voltage Range:
    LP-PS-1524, LP-PS-3024,
    LP-PS-4524 and LP-PS-6024: 21.6 to 26.4V
    LP-PS-100724: 24 to 29V
Protection Overload:
    LP-PS-1524, LP-PS-3024,
    LP-PS-4524 and LP-PS-6024: 105 to 160%, 27.6 to 32.4V
    LP-PS-10024: 105 to 135%, 30 to 35V
Efficiency: 80 to 89%
Safety Standards: EN60950-1, LP-PS-4524 UL508
Withstand Voltage (I/P-O/P): 3k Vac
Insulation Resistance: I/P-O/P, 100 m Ω/500 Vdc EMI compliance to EN55011, EN55022 (CISPR22), Class B
Harmonic Current: Compliance to EN61000-3-2,-3
EMS Immunity 10 and 20 W Models: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, 11, EN50204, EN55024, EN61000-6-1, EN61204-3, light industry level, criteria A
EMS Immunity 40, 60 and 100 W Models: Compliance to EN61000-4-2, 3, 4, 5, 6, 8, 11, EN50204, EN55024, EN61000-6-2, EN61204-3, heavy industry level, criteria A
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Low Profile 24Vdc Power Supplies
Click to expand/minimize a list of what others bought with theLP-PS-1524
LP-PS-1524
Consult Sales  
Availability: 
 
 
Low Profile 24Vdc power supply, 15W, 0.63 Amp, 25mm (1") wide
  
LP-PS-3024
Consult Sales  
Availability: 
 
 
Low Profile 24Vdc power supply, 36W, 1.5 Amp, 78mm (3.07") wide
  
LP-PS-4524
Consult Sales  
Availability: 
 
 
Low Profile 24Vdc power supply, 45W, 2 Amp, 78mm (3.07") wide
  
LP-PS-6024
Consult Sales  
Availability: 
 
 
Low Profile 24Vdc power supply, 60W, 2.5 Amp, 78mm (3.07") wide
  
LP-PS-10024
AUD337.63
Availability: 7 weeks
 
Low Profile 24Vdc power supply, 100W, 4 Amp, 100mm (3.93") wide
Low Profile 5Vdc Power Supplies
  
LP-PS-1505
Consult Sales  
Availability: 
 
 
Low Profile 5Vdc power supply, 12W, 2.4 Amp, 25mm (1") wide
  
LP-PS-3005
AUD190.00
Availability: 5 weeks
 
Low Profile 5Vdc power supply, 15W, 3 Amp, 78mm (3.07") wide
  
LP-PS-4505
AUD188.00
Availability: 5 weeks
 
Low Profile 5Vdc power supply, 25W, 5 Amp, 78mm (3.07") wide
  
LP-PS-6005
AUD240.00
Availability: 5 weeks
 
Low Profile 5Vdc power supply, 32.5W, 6.5 Amp, 78mm (3.07") wide
Low Profile 12Vdc Power Supplies
  
LP-PS-1512
Consult Sales  
Availability: 
 
 
Low Profile 12Vdc power supply, 15W, 1.24 Amp, 25mm (1") wide
  
LP-PS-3012
AUD190.00
Availability: 1 week
 
Low Profile 12Vdc power supply, 24W, 2 Amp, 78mm (3.07") wide
  
LP-PS-4512
AUD188.00
Availability: 5 weeks
 
Low Profile 12Vdc power supply, 42W, 3.5 Amp, 78mm (3.07") wide
  
LP-PS-6012
AUD240.00
Availability: 5 weeks
 
Low Profile 12Vdc power supply, 54W, 4.5 Amp, 78mm (3.07") wide
  
LP-PS-10012
AUD338.00
Availability: 16 weeks
 
Low Profile 12Vdc power supply, 97.5W, 7.5 Amp, 100mm (3.93") wide
DIN Rail
  
DRTB-RAIL-3575
AUD18.89
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 2 m long
  
DRTB-RAIL-3575-1
AUD10.01
Availability: 1 week
 
DIN rail 35 x 7.5 mm, 1 m long
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.