Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Linear Potentiometers Compact Design - Discontinued

LP803

Linear Potentiometers | LP803

Linear Potentiometers

  • Compact 12.7 mm (0.5") Diameter
  • Easy, Accuract Displacement Measurements
  • Unique Conductive Film Design for Excellent Resolution
  • Rugged, Vibration Resistant
Displacement and Proximity Transducers - View related products

Description

The LP803 series has been discontinued. Please see the LP804 series as a possible alternative or contact our Pressure Engineering department.

The OMEGA™ LP803 Series linear potentiometers can be used to measure linear position or displacement up to 10" in a wide variety of manufacturing and process equipment. There units feature front and rear bearings, anodized extruded aluminum housing, stainless steel shaft,precious metal wipers and contacts for long trouble free life in harsh factory environments. Based on a conductive plastic film element, the LP803 Series provides high resolution, absolute position measurement without external signal conditioners.

SPECIFICATIONS
Resistance: 1000 Ω/in ±20%
Power Rating: 0.25 Watts/in
Linearity: 1% FS
Repeatability: 0.0127 mm (0.0005")
Resolution: 0.00127 mm (0.00005")
Operating Temperature: -40 to 80°C (-40 to 175°F)
Wiper Current: <1 µA
Starting Force: 1 oz max
Mechanical Travel: Range +1.27 mm (+0.05") minimum
Life: 1 billion @ 300 mm (12")/sec 1.8 m (70")/sec max, decreases life
Construction: Anodized cast aluminum (shaft, stainless steel)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
LP803-01
Consult Sales  
Availability: 
 
 
Compact linear potentiometer with 1" (25 mm) range
  
LP803-02
Consult Sales  
Availability: 
 
 
Compact linear potentiometer with 2" (51 mm) range
Accessories
Click to expand/minimize a list of what others bought with theTX4-100
TX4-100
AUD87.85
Availability: 1 week
 
30 m (100') 4-conductor shielded wire
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.