Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Tuning Fork Sensor | Polyphenylene Sulfide

LTU-100A-R

Tuning Fork | Polyphenylene Sulfide | LTU-100A-R

Tuning Fork | Polyphenylene Sulfide

CE
  • All Plastic Design Works in a Wide Variety of Applications
  • Not Bothered by Foam or Bubbles
  • SPST Relay Standard
  • Excellent for Use in Food, Pharmaceutical, and Wastewater Applications
  • NEMA 6 (IP68) Submersible Sensor and Cable
  • Works with Liquids and Slurries
Level Switches & Transmitters - View related products

Description

The LTU-101A-R consists of a sensor with dual tuning forks which are vibrated at a high frequency. As the tuning fork is progressively covered by a liquid, a shift in frequency occurs which activates the relay output. The tuning fork sensor is often used in conditions where there may be frequent composition changes in the liquid. Factory calibration ensures accuracy over a wide range of liquids, including lubricating oils and hydraulic fluids.

Specifications
Accuracy: ±1 mm (0.04") in water
Repeatability: ±0.5 mm (0.02") in water
Frequency: 400 Hz
Supply Voltage: 12 to 28 Vdc
Consumption: 25 mA maximum
Relay: 60 VA, 1 A maximum
Switch Output: SPST Selectable NO or NC states
Temperature Range: -40 to 80°C (-40 to 176°F)
Pressure Range: 150 psi (10 bar) @ 25°C (76°F); derated @ 1.667 psi (0.113 bar) per °C above 25°C (76°F)(br) Probe Material: Ryton®
Probe Rating: NEMA 6 (IP68)
Mounting Threads: ¾ NPT
Cable Type: 3 m (10'), 5-wire, shield and PP jacket
Max. Cable Run: 305 m (1000')
Dimensions: 114 x 27 mm (4.5 x 1.05"), ¾ NPT or ¾ G
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LTU-101A-R
AUD690.00
Availability: 9 weeks
 
Tuning fork sensor, Ryton® ¾ NPT
LTU-101A-G-R
AUD689.32
Availability: 9 weeks
 
Tuning fork sensor, Ryton® ¾ G
All amounts shown in AUD
Note: Comes complete with operator’s manual, CE compliance.
We noticed you are from the US. Visit your local site for regional offers and live support.