Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Capacitance Level Switches

LVCN4300 Series

Capacitance Level Switches | LVCN4300 Series

Capacitance Level Switches

AUD1,680.00 LVCN4321-12

  • Can Operate at High Temperatures and Pressure
  • Unaffected by Coating Media or Aggressive Products
  • Accurate and Reliable Switching
  • Easy Economical Installation
  • Rugged Construction
  • No Moving Parts
  • Functions on Conductive as Well as Non-Conductive Medias
  • Wide Range of Applications/Industries (i.e. Water, Oils, Corrosives, etc.)
Level Switches & Transmitters - View related products

Description

The LVCN4300 Series level switches are flexible, as well as cost effective, level solutions for a great variety of applications. Rods can be encased in PTFE tubing as an option. The wide range of applications for RF level measurement switches include liquids and paste. To cater to all applications, OMEGA’s capacitance probes are offered with different designs and features. Housings must also be compatible with the requirements for hazardous, wash-down, wet, and/or dusty environments. Explosion-proof environments may require the housing to be certified. In addition, the active probe might need to be intrinsically safe or have an intrinsic safety barrier. The LVCN4300 series point level switch probe works as a remote probe and is compatible with the LVCN400 series relay. This combination allows the electrode to be used in temperatures up to 177°C (350°F). The LVCN4300 is a very compact 316 SS switch.

SPECIFICATIONS
Power Supply for LVCN401: 24 Vdc ±10%
Power Supply for LVCN402: 115 Vac (50/60 Hz)
Power Supply for LVCN403: 230 Vac (50/60 Hz)
Current Consumption: Max 2 VA
Adjustment: Potentiometer switch point
Range of Sensitivity: 0.1 to 5 pF
Output: 5A SPDT Relay (250 Vac max)
Process Connection: 3/4, 1/2, 11/2 NPT, 11/2" Tri-Grip™ (Tri-Clamp® compatible) or 2" flange
    LVCN4300: 16 mm (5/8") diameter
Electrode Length: 100 to 1800 mm (0.33 to 6') for water; 100 to 600 mm (0.33 to 2') for other materials
Enclosure Material: Glass filled nylon standard
Dimensions: 89 W x 64 mm H (31/2 x 21/2")
Aluminum Diecast Temperature Range: -10 to 120°C (-14 to 248°F)
    “-HT” Units: 177°C (350°F)
Max Pressure: 290 psi (20 bar)
Level Indication: LED Status on/off
Protection Class for LVCN400: IP40
LVCN4300: PTFE: 177°C (350°F)
Weight:
    Sensor: 1 kg (2.2 lb) for 24" L
    LVCN400 electronics: Approx. 227 g (0.5 lb)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Capacitance Switches
  
LVCN4321-12
AUD1,680.00
Availability: 7 weeks
 
1 Rod, Requires LVCN400 Series remote electronics, 3/4 NPT, 12" L, max temp 177°C (350°F), glass filled nylon enclosure with 1/2 NPT conduit with cable gland
  
LVCN4321-12-PTFE
AUD1,955.00
Availability: 9 weeks
 
1 Rod, Requires LVCN400 Series remote electronics, 3/4 NPT, 12" L, PTFE tubed, max temp 177°C (350°F), glass filled nylong with 1/2 NPT conduit with cable gland
  
LVCN4321-24-PTFE
AUD2,155.00
Availability: 9 weeks
 
Point level switch, 1 rod, requires LVCN400 Series remote electronics, 3/4 NPT, 24" L, PTFE tubed, max temp 177°C (350°F), glass filled nylon enclosure with 1/2 NPT conduit with cable gland
  
LVCN4322-24-PTFE
AUD2,385.00
Availability: 9 weeks
 
Point level switch, 1 rod, requires LVCN400 Series remote electronics, 3/4 NPT, 24" L, PTFE tubed, max temp 177°C (350°F), aluminum die cast enclosure with 1/2 NPT conduit entry
  
LVCN4341-12
AUD2,090.00
Availability: 7 weeks
 
Point level switch, 1 rod, requires LVCN400 Series remote electronics, 1.5" Tri-Grip™ 12" L, max temp 177°C (350°F), glass filled nylon with 1/2 NPT conduit with cable gland
Electronics
  
LVCN401
AUD660.00
Availability: 7 weeks
 
24 Vdc relay electronics for LVCN4300 Series, 83 H x 44 W x 111 D mm (3.25 x 1.75 x 4.37")
  
LVCN402
AUD690.00
Availability: 7 weeks
 
115 Vac relay electronics for LVCN4300 Series, 83 H x 44 W x 111 D mm (3.25 x 1.75 x 4.37")
  
LVCN403
AUD690.00
Availability: 7 weeks
 
230 Vac relay electronics for LVCN4300 Series, 83 H x 44 W x 111 D mm (3.25 x 1.75 x 4.37")
Accessories
Click to expand/minimize a list of what others bought with theTX4-100
TX4-100
AUD87.85
Availability: 1 week
 
30 m (100') spool of 4 conductor wire
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 1 week
 
Unregulated 24 Vdc power supply

Order By Part Number

Part Number
Qty
Part Number
Qty


All amounts shown in AUD
Note: Comes complete with operator's manual.


Ordering Example: (1) LVCN401 electronics with 115 Vac power, AUD660.00  plus (1) LVCN4321-24-PTFE capacitance system with single fixed PTFE tubed rod, 24, AUD2,155.00, AUD660.00 + 2,155.00 = AUD2,815.00

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Process Connection select from:
1 for 3/4 NPT thread
2 for 1 NPT thread
3 for 1.5 NPT thread
4 for 1.5 in Tri-Grip
5 for 2 in ANSI flange 15016 316 SS

(2) Enclosure select from:
1 for glass-filled nylon with 1/2 NPT conduit entry and cable gland
2 for aluminum die cast with 1/2 NPT conduit entry
3 for aluminum die cast with cable gland entry

(3) Length select from:
L for length in inches-72 in max for water or 24 in. max
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.