Cart  |  Contact  |  Help  | 
Toll-Free in Australia:1800 106 210
International+65 6415 5353

Your Source for Process Measurement & Control

Continuous Level Reed Switch (Field Repairable)

LVR200 Series

Continuous Level Reed Switch (Field Repairable) | LVR200 Series

Continuous Level Reed Switch (Field Repairable)

AUD348.00 LVR201

CE
  • Watertight Removable Core
  • Stainless Steel
  • 76.2 mm (3") MinimumRequired Above Tank Level
Level Switches & Transmitters - View related products

Description

When your application calls for a sealed tank, or the installation does not lend itself to easy removal, the LVR200 Series field-repairable continuous level switches should be considered. The entire stem and face mount can be permanently sealed to the vessel. Should replacement of the reed switches become necessary, unscrewing the top mount and removing the entire switch assembly can be accomplished without compromising the vessel’s interior environment. The ability to easily remove the LVR200 series from a sealed tank allows most repairs to be completed on-site. When compared to conventional liquid level switches, this field-repairable continuous level switch eliminates the need for tank depressurization and reduces the chance of environmental contamination.

SPECIFICATIONS:
Resolution: 25.4 mm (1")
Resistive Value: 220 Ω with 220 Ω per inch, standard
Max Power: 0.125 W
Lengths: 0.4 to 1.2 m (16 to 48"), standard
Wetted Materials: 316 SS stem and fitting, polypropylene float
Mounting: 2 NPT
Polypropylene Float: 38.1 Dia. x 46.9 mm H (1.5 x 1.85")
Temperature Range: -40 to 105°C (-40 to 221°F)
Pressure Range: 6.8 bar (100 psig)
Output: 220 to 3520 Ω per inch, standard
Specific Gravity of the Float: 0.75
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LVR201 Star
AUD348.00
Availability: 8 weeks
 
Range : 406 mm (16")
LVR202 Star
AUD387.00
Availability: 8 weeks
 
Range : 610 mm (24")
LVR203 Star
AUD440.00
Availability: 2 weeks
 
Range : 813 mm (32")
LVR204 Star
AUD480.00
Availability: 8 weeks
 
Range : 914 mm (36")
LVR205 Star
AUD580.00
Availability: 2 weeks
 
Range : 1067 mm (42")
LVR206 Star
AUD570.00
Availability: 8 weeks
 
Range: 1219 mm (48")
Replacement Strip
LVR201-RS Star
AUD192.00
Availability: 8 weeks
 
Range : 406 mm (16")
LVR202-RS Star
AUD224.00
Availability: 8 weeks
 
Range : 610 mm (24")
LVR203-RS Star
AUD302.00
Availability: 8 weeks
 
Range : 813 mm (32")
LVR204-RS Star
AUD340.00
Availability: 8 weeks
 
Range : 914 mm (36")
LVR205-RS Star
AUD379.00
Availability: 8 weeks
 
Range : 1067 mm (42")
LVR206-RS Star
AUD420.00
Availability: 8 weeks
 
Range: 1219 mm (48")
All amounts shown in AUD
Note: Comes complete with operator’s manual.


Ordering Example: (1) LVR201 Range : 406 mm (16, AUD348.00