Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ultrasonic Non-Contact Level Measurement - Discontinued

LVU41 and LVU42 Series

Ultrasonic Non-Contact Level Measurement | LVU41 and LVU42 Series

Ultrasonic Non-Contact Level Measurement

CE
  • Available with RS232 or RS485 Communications
  • Programmable
  • Push-Button Calibration
  • Elimination of Unwanted Echoes
  • Temperature Compensated
  • Field/Bench Calibration
  • Self-Cleaning Sensor Face
  • Non-Volatile Memory (Batteries not Required)

Description

The LVU40 is being replaced by the LVU700.

The LVU40 series ultrasonic transmitters are advanced ultrasonic level measurement sensors for liquids. These products continue to meet demanding applications.
The microprocessor-based circuits provide a temperaturecompensated signal for improved accuracy. All models have the ability to filter false echoes produced by peripheral obstructions.
Continuous level measurement can be provided in a range of 0.3 to 18.3 m (1.0 to 60') with several power and programmability options. Point level can also be obtained using a PLC (Industrial Programmable Controller) or one of OMEGA’s CNI process controllers.

SPECIFICATIONS
Accuracy: ±0.25% of max range (in air)
Range: 0.3 to 18.3 m (1 to 60')
Resolution: 6.9 mm (0.270")
Frequency: 45 kHz
Dead Zone Range: 0.3 m (1')
Operating Temperature Range: -40 to 60°C (-40 to 140°F)
Pressure: 1 bar (15 psig max)
Mounting: 3 NPT
Beam Angle: 6 to 12° at -3 dB (model dependent)
Loss of Echo Hold: 30 seconds, 22 mA output
Power Options:
AC: 115 Vac, 60 Hz or 230 Vac, 50 Hz (±20%) 1.7 VA
DC: 12 to 30 Vdc @ 0.07 A, @ 24 Vdc R load = (Vs – 6)/24 mA
Output: 4 to 20 mA or 20 to 4 mA, 6.1 µA resolution; 750 Ω (isolated on 4-wire models only)
Optional: RS232 or RS485 communications port
Fuse: 0.125 A/250 V type
Temperature Compensation: Onboard the sensor
Calibration: Pushbutton or optional programmable
Diagnostics (Echo Profile): Via optional programmable port
Approval: Entela, CE
Conduit Entry: ½ NPT hole (PVC only)
Enclosure: Aluminum with PVC antenna ingress protection [NEMA 4X (IP66)]
Housing Dimensions: 101.6 x 226.1 m (4 x 8.9")
Sensor Diameter: 76.2 mm (3")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Measurement Range 0.3 to 18.3 m (1 to 60')
  
LVU41-RS232
Consult Sales  
Availability: 
 
 
Three-wire 12 to 30Vdc ultrasonic with RS232 communications and Windows software
  
LVU41-RS485
Consult Sales  
Availability: 
 
 
Three-wire 12 to 30Vdc ultrasonic with RS485 communications and Windows software
Accessories
Click to expand/minimize a list of what others bought with theDPI32
DPI32
AUD413.72
Availability: 1 week
 
1/32 DIN panel meter
Click to expand/minimize a list of what others bought with theCNI3233
CNI3233
AUD593.03
Availability: 7 weeks
 
1/32 DIN controller with relays
Click to expand/minimize a list of what others bought with thePSR-24S
PSR-24S
Consult Sales  
Availability: 
 
 
Regulated power supply, US plug, 90-264 Vac input, 24 Vdc output, 400 mA, screw terminals, UL
All amounts shown in AUD
Note: Comes complete with software and operator’s manual.
Ordering Example: (1) CNI3233 1/32 DIN controller with relays, AUD593.03 
We noticed you are from the US. Visit your local site for regional offers and live support.