Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Bezel Strip Mounting For SMP Connectors

MBS Series

Bezel Strip Mounting For SMP Connectors | MBS Series

Bezel Strip Mounting For SMP Connectors

AUD23.00 MBS-02

  • Up to 12 Positions
  • Alternate Jack Panel Design
  • Lock Tab Mounting
  • One Panel Opening
  • Rated to 300°F
Thermocouple Connectors and Panel Systems - View related products

Description

The Bezel Strip system mounts in a single rectangular cutout in your panel. The textured black finish accents the ANSI color coded connectors. Pre-wired SMP connectors can be individually inserted and removed from the mounting strip.

Alternate style Thermocouple Jack Panel for mounting SMP mini size female jack thermocouple connectors as thermocouple Panel Jacks. MBS bezel strips combined with SMPW-F connectors results in a low cost Jack Panel with wire management.

Connector Quantity Discounts
1–10 units...............................................Net
11–24 units...........................................10%
25–49 units...........................................15%
50–99 units...........................................20%
100 and up.............................Consult Sales

Model No. No. of Positions Cutout Width cm (") Overall Width cm (")
MBS-0223.07 (1.21)3.35 (1.32)
MBS-0334.83 (1.90)5.11 (2.01)
MBS-0446.58 (2.59)6.86 (2.70)
MBS-0558.31 (3.27)8.59 (3.38)
MBS-06610.1 (3.96)10.3 (4.07)
MBS-07711.8 (4.65)12.1 (4.76)
MBS-08813.6 (5.34)13.8 (5.45)
MBS-09915.3 (6.03)15.6 (6.14)
MBS-101017.0 (6.71)17.3 (6.82)
MBS-121220.6 (8.09)20.8 (8.20)

Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
MBS-02
AUD23.00
Availability: 5 weeks
 
Bezel Mounting Strip with 2 positions
  
MBS-03
AUD25.15
Availability: 1 week
 
Bezel Mounting Strip with 3 positions
  
MBS-04
AUD24.21
Availability: 1 week
 
Bezel Mounting Strip with 4 positions
  
MBS-05
AUD25.42
Availability: 1 week
 
Bezel Mounting Strip with 5 positions
  
MBS-06
AUD25.42
Availability: 1 week
 
Bezel Mounting Strip with 6 positions
  
MBS-07
AUD34.44
Availability: 4 weeks
 
Bezel Mounting Strip with 7 positions
Click to expand/minimize a list of what others bought with theMBS-08
MBS-08
AUD33.29
Availability: 1 week
 
Bezel Mounting Strip with 8 positions
  
MBS-09
AUD37.35
Availability: 4 weeks
 
Bezel Mounting Strip with 9 positions
  
MBS-10
AUD35.72
Availability: 5 weeks
 
Bezel Mounting Strip with 10 positions
  
MBS-12
AUD35.72
Availability: 5 weeks
 
Bezel Mounting Strip with 12 positions
All amounts shown in AUD
Note: SMP Connectors are not included. Select Connectors at the Related Link
We noticed you are from the US. Visit your local site for regional offers and live support.