Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Magnetic Contactors for High Power Temperature Control

MC1, MC2 & MC3 Series

Magnetic Contactors | MC1, MC2 & MC3 Series

Magnetic Contactors

  • Mercury Free Relay
  • Long Life-Over 500,000 Operations
  • 30 to 75 Amps
  • Ideal Heavy Duty Construction for Temperature Control Applications
  • Easy Mounting
  • 600 Vac Control Contacts
Solid State and Mechanical Relays - View related products

Description

Mechanical Contactors for Temperature Control
Mechanical Contactors are designed to be used independently with 120 and 240 Vac control signals or with any of the temperature controllers.
Special purpose contactors provide the process industry with exceptionally reliable control for heating and cooling applications. Long electromechanical life is assured by extra electrical capacity and short stroke magnet design. Silver-cadmium oxide contacts have superior weld resistant characteristics, high conductivity and high resistance to arc erosion. The specially designed contact spacing gives arc over protection up to 600 Vac.
Installation is simplified because terminal and mounting screws are accessible from the same direction. Contactors are designed to be mounted vertically either exposed, in existing equipment, or individually, using NEMA-1 enclosures (Model No. EN-MC2).

Mounting Holes: Keyhole slots and regular holes are embossed to facilitate mounting on uneven wall surfaces
Knockouts: NEMA 1 enclosures have ample knockouts for wiring
General: Enclosures are drawn steel with a baked gray acrylic lifetime finish
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
MC2-2-40-120
Consult Sales  
Availability: 
 
 
Temperature Control Magnetic contactors with 2 poles, 40 Amps, 120 coil voltage
MC2-2-40-240
Consult Sales  
Availability: 
 
 
Magnetic contactors with 2 poles, 40 Amps, 240 coil voltage
MC2-3-40-240
Consult Sales  
Availability: 
 
 
Temperature Control Magnetic contactors with 3 poles, 40 Amps, 240 coil voltage
MC2-3-50-240
Consult Sales  
Availability: 
 
 
Temperature Control Magnetic contactors with 3 poles, 50 Amps, 240 coil voltage
MC3-3-75-240
Consult Sales  
Availability: 
 
 
Temperature Control Magnetic contactors with 3 poles, 75 Amps, 240 coil voltage
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.