Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Benchtop Temperature Controllers - Discontinued

MCS-2110 Series

Benchtop Temperature Controllers | MCS-2110 Series

Benchtop Temperature Controllers

  • On/Off or Proportional Control
  • Convenient Receptacles for Input and Output Connections
  • Compact Benchtop Design
  • 15 Amp Maximum Output
  • J, K Thermocouple or RTD Input
  • On/Off Power Switch
Temperature and Process Controllers and Power Switching Devices - View related products

Description

The MCS-2110 series has been discontinued. Please see the CSi32 Series as a possible alternative or contact our Temperature Engineering department.

The MCS-2110 and CS-2110 series benchtop controllers are ideal for laboratory use and applications requiring portable temperature control. Pre-wired input and output receptacles at the back of the case enable quick and easy connections to power, thermocouple or RTD input and power output. Thermocouple models use universal female connector to accept either a miniature or standard male connector. RTD models use a 3-prong female connector to accept an OTP-U-M type connector. A 120 Vac, 15 amp maximum output receptacle can be used to control heaters or other devices up to 1800 watts. The MCS-2110 and CS-2110 controllers operate in either On/Off or Proportional Control modes, selectable by a simple front panel adjustment.

Control Modes
The CN2110 provides precise, solid state proportion control with automatic reset (PI) that will control most heating applications. ON/OFF control may be selected for applications where maximum output life (load switching) is needed. All models operate on 120 Vac, 15 amps and include a 5-foot power cord.

Input
Specifications
Range °F Range °C Accuracy at
77°F ambient
J Iron-Constantan-100 to 1400°F-73 to 760°C0.2% span ± 1 LSD
K CHROMEGA™-ALOMEGA-300 to 2400°F184 to 1316°C0.2% span ± 1 LSD
RTD 100Ω Pt, 3 wire-200 to 1000°F128 to 538°C0.2% span ± 1 LSD


Model NumberInput TypeRange
MCS-2110J-RJ Iron-Constantan-73 to 760°C
-100 to 1400°F
MCS-2110K-RK CHROMEGA™-ALOMEGA-184 to 1316°C
-300 to 2400°F
MCS-2110RTD-RRTD 100Ω Pt, 3 wire-128 to 538°C
-200 to 1000°F
MCS-2110J-TJ Iron-Constantan-73 to 760°C
-100 to 1400°F
MCS-2110K-TK CHROMEGA™-ALOMEGA-184 to 1316°C
-300 to 2400°F
MCS-2110RTD-TRTD 100Ω Pt, 3 wire-128 to 538°C
-200 to 1000°F
CS-2110J-RJ Iron-Constantan-73 to 760°C
-100 to 1400°F
CS-2110K-RK CHROMEGA™-ALOMEGA-184 to 1316°C
-300 to 2400°F
CS-2110RTD-RRTD 100Ω Pt, 3 wire-128 to 538°C
-200 to 1000°F
CS-2110J-TJ Iron-Constantan-73 to 760°C
-100 to 1400°F
CS-2110K-TK CHROMEGA™-ALOMEGA-184 to 1316°C
-300 to 2400°F
CS-2110RTD-TRTD 100Ω Pt, 3 wire-128 to 538°C
-200 to 1000°F
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
MCS-2110J-R
Consult Sales  
Availability: 
 
 
Monogram Benchtop, Relay, 15 Amps, type J Thermocouple Input
MCS-2110K-R
Consult Sales  
Availability: 
 
 
Monogram Benchtop, Relay, 15 Amps, type K Thermocouple Input
MCS-2110RTD-R
Consult Sales  
Availability: 
 
 
Monogram Benchtop, Relay, 15 Amps, RTD Input
MCS-2110J-T
Consult Sales  
Availability: 
 
 
Monogram Benchtop, AC SSR, 10 Amps, type J Thermocouple Input
MCS-2110K-T
Consult Sales  
Availability: 
 
 
Monogram Benchtop, AC SSR, 10 Amps, type K Thermocouple Input
MCS-2110RTD-T
Consult Sales  
Availability: 
 
 
Monogram Benchtop, AC SSR, 10 Amps, RTD Input
CS-2110J-R
Consult Sales  
Availability: 
 
 
Economical Benchtop, Relay, 15 Amps, type J Thermocouple Input
CS-2110K-R
Consult Sales  
Availability: 
 
 
Economical Benchtop, Relay, 15 Amps, type K Thermocouple Input
CS-2110RTD-R
Consult Sales  
Availability: 
 
 
Economical Benchtop, Relay, 15 Amps, RTD Input
CS-2110J-T
Consult Sales  
Availability: 
 
 
Economical Benchtop, AC SSR, 10 Amps, Type J Thermocouple Input
CS-2110K-T
Consult Sales  
Availability: 
 
 
Economical Benchtop, AC SSR, 10 Amps, Type K Thermocouple Input
CS-2110RTD-T
Consult Sales  
Availability: 
 
 
Economical Benchtop, AC SSR, 10 Amps, RTD Input
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.