Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Stainless Steel/Brass Metric Adaptors & Fittings

MTA and BRLK Series

Metric Thread Adaptors & Compression Fittings | MTA and BRLK Series

Metric Thread Adaptors & Compression Fittings

  • Convert NPT Thread to BSPP Thread
  • Convert NPT Thread to BSPT Thread
  • Convert BSPP Thread to NPT Thread
  • Convert BSPT Thread to NPT Thread
  • Brass or Stainless Steel Models
  • Compression Fittings for Metric Diameters
  • Compression Fittings with Metric Threads
Accessories - View related products

Description

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
METRIC THREAD ADAPTORS
NPT Female to BSPT Male Thread Adaptors
MTA1-1/8-1/8-BR
AUD32.13
Availability: 1 week
 
1/8 NPT-F to 1/8-28 BSPT, Brass
MTA1-1/8-1/8-SS
AUD70.00
Availability: 1 week
 
1/8 NPT-F to 1/8-28 BSPT, Stainless Steel
MTA1-1/4-1/4-BR
AUD35.00
Availability: 5 weeks
 
1/4 NPT-F to 1/4-19 BSPT, Brass
MTA1-1/4-1/4-SS
AUD83.00
Availability: 1 week
 
1/4 NPT-F to 1/4-19 BSPT, Stainless Steel
MTA1-3/8-3/8-BR
AUD53.00
Availability: 1 week
 
3/8 NPT-F to 3/8-19 BSPT, Brass
MTA1-3/8-3/8-SS
Consult Sales  
Availability: 
 
 
3/8 NPT-F to 3/8-19 BSPT, Stainless Steel
MTA1-1/2-1/2-BR
AUD106.00
Availability: 1 week
 
1/2 NPT-F to 1/2-14 BSPT, Brass
MTA1-1/2-1/2-SS
Consult Sales  
Availability: 
 
 
1/2 NPT-F to 1/2-14 BSPT, Stainless Steel
MTA1-3/4-3/4-BR
Consult Sales  
Availability: 
 
 
3/4 NPT-F to 3/4-14 BSPT, Brass
MTA1-3/4-3/4-SS
AUD302.00
Availability: 5 weeks
 
3/4 NPT-F to 3/4-14 BSPT, Stainless Steel
MTA1-1-1-BR
Consult Sales  
Availability: 
 
 
1 NPT-F to 1-11 BSPT, Brass
MTA1-1-1-SS
Consult Sales  
Availability: 
 
 
1 NPT-F to 1-11 BSPT, Stainless Steel
BSPT Female to NPT Male Thread Adaptors
MTA2-1/4-1/4-BR
AUD40.00
Availability: 5 weeks
 
1/4-19 BSPT Female to 1/4 NPT Male, Brass
MTA2-1/4-1/4-SS
AUD174.00
Availability: 1 week
 
1/4-19 BSPT Female to 1/4 NPT Male, Stainless Steel
MTA2-3/8-3/8-BR
Consult Sales  
Availability: 
 
 
3/8-19 BSPT female to 3/8 NPT male, Brass
MTA2-3/8-3/8-SS
Consult Sales  
Availability: 
 
 
3/8-19 BSPT female to 3/8 NPT male, Stainless Steel
MTA2-1/2-1/2-BR
AUD106.00
Availability: 5 weeks
 
1/2-14 BSPT Female to 1/2 NPT Male, Brass
MTA2-1/2-1/2-SS
Consult Sales  
Availability: 
 
 
1/2-14 BSPT Female to 1/2 NPT Male, Stainless Steel
NPT Female to BSPP Male Thread Adaptors
MTA3-1/8-1/8-SS
AUD77.00
Availability: 1 week
 
1/8 NPT-F to 1/8-28 BSPP, Stainless Steel
MTA3-1/4-1/4-BR
AUD48.00
Availability: 1 week
 
1/4 NPT-F to 1/4-19 BSPP, Brass
MTA3-1/4-1/4-SS
AUD158.31
Availability: 5 weeks
 
1/4 NPT-F to 1/4-19 BSPP, Stainless Steel
MTA3-3/8-3/8-BR
AUD58.00
Availability: 5 weeks
 
3/8 NPT-F to 3/8-19 BSPP, Brass
MTA3-3/8-3/8-SS
AUD177.44
Availability: 1 week
 
3/8 NPT-F to 3/8-19 BSPP, Stainless Steel
MTA3-1/2-1/2-BR
AUD80.00
Availability: 5 weeks
 
1/2 NPT-F to 1/2-14 BSPP, Brass
MTA3-1/2-1/2-SS
AUD204.30
Availability: 5 weeks
 
1/2 NPT-F to 1/2-14 BSPP, Stainless Steel
MTA3-3/4-3/4-BR
AUD174.00
Availability: 5 weeks
 
3/4 NPT-F to 3/4-14 BSPP, Brass
MTA3-3/4-3/4-SS
AUD288.00
Availability: 5 weeks
 
3/4 NPT-F to 3/4-14 BSPP, Stainless Steel
MTA3-1-1-BR
Consult Sales  
Availability: 
 
 
1 NPT-F to 1-11 BSPP, Brass
MTA3-1-1-SS
AUD387.00
Availability: 5 weeks
 
1 NPT-F to 1-11 BSPP, Stainless Steel
BSPP Female to NPT Male Thread Adaptors
MTA4-1/4-1/4-BR
AUD32.50
Availability: 5 weeks
 
1/4-19 BSPP Female to 1/4 NPT Male, Brass
MTA4-1/4-1/4-SS
AUD125.00
Availability: 1 week
 
1/4-19 BSPP Female to 1/4 NPT Male, Stainless Steel
MTA4-3/8-3/8-BR
Consult Sales  
Availability: 
 
 
3/8-19 BSPP Female to 3/8 NPT Male, Brass
MTA4-3/8-3/8-SS
AUD150.00
Availability: 1 week
 
3/8-19 BSPP Female to 3/8 NPT Male, Stainless Steel
MTA4-1/2-1/2-BR
AUD80.00
Availability: 1 week
 
1/2-14 BSPP Female to 1/2 NPT Male, Brass
MTA4-1/2-1/2-SS
Consult Sales  
Availability: 
 
 
1/2-14 BSPP Female to 1/2 NPT Male, Stainless Steel
METRIC COMPRESSION FITTINGS
Metric Protection Tube/ 1/8 NPT Thread
BRLK-M15-18
AUD24.70
Availability: 5 weeks
 
1.5 mm Tube OD, 1/8 NPT Th'd, Brass
SSLK-M15-18
AUD62.00
Availability: 5 weeks
 
1.5 mm Tube OD, 1/8 NPT Th'd, Stainless Steel
BRLK-M30-18
AUD24.25
Availability: 5 weeks
 
3.0 mm Tube OD, 1/8 NPT Th'd, Brass
SSLK-M30-18
AUD43.00
Availability: 5 weeks
 
3.0 mm Tube OD, 1/8 NPT Th'd, Stainless Steel
BRLK-M45-18
AUD24.70
Availability: 1 week
 
4.5 mm Tube OD, 1/8 NPT Th'd, Brass
SSLK-M45-18
AUD43.00
Availability: 4 weeks
 
4.5 mm Tube OD, 1/8 NPT Th'd, Stainless Steel
BRLK-M60-18
AUD24.25
Availability: 1 week
 
6.0 mm Tube OD, 1/8 NPT Th'd, Brass
SSLK-M60-18
AUD44.04
Availability: 1 week
 
6.0 mm Tube OD, 1/8 NPT Th'd, Stainless Steel
Metric Protection Tube/ 1/4 NPT Thread
BRLK-M30-14
AUD27.08
Availability: 5 weeks
 
3.0 mm Tube OD, 1/4 NPT Th'd, Brass
SSLK-M30-14
AUD61.89
Availability: 5 weeks
 
3.0 mm Tube OD, 1/4 NPT Th'd, Stainles Steel
BRLK-M45-14
AUD32.13
Availability: 1 week
 
4.5 mm Tube OD, 1/4 NPT Th'd, Brass
SSLK-M45-14
AUD61.89
Availability: 1 week
 
4.5 mm Tube OD, 1/4 NPT Th'd, Stainles Steel
BRLK-M60-14
AUD32.13
Availability: 1 week
 
6.0 mm Tube OD, 1/4 NPT Th'd, Brass
SSLK-M60-14
Consult Sales  
Availability: 
 
 
6.0 mm Tube OD, 1/4 NPT Th'd, Stainles Steel
BRLK-M80-14
AUD31.50
Availability: 1 week
 
8.0 mm Tube OD, 1/4 NPT Th'd, Brass
SSLK-M80-14
AUD60.00
Availability: 5 weeks
 
8.0 mm Tube OD, 1/4 NPT Th'd, Stainles Steel
Metric Protection Tube/ 3/8 NPT Thread
SSLK-M30-38
AUD66.00
Availability: 1 week
 
3.0 mm Tube OD, 3/8 NPT Th'd, Stainles Steel
BRLK-M60-38
AUD33.50
Availability: 1 week
 
6.0 mm Tube OD, 3/8 NPT Th'd, Brass
SSLK-M60-38
AUD76.18
Availability: 5 weeks
 
6.0 mm Tube OD, 3/8 NPT Th'd, Stainles Steel
Metric Protection Tube/ 1/2 NPT Thread
All amounts shown in AUD
Ordering Example: (1) MTA1-1/8-1/8-SS 1/8 NPT female to 1/8-28 BSPT metric thread adaptor, AUD70.00
We noticed you are from the US. Visit your local site for regional offers and live support.