Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ceramic Ultra High Temperature Heavy Duty Standard Size Connectors

NHXH and NHX Series

Ceramic Ultra High Temperature Heavy Duty Standard Size Thermocouple Connectors | NHXH and NHX Series

AUD29.61 NHX-K-F

  • High-Strength Ceramic Construction Using High Purity Alumina
  • Both Economical Hollow Pin and Rugged Solid Pin Designs
  • One-Piece Body Design With Cover
  • Color-Coded Dot
  • Type UHX Has Removable Color Dot for Vacuum Furnace Applications
Thermocouple Connectors and Panel Systems - View related products

Description

Designed for long-term use where economy is a factor, NHXH economy connectors are ideal for high-temperature applications. NHXH connectors are permanently dot-coded to conform to ANSI standards. For applications such as high vacuum furnaces where contamination would adversely affect the process, UHXH connectors are shipped with a removable coded dot. Temperature is limited only by the hardware. CHR -AL, Iron-Constantan and CHR -Constantan alloys can be used at temperatures up to 650°C (1200°F) and Copper-Constantan can be used accurately over its entire calibration range of 390°C (750°F). Noble metal calibrations are limited by the compensating alloys to ambient use of 260°C (500°F). No damage will be done by exposure to higher temperatures, but accuracies may exceed limits of error if a temperature gradient exists across the connector.

NHX Ceramic Connectors are permanently color-dot coded to conform to ANSI and OMEGA standards. The one-piece body construction minimizes loose hardware. UHX Ceramic Connectors are identical to the NHX models, and are also constructed to eliminate any contaminants. The UHX connector is ideally suited for applications such as high vacuum furnaces where contamination could adversely affect the process. All UHX connectors are shipped with a removable color-coding dot..

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for other available models.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Hollow Pin
  
NHXH-K-M
AUD26.32
Availability: 1 week
 
K type male hollow pin design
  
NHX-K-M
Consult Sales  
Availability: 
 
 
K type male hollow pin design
  
NHX-K-F
AUD29.61
Availability: 1 week
 
K type female solid pin design
  
NHXH-J-M
AUD26.32
Availability: 1 week
 
J type male hollow pin design
  
NHXH-R/S-M
AUD26.32
Availability: 1 week
 
R or S type male hollow pin design
Solid Pin
Click to expand/minimize a list of what others bought with theNHX-J-M
NHX-J-M
AUD34.75
Availability: 1 week
 
J type male solid pin design
Click to expand/minimize a list of what others bought with theNHX-R/S-M
NHX-R/S-M
AUD32.90
Availability: 1 week
 
> R or S type male solid pin design
  
NHX-D-F
Consult Sales  
Availability: 
 
 
D type female solid pin design
  
NHX-D-M
Consult Sales  
Availability: 
 
 
D type male solid pin design
  
NHX-D-M
Consult Sales  
Availability: 
 
 
D type male solid pin design
  
NHX-C-F
AUD31.91
Availability: 1 week
 
C type female solid pin design
  
NHX-U-M
AUD32.90
Availability: 4 weeks
 
Uncompensated (copper/copper) male solid pin design
All amounts shown in AUD
Note: Type UHXH has an unglazed/removable color dot with no ink markings, for high vacuum furnaces where contamination could affect the process.
To order UHX connectors with removable color dot, change “NHX” to “UHX” in part number.
*When ordering separate male or female connectors, use the suffix “M” or “F” only.
Order male and female separately to create pairs.

Ordering Example: (1) NHX-T-M Solid pin design T type thermocouple male connector, AUD35.00

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Pin Design select from:
NHXH for Hollow Pins
NHX for Solid Pins
UHXH for Hollow Pins with Removable Dot
UHX for Solid Pins with removable Dot

(2) Thermocouple Calibration select from:
K for Type K
T for Type T
J for Type J
E for Type E
R/S for Type R/S
G for Type G (Only for NHX and UHX)
C for Type C (Only for NHX and UHX)
D for Type D(Only for NHX and UHX)
U for Uncompensated or Type B
N for Type N

(3) Connector Contacts select from:
M for Male
F for Female

(4) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.