Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ultra High Temperature Standard Size Thermocouple Connectors, With and Without Glaze That Can Contaminate High Vacuum

NOX and UOX Series

Ultra High Temperature Standard Size Thermocouple Connectors, With and Without Glaze That Can Contaminate High Vacuum | NOX and UOX Series

  • NOX Has Color-Coding Glaze. UOX is Glaze Free
  • Ceramic Temperature Rating: 650°C(1200°F)
  • Rugged Solid Pin Construction
Thermocouple Connectors and Panel Systems - View related products

Description

END OF LIFE NOTICE:
The NOX and UOX series connectors will go out of production in June 2017. The replacements are the NHX and UHX Series Connectors. Direct any Questions to Temperature Application Engineering

Available with a color-coded glaze (NOX) or unglazed white (UOX), these ceramic connectors conform to ANSI and OMEGA standards. UOX connectors should be used when glazed ceramic or nylon connectors would contaminate vacuum systems. Temperature is limited only by the hardware. CHROMEGA ® -ALOMEGA ® , Iron-Constantan and CHROMEGA ® -Constantan can be used at temperatures up to 650°C (1200°F) and Copper-Constantan can be used accurately over its entire calibration range of 400°C (752°F). Noble metal and refractory metal calibrations are limited by the compensating alloys to ambient use of 260°C (500°F). Accuracies may exceed limits of error if a temperature gradient exists across the connector.

Examples of pricing for popular models is referenced in the "To Order" box. Use the "Part Number Builder" below to get pricing for all available models.
For complete product specifications see the Related Links section at the bottom of this page.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
NOX-K-M
Consult Sales  
Availability: 
 
 
Ultra high temperature standard male connector, type K
NOX-T-F
Consult Sales  
Availability: 
 
 
Ultra high temperature standard female connector, type T
NOX-J-M
Consult Sales  
Availability: 
 
 
Ultra high temperature standard male connector, type J
NOX-E-F
AUD25.00
Availability: 1 week
 
Ultra high temperature standard female connector, type E
NOX-E-M
Consult Sales  
Availability: 
 
 
Ultra high temperature standard male connector, type E
NOX-R/S-M
Consult Sales  
Availability: 
 
 
Ultra high temperature standard male connector, type R/S
NOX-G-M
Consult Sales  
Availability: 
 
 
Ultra high temperature standard male connector, type G
NOX-C-F
Consult Sales  
Availability: 
 
 
Ultra high temperature standard female connector, type C
NOX-D-F
Consult Sales  
Availability: 
 
 
Ultra high temperature standard female connector, type D
NOX-U-M
Consult Sales  
Availability: 
 
 
Ultra high temperature standard male connector, Uncompensated or type B
NOX-N-M
Consult Sales  
Availability: 
 
 
Ultra high temperature standard male connector, type N
All amounts shown in AUD
Note: *When ordering separate male or female connectors, use the suffix “M” or “F” only.

Order male and female separately to create pairs.

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Color-Coded Glaze/Unglazed select from:
NOX for Color-Coded Glaze
UOX for Unglazed White

(2) Thermocouple Calibration select from:
K for Type K
T for Type T
J for Type J
E for Type E
R/S for Type R/S
G for Type G
C for Type C
D for Type D
U for Uncompensated or Type B
N for Type N

(3) Connector Contacts select from:
M for Male
F for Female

(4) ROHS select from:
Nothing(leave field blank) for Non-ROHS
-ROHS for ROHS
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.