Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

"All-In-One" Controllers: PLC, HMI, I/O, & Data Logging

OCS XL Series - Graphical Operator Control System

PLC Programmable Logic Controller | OCS XL Series - Graphical Operator Control System

PLC Programmable Logic Controller

AUD1,178.84 HE-XE102

CE
  • PLC + Operator Interface
  • Free Programming Software
  • Removable Mass Data Storage (MicroSDTM)
    --- Supports Data Logging
  • Two Serial Ports
  • Ethernet and Telephone Modem Option Cards
  • DIN Rail Mount or Panel Mount
    --- ¼ DIN size
  • Touchscreen Models Available
  • Universal Remote I/O Modules (Modbus/RS485)
    --- Digital, Analog, Thermocouple, RTD
Temperature and Process Controllers and Power Switching Devices - View related products

Description

Sample application programs available by request

Introducing the XLe and XLt Operator Control Station (OCS) , an "all-in-one" controller, small enough to fit in the palm of your hand (only 3.75" square). These are more than just a PLC, they include a Graphical Operator Interface (HMI), built-in I/O, networking and removable mass data storage. OCS is a robust, reliable control product that combines a traditional controller (programmed with ladder logic) with an operator interface, I/O and networking into an integrated, all-in-one unit using a single industry-recognized software package called CscapeTM.

There are three basic model types to choose from in the OCS line:
--- The HE-XE series has a 128x64 graphical display and a 20-key keypad with 10 function keys and four "soft keys" which can be programmed differently for every user screen.
--- The HE-XT series features a 160x128 touchscreen graphical display with 4 function keys.
--- The HE-XL series has a 320x240 TFT color touchscreen with 5 function keys.

***New!*** 6" Color Touchscreens:   320x240 pixels, DIN Rail mount or Panel mount
Click here to order:  6" Color Touchscreens




First with Removable MicroSD™ Memory
The XLe is the first industrial product to include support for the latest standard in removable mass storage. To date, this dime-sized memory is only found on video-enabled cellular phones and is available in densities ranging from 128 MB to 2 GB. This is ideal for storing process data, machine recipes, and application files. Users can easily update the application program through this memory device– allowing logic and screen updates to be made in a single step with transportable media.

Built-in I/O and Networking
The four available XLe and XLt models with built-in I/O include digital, analog and high speed I/O. For machine control, the high speed I/O can provide totalizing, frequency measurement, PWM generation and pulse outputs. The available universal analog I/O is ideal for process control applications with high-resolution inputs which can be configured for thermocouple, RTD, 4 to 20 mA, ±100 mV, and 0 to 10V signals. The XLe and XLt also have field installable communications options. An internal 10/100 MB Ethernet card makes machine data and XLe programming accessible at a plant-wide or world-wide basis. In addition, the XL Series is available with an internal 57.6k telephone modem card. While Ethernet and modem are optional, dual RS232/RS485 serial ports and an integrated CAN-based network are standard.

Connectivity
   I/O Expansion:
   XL Series I/O expansion is not limited to its built-in I/O.
   Smartstix I/O (HE559 series) and Universal Remote I/O (HE359 series) is high-speed and can be local
   or highly distributed. Add additional analog I/O (including thermocouples and RTDs) and digital I/O,
   as well as relay outputs.

Smartstix™ Terminal Block Style Analog and Digital I/O Expansion Models

Universal Remote I/O Modules:  Digital, Analog, Thermocouple, RTD

   Architecture:
   The XL Series supports CsCAN high-speed networking as standard,
   and Ethernet networking as a field-installable option. Single-point-of-connect
   allows seamless communication between the computer and any controller.



The HE-XE103 model PLC provides high-speed pulse outputs which can be used to drive any of Omega's step & direction stepper drives. The Cscape ladder logic software has built-in step motor functions which make programming your motion control application easy. The STM23S-2AN is an integrated stepper drive + stepper motor which accepts pulses from a PLC. Add the HE-XCK USB programming cable and OMPS150A24 power supply for a complete motion-control system that costs less than $1200.

General-Purpose Signal Conditioners for OCS Models

Applications
As a compact, powerful controller the XL series can be used in literally thousands of applications. From OEM machine control to machine monitoring in a plant environment, the XL series can be instrumental in keeping you or your customer’s automation activities running smoothly. Future expansion is not a concern, because the XL Series is part of the wide ranging OCS product line, programmable throughout with a single software package Cscape™. The XL series is designed with an attractive, generic look so it will fit in with most panel or console designs.
   Temperature Control:
   With built-in RTD and thermocouple available, along with auto-tune PID, the XL series can perform
   advanced temperature control and much more on any machine.
   Packaging:
   The XL series compact size, affordable price and fast response make it
   a natural for packaging machinery of all types.
   Agriculture:
   A small rugged package, 12 Vdc compatibility, and removable mass storage
   are ideal for the agricultural environment.
   Water Treatment:
   The XL series offers the perfect I/O mix, size and communications capability
   for pump control, tank monitoring and remote telemetry in general.

Please note:   All of the PLCs require the Cscape software (free download), a 12-24 VDC power supply, and HE500CBL300 programming cable (RS232). A USB programming cable is also available (HE-XCK). Programming cable is also included in HE-CPK software package.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
XLe Series OCS: All models have a PLC, operator interface, networking and I/O built-in. Controller has 256 KB of application memory and 1.2 mS/K logic scan. Operator interface features a 128 x 64 graphical display and 20-key keypad with function key and numeric entry capability.
Click to expand/minimize a list of what others bought with theHE-XE102
HE-XE102
AUD1,178.84
Availability: 1 week
 
DC/relay I/O: 12 DC Inputs (4 HSC); 6 Relay Outputs (3A); 4 Analog Inputs (0-10V, 4-20 mA, selectable)
Click to expand/minimize a list of what others bought with theHE-XE103
HE-XE103
AUD1,276.12
Availability: 1 week
 
DC/DC I/O: 12 DC Inputs (4 HSC); 12 DC Outputs (2 PWM/pulse); 2 Analog Inputs (0-10V, 4-20 mA, selectable)
  
HE-XE104
AUD1,420.00
Availability: 1 week
 
DC/DC I/O: 24 DC Inputs (4 HSC); 16 DC Outputs (2 PWM/pulse); 2 Analog Inputs (0-10V, 4-20 mA, selectable)
Click to expand/minimize a list of what others bought with theHE-XE105
HE-XE105
AUD1,762.53
Availability: 2 weeks
 
DC/DC and Universal Analog I/O: 12 DC Inputs (4 HSC); 12 DC Outputs (2 PWM/pulse); 2 Universal Analog Inputs (RTD, Thermocouple, 0-100mV, 0-10V, 4-20mA, selectable); 2 Analog Outputs (0-10V, 4-20mA, selectable)
XLt Series OCS: All models have a PLC, operator interface, networking and I/O built-in. Controller has 256 KB of application memory and 1.2 mS/K logic scan. Operator interface features a 160 x 128 sunlight readable graphics display via a high resolution resistive touch screen, 4 function keys and a system key.
  
HE-XT102
AUD1,995.00
Availability: 1 week
 
DC/relay I/O: 12 DC Inputs (4 HSC); 6 Relay Outputs (3A); 4 Analog Inputs (0-10V, 4-20 mA, selectable)
  
HE-XT103
AUD2,065.82
Availability: 5 weeks
 
DC/DC I/O: 12 DC Inputs (4 HSC); 12 DC Outputs (2 PWM/pulse); 2 Analog Inputs (0-10V, 4-20 mA, selectable)
  
HE-XT104
AUD2,240.00
Availability: 5 weeks
 
DC/DC I/O: 24 DC Inputs (4 HSC); 16 DC Outputs (2 PWM/pulse); 2 Analog Inputs (0-10V, 4-20 mA, selectable)
  
HE-XT105
AUD2,575.13
Availability: 1 week
 
DC/DC and Universal Analog I/O: 12 DC Inputs (4 HSC); 12 DC Outputs (2 PWM/pulse); 2 Universal Analog Inputs (RTD, Thermocouple, 0-100mV, 0-10V, 4-20mA, selectable); 2 Analog Outputs (0-10V, 4-20mA, selectable)
XL6 Series OCS:  5.7' TFT color touchscreen with PLC, networking, and I/O. Controller has 256 KB of memory and 0.2 mS/K logic scan. Operator interface features a 320 x 240 sunlight readable graphics display via a high resolution resistive touch screen, 5 function keys and a system key.
  
HE-XL100
Consult Sales  
Availability: 
 
 
No local I/O; requires expansion I/O modules
  
HE-XL102
Consult Sales  
Availability: 
 
 
DC/relay I/O: 12 DC Inputs (4 HSC); 6 Relay Outputs (3A); 4 Analog Inputs (0-10V, 4-20 mA, selectable)
  
HE-XL103
Consult Sales  
Availability: 
 
 
DC/DC I/O: 12 DC Inputs (4 HSC); 12 DC Outputs (2 PWM/pulse); 2 Analog Inputs (0-10V, 4-20 mA, selectable)
  
HE-XL104
Consult Sales  
Availability: 
 
 
DC/DC I/O: 24 DC Inputs (4 HSC); 16 DC Outputs (2 PWM/pulse); 2 Analog Inputs (0-10V, 4-20 mA, selectable)
  
HE-XL105
Consult Sales  
Availability: 
 
 
DC/DC and Universal Analog I/O: 12 DC Inputs (4 HSC); 12 DC Outputs (2 PWM/pulse); 2 Universal Analog Inputs (RTD, Thermocouple, 0-100mV, 0-10V, 4-20mA, selectable); 2 Analog Outputs (0-10V, 4-20mA, selectable)
XL Series Communication Options
  
HE-XEC
Consult Sales  
Availability: 
 
 
10/100 Ethernet option kit, field installabe
  
HE-XMC
Consult Sales  
Availability: 
 
 
57.6k telephone modem option kit, field installable
  
HE-XRC9
Consult Sales  
Availability: 
 
 
900 MHz RF modem interface
XL Series Accessories
Click to expand/minimize a list of what others bought with theHE-CPK
HE-CPK
AUD282.69
Availability: 3 weeks
 
Cscape software package; includes USB memory stick with Cscape software and symbol library with 4000-plus symbols, and OCS programming cable (serial cable + USB adapter)
Click to expand/minimize a list of what others bought with theHE500CBL300
HE500CBL300
AUD123.38
Availability: 1 week
 
RS232 programming cable, DB9 female (PC) to RJ-45 (OCS), 1.8 m (6')
Click to expand/minimize a list of what others bought with theHE-XCK
HE-XCK
AUD210.22
Availability: 1 week
 
USB programming cable: includes USB to serial adapter and RS232 cable with D-sub connections
Click to expand/minimize a list of what others bought with theELC-PS01
ELC-PS01
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24 Vdc, 1 A
Click to expand/minimize a list of what others bought with theELC-PS02
ELC-PS02
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24 Vdc, 2 A
  
DR-75-24V
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24 Vdc,   3.125 A
Click to expand/minimize a list of what others bought with theDR-120-24V
DR-120-24V
Consult Sales  
Availability: 
 
 
DIN rail power supply, 24 Vdc, 5 A
Click to expand/minimize a list of what others bought with theDR-240-24V
DR-240-24V
AUD600.00
Availability: 4 weeks
 
DIN rail power supply, 24 Vdc, 10 A
Click to expand/minimize a list of what others bought with theHE-MC1
HE-MC1
AUD138.48
Availability: 5 weeks
 
Removable memory card; card capacity is 1GB
  
HE-MR1
AUD74.28
Availability: 5 weeks
 
HE-MR1 Memory card reader for HE-MC1; portable device allows HE-MC1 to be plugged into the USB port of personal computers as a portable hard drive
  
HE-CBX359
AUD148.56
Availability: 1 week
 
RS485 Communication Cable, half duplex, 6'; connects any OCS controller to Universal Remote I/O modules
  
HE-EFX
AUD805.00
Availability: 3 weeks
 
Remote file transfer software; transfers data log files serially to the PC
Click to expand/minimize a list of what others bought with theOM-CONV-USB
OM-CONV-USB
AUD40.29
Availability: 1 week
 
USB to RS232 Interface Converter; USB-A to DB9-male
Click to expand/minimize a list of what others bought with theOM-PL-USBS
OM-PL-USBS
Consult Sales  
Availability: 
 
 
USB to RS232 converter; works with Windows Vista and Windows 7.
  
DRTB-RAIL-3575-1
AUD10.01
Availability: 1 week
 
DIN rail 35 x 7.5 mm, slotted, 1 m long
  
DRTB-RAIL-3575
AUD18.89
Availability: 1 week
 
DIN rail 35 x 7.5 mm, slotted, 2 m long
  
DRTB-RAIL-3515-1
AUD15.42
Availability: 1 week
 
DIN rail 35 x 15 mm, slotted, 1 m long
  
DRTB-RAIL-3515
AUD30.85
Availability: 1 week
 
DIN rail 35 x 15 mm, slotted, 2 m long
Universal Remote I/O Modules (Modbus/RS485) - DIN Rail mount
 (HE-CBX359 cable is recommended to connect 1st I/O module to PLC)
  
HE359THM100
AUD705.00
Availability: 7 weeks
 
4 channel Thermocouple Inputs (Types J,K,R,S,B,E,T,N, 0.1 °C resolution) or Millivolt Inputs (+/-1000 mV)
  
HE359THM200
AUD1,127.33
Availability: 7 weeks
 
8 channel Thermocouple Inputs (Types J,K,R,S,B,E,T,N, 0.1 °C resolution) or Millivolt Inputs (+/-1000 mV)
  
HE359RTD100
AUD703.87
Availability: 9 weeks
 
4 channel RTD Inputs (Pt-100, Ni-100, Pt-1000, Ni-1000, 0.1 °C resolution) or Resistance Inputs (0-2000 ohm)
  
HE359ADC107
AUD610.00
Availability: 7 weeks
 
4 channel Analog Inputs, Voltage (+/-10 Vdc), 1mV resolution
  
HE359ADC120
AUD629.48
Availability: 1 week
 
4 channel Analog Inputs, Current (4-20 mA), 1uA resolution
  
HE359ADC207
AUD965.00
Availability: 7 weeks
 
8 channel Analog Inputs, Voltage (+/-10 Vdc), 1mV resolution
  
HE359ADC220
AUD967.10
Availability: 7 weeks
 
8 channel Analog Inputs, Current (4-20 mA), 1uA resolution
  
HE359DAC007
AUD715.00
Availability: 7 weeks
 
2 channel Analog Outputs, Selectable between Voltage (0-10 Vdc, 1mV resolution) and Current (0-20 mA, 1uA resolution)
  
HE359DAC107
AUD1,115.89
Availability: 1 week
 
4 channel Analog Outputs, Selectable between Voltage (0-10 Vdc, 1mV resolution) and Current (0-20 mA, 1uA resolution)
  
HE359DAC201
AUD1,379.12
Availability: 1 week
 
8 channel Analog Outputs, Voltage (0-10 Vdc, 1mV resolution)
  
HE359DIM610
AUD610.00
Availability: 7 weeks
 
12 DC Inputs (12/24 Vdc, negative logic)
  
HE359DIQ512
AUD500.00
Availability: 7 weeks
 
4 DC Inputs (12/24 Vdc, neg logic), 4 Relay Outputs (250 Vac, 30 Vdc, 2A max)
  
HE-CBX359
AUD148.56
Availability: 1 week
 
RS485 Communication Cable, half duplex, 6'; connects any OCS controller to Universal Remote I/O modules
All amounts shown in AUD
Note: Panel-mount hardware and user manual included.
Ordering Example:  (1) HE-CPK Cscape software plus programming cable, AUD282.69  plus (1) HE-XE102 XLe-series OCS with DC/relay I/O, AUD1,178.84, AUD282.69 + 1,178.84 = AUD1,461.53

Product Manuals:

Download HE-XL105 - XL6 Graphical Operator Control Stations
Download HE-XL103/HE-XL104 - XL6 Graphical Operator Control Stations
Download HE-XL102 - XL6 Graphical Operator Control Stations
Download HE-XL100 - XL6 Graphical Operator Control Stations
Download HE-XT105 - XLt Graphical Operator Control Stations
Download HE-XT103/HE-XT104 - XLt Graphical Operator Control Stations
Download HE-XT102 - XLt Graphical Operator Control Stations
Download HE-XE105 - XLe Graphical Operator Control Stations
Download HE-XE103/HE-XE104 - XLe Graphical Operator Contro Stations
Download HE-XE102 - XLe Graphical Operator Contro Stations
Download OCS XL Series - XLe_XLt User Manual
Download OCS XL Series - Cscape Programming and Reference Manual
Download OCS XL Series - Cscape and XLe Training Manual
We noticed you are from the US. Visit your local site for regional offers and live support.