Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Portable Handheld Data Logger

OM-2041

Portable Handheld Data Logger | OM-2041

Portable Handheld Data Logger

CE
  • Input Signals: K, E, J, T, 0 to 5 V, and 0 to 20 mA
  • Simultaneous 4-Channel Measurement and Display
  • High/Low Alarms for Each Channel
  • Computation: Maximum/Minimum/Average
  • Logging Method: Log Mode and Tag Mode
  • Data Processable Through a Personal Computer
  • IP64 Protection
  • “AA” Battery Power Supply
Handheld Instruments for Temperature Measurement - View related products

Description

Please check out Newest Released 8 Channel Programming Datalogger with with Touch Screen and universal inputs OM-CP-OCTPRO for more advanced features with better price.

The handy OM-2041 is a palm-size data logger capable of storing up to 10,000 data records per channel. Powered by either “AA” batteries or an AC adaptor, the OM-2041 works equally well as a portable or a fixed-location logger. With the exclusive software, recording/recalling of data and programming of logging parameters can be done directly with the logger or through a personal computer.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-2041-USB
OM-2041-USB
AUD2,103.70
Availability: 6 weeks
 
4-channel handheld data logger with USB Connection
  
OM-2041-C2
Consult Sales  
Availability: 
 
 
4-channel handheld data logger with RS232C port
Accessories
Click to expand/minimize a list of what others bought with theOM-SPT-USB
OM-SPT-USB
AUD122.12
Availability: 1 week
 
Software with USB cable
  
OM-SPN-C2
AUD121.00
Availability: 11 weeks
 
Software with RS232C cable
  
OM-9407
AUD148.00
Availability: 11 weeks
 
Current input adaptor 0/20 mA
Click to expand/minimize a list of what others bought with theOM-9408
OM-9408
AUD135.00
Availability: 11 weeks
 
Voltage input adaptor 0/5 Vdc
Click to expand/minimize a list of what others bought with theOM-AC
OM-AC
AUD123.00
Availability: 6 weeks
 
AC adaptor
Click to expand/minimize a list of what others bought with theJTSS-HH
JTSS-HH
AUD99.03
Availability: 1 week
 
Type J thermocouple probe
Click to expand/minimize a list of what others bought with theKTSS-HH
KTSS-HH
AUD99.03
Availability: 1 week
 
Type K thermocouple probe
Click to expand/minimize a list of what others bought with theETSS-HH
ETSS-HH
AUD105.00
Availability: 1 week
 
Type E thermocouple probe
Click to expand/minimize a list of what others bought with theTTSS-HH
TTSS-HH
AUD99.03
Availability: 1 week
 
Type T thermocouple probe
All amounts shown in AUD
Note: Comes with complete operator’s manual.
Ordering Example: (1) KTSS-HH Type K thermocouple probe, 150 mm (6'') long, 3.2 mm (1/8'') dia with 1' of RSC cable (which stretches to 5') with a molded, miniature male thermocouple connectors, AUD99.03  plus (1) OM-2041-USB 4-channel handheld data logger with USB port, AUD2,103.70, AUD99.03 + 2,103.70 = AUD2,202.73

Product Manuals:

Download OM-2041 Setup - Setup for OM-2041 Series
Download Software with USB Cable - OM-SPT-USB
We noticed you are from the US. Visit your local site for regional offers and live support.