Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Multifunction Service Logger - Discontinued

OM-60 Series

 | OM-60 Series

  • Reads, Measures and Records Temperature, Humidity, Dew Point, Pressure and Events
  • Records Data Up to 40 Days
  • Connects to PC Parallel Port or to a Printer
  • Displays Data Instantly
  • Interchangeable Accessory Sensors to Fit Every Application
  • Alphanumeric Backlit Display

Description

The OM-60 series has been discontinued. Please see the OMYL-M90 as a possible alternative or contact our Data Acquisition Engineering department.

Imagine that you are a service engineer going to a job site. You take the typical tools needed for work on the job–a voltmeter, ammeter, etc. However, when you get to the site, you find that you really need to measure temperature and humidity, or two temperatures or pressures simultaneously. With Omega’s new dual channel service logger in hand, all you need to do is attach a corresponding adaptor to measure temperature, humidity, dew point, pressure, event, or even two temperatures or two pressures at the same time, all with one instrument. There are two ways to order the service logger: (1) as a kit that includes the base service logger combined with a particular measurement adaptor, or (2) separately, i.e., order the base logger plus any measurement adaptors you like. Either way keep in mind that all measurement adaptors are interchangeable on the base service logger–the service logger automatically recognizes and controls whichever measurement adaptor is attached.

Read your data instantly on the service logger–the backlit alphanumeric display allows the user to review the data under marginal lighting conditions and provides detailed information on selected options and instrument operations. You could also take a portable printer with you to print and analyze the information right then and there.

If the situation calls for long term information gathering–just leave the unit at the site for up to 40 days, collect over 4000 measurements on each channel, and store the information in its 16K of internal memory for analyzing later. A Windows software package is included to transfer recorded data from the service logger to a computer. However, use of a computer is not necessary to analyze recorded data. Just connect the service logger directly to a regular printer and output the stored information.

Please note, the software provided with the OM-60 is compatible with Window 3.1, 95 and 98. It is not compatible with newer operating systems such as Win2000 or WinXP.



Specifications
OM-60 SERVICE LOGGER
Recording Time: Up to 40 days
Power: Via supplied 115 Vac, 50/60 Hz ac adaptor (220 Vac adaptor also available)
Battery Backup: 9 V alkaline for 24 hrs of operation
Operating Temperature: 0 to 65°C (32 to 150°F)
Memory: 16K non-volatile memory Display: Alphanumeric backlit LCD display, 16 characters x 2 lines Printer/Computer Interface: DB25F connection on logger
Dimensions: 130 mmH x 89 mmW x 38 mmD (51/8 x 31/2 x 11/2" )
Weight: 284 g (10 oz)

OM-60-MOD-TH TEMPERATURE/HUMIDITY SENSOR
Probe Type: Complete temperature/RH probe, housing, 4" long, 1/2" dia, with coiled connecting cable logger
Temperature Sensor: Solid state IC
Humidity Sensor: Capacitive polymer
Temperature Range: -40 to 55°C (-40 to 130°F)
Temperature Accuracy: ±1°C (±2°F)
Humidity Range:0 to 100% at 0 to 55°C (32 to 130°F)
Humidity Accuracy: ±2 %
Dew Point Range: 0 to 55°C (32 to 130°F)

OM-60-MOD-TT DUAL TEMPERATURE ADAPTOR
Adaptor Type: Complete with two precision temperature sensors and connecting cable to logger
Temperature Sensor: Solid state IC sensor; temperature probe is 4" long, 7/32" dia, stainless steel submersible type
Temperature Range: -40 to 75°C (-40 to 170°F)
Temperature Accuracy: ±1°C (±2 °F)

   OM-60-MOD-TP TEMPERATURE/PRESSURE ADAPTOR
Adaptor Type: Complete with temperature and pressure sensors and connecting cable to logger
Temperature Sensor: Solid state IC sensor; temperature probe is 4" long, 7/32" dia, stainless steel submersible type
Temperature Range: -40 to 75°C (-40 to 170°F)
Temperature Accuracy: ±1°C (±2°F)
Pressure Sensor: Stainless steel media compatible sensor, 1/4" NPT
Pressure Range: 0 to 500 psi (0 to 35 bar)
Pressure Accuracy: ±1% fs

OM-60-MOD-PP DUAL PRESSURE ADAPTOR
Adaptor Type: Complete with two pressure sensors and connecting cable to logger
Pressure Sensor:Stainless steel media compatible sensor, 1/4" NPT
Pressure Range: 0 to 500 psi (0 to 35 bar)
Pressure Accuracy: ±1% fs

OM-60-MOD-TE TEMPERATURE/EVENT ADAPTOR
Adaptor Type: Complete with precision temperature sensor and event probe and connecting cable to logger
Temperature Sensor: Solid state IC sensor; temperature probe is 4" long, 7/32" dia, stainless steel submersible type
Temperature Range: -40 to 170°F (-40 to 75°C)
Temperature Accuracy: ±2°F (±1°C)
Event Probe: ac/dc voltage detecting probe with two wire clip leads
Voltage Range: 24 Vac to 270 Vac, 24 Vdc to 180 Vdc
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OM-60
Consult Sales  
Availability: 
 
 
Service logger only (order measurement adaptors below separately )
Measurement Adaptors
OM-60-MOD-TH
Consult Sales  
Availability: 
 
 
Combination temperature/humidity sensor
OM-60-MOD-TT
Consult Sales  
Availability: 
 
 
Dual temperature adaptor
OM-60-MOD-TP
Consult Sales  
Availability: 
 
 
Temperature/pressure adaptor
OM-60-MOD-PP
Consult Sales  
Availability: 
 
 
Dual pressure adaptor
OM-60-MOD-TE
Consult Sales  
Availability: 
 
 
Temperature/event adaptor
Service Logger Combined with One Measurement Adaptor
OM-60-TT
Consult Sales  
Availability: 
 
 
Service logger with dual temperature adaptor
OM-60-TP
Consult Sales  
Availability: 
 
 
Service logger with temperature/pressure adaptor
OM-60-TH
Consult Sales  
Availability: 
 
 
Service logger with one combination temperature/ humidity sensor
OM-60-TE
Consult Sales  
Availability: 
 
 
Service logger with temperature/event adaptor
OM-60-PP
Consult Sales  
Availability: 
 
 
Service logger with dual pressure adaptor
Accessories
OM-CC6
Consult Sales  
Availability: 
 
 
PC parallel port cable, 6' long, DB25M termination
OM-PC6
Consult Sales  
Availability: 
 
 
Printer cable, 6' long
All amounts shown in AUD
Note: All service loggers are supplied complete with WIN 3.1x/95/98 data acquisition software, 115 Vac 50/60 Hz ac adaptor, soft carrying case for service logger and complete operator’s manual.

Product Manuals:

Download Service Logger with Dual Pressure Adaptor
Download Service Logger with Temperature/Event Adaptor
Download Service Logger
Download Service Logger with Temperature/Pressure Adaptor
Download Service Logger with Dual Temperature Adaptor
We noticed you are from the US. Visit your local site for regional offers and live support.