Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Non-Metallic Fiberglass NEMA 4X Free Standing Electrical Enclosures, 1 & 2 Door Models, up to 72 x 49"

OM-AMFS Series Electrical Cabinet

Non-Metallic Fiberglass NEMA 4X Free Standing Electrical Enclosures, 1 & 2 Door Models, up to 72 x 49

AUD9,951.43 OM-AM722525FS

  • Insulates and Houses Electrical and Electronic Controls, Instruments and Components Indoors or Outdoors
  • Suited for Higher Temperatures or Corrosive Environments
  • Protect from Dirt, Dust, Oil and Water - Molded-in Drip Shield
  • UL 94 Flammability Rating and UV Stabilized for Outdoor Use
  • 3-Point Latching Mechanism with Padlocking Handle
  • Heavy Duty 304 Stainless Steel Continuous Hinge
  • Heavy Duty Lifting Rings
  • Optional Sub-Panels
NEMA Electrical Enclosures - View related products

Description

OM-AM FS Series non-metallic fiberglass electrical cabinets are designed to insulate and protect electrical and electronic controls, instruments and components in both indoor and outdoor applications and are especially well suited for higher temperatures and corrosive environments. These NEMA 4X (IP66) fiberglass electrical cabinets have a 3 point handle with padlocking provisions and a continuous 304 SS hinge.

SPECIFCATIONS
Service Temperature Rating:
-370 to 130°C (-350 to 266°F)
STANDARDS:
UL Types: 1,4, and 4x
CSA Types: 1,4, and 4x
NEMA Types: 1,4, and 4x
IEC Type: IP66
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
OM-AM722525FS
Consult Sales  
Availability: 
 
 
72"H 25"W 26"D Enclosure
OM-AM724925FSDD
Consult Sales  
Availability: 
 
 
72"H 49"W 26"D Enclosure
OM-P7225CS
Consult Sales  
Availability: 
 
 
57"H 21"W Carbon Steel Sub-Panels for free standing single door enclosure
OM-P7249CS
Consult Sales  
Availability: 
 
 
57"H 21"W Carbon Steel Sub-Panels for free standing double door enclosure (2) included
Accessories
OM-AMPRINTPOCKET
AUD112.00
Availability: 1 week
 
Print pocket with adhesive tape 238 H x 264 W x 27 mm D (9.375 x 10.375 x 1.045")
All amounts shown in AUD
Ordering Example: (1) OM-AM722525FS NEMA 4X Non-metalic fiberglass electrical cabinet, 72 H x 25 W x 26, AUD9,951.43  plus (1) OM-P7225CS Sub-panel, AUD1,075.00, AUD9,951.43 + 1,075.00 = AUD11,026.43
We noticed you are from the US. Visit your local site for regional offers and live support.