Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Bridge/Strain Gage Data Logger, Part of the NOMAD® Family

OM-CP-BRIDGE110-10

Bridge/Strain Gage Data Logger Part of the NOMAD® Family | OM-CP-BRIDGE110-10

Bridge/Strain Gage Data Logger Part of the NOMAD® Family

  • 10 Year Battery Life
  • High Speed Download
  • Programmable Start Time
  • Miniature Size
  • Real Time Operation
  • Reads in Microstrain and Engineering Units
  • Use with Strain Gages, Load Cells, Pressure Transducers, Torque Sensors, Load Bolts and Position Transducers
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
Accessories - View related products

Description

The OM-CP-BRIDGE110 is a miniature battery powered, stand alone, bridge/strain gage data logger. The OM-CP-BRIDGE110 features a real-time clock module that extends the battery life to more than 10 years (15 minute reading rate at 25°C) and allows for high speed downloads. This is an all-in-one compact, portable, easy-to-use device that will measure and record up to 32,767 measurements. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere. The OM-CP-BRIDGE110 makes data retrieval quick and easy. Simply plug it into an available COM port and our user-friendly software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft Excel file.

SPECIFICATIONS
Input Connection: 6-position removable screw terminal
Input Impedance: 1 Mduring acquisition, low impedance when inactive
Reference Voltage Output: 2.5 Vdc, 2.5 mA (1 k) maximum load
Maximum Input Signal Impedance: 5 k (350 .sensors may be used with series resistors toproduce >1 K; 120 .gages may be used in half and quarter bridge configurations)
Temperature Effect on Span and Offset: <25 µV over -40 to 80°C
Engineering Units: Stored in device, user may define any desired scale and offset from ±1.000E-31 to ±9.999E+31
Start Time: Start time and date are programmable through software up to six months in advance
Real Time Recording: Device may be used with PC to monitor and record data in real time
Memory: 32,767 readings
Recording Interval: 1 reading every 2 seconds to 1 every 12 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device to alert user when calibration is required
Battery Life: 10 years at 15 min reading rate, 25°C
Power: 3.6 V lithium battery included
Data Format: Date and time stamped, %, ppm; e, µe, V, mV, µV engineering units specified through software
Time Accuracy: ±1 minute per month at 20°C to 30°C)
Computer Interface: PC serial, RS-232C COM or USB (interface cable required); 56,600 baud
Software: XP SP3/Vista and 7 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F) 0 to 95% RH non-condensing
Dimensions: 42 H x 68 W x 20 mm D (1.7 x 2.7 x 0.8")
Weight: 60 g (2 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-BRIDGE110-10
OM-CP-BRIDGE110-10
Consult Sales  
Availability: 
 
 
Bridge input datalogger (±10 mV input range)
Click to expand/minimize a list of what others bought with theOM-CP-BRIDGE110-25
OM-CP-BRIDGE110-25
Consult Sales  
Availability: 
 
 
Bridge input datalogger (±25 mV input range)
  
OM-CP-BRIDGE110-100
Consult Sales  
Availability: 
 
 
Bridge input datalogger (±100 mV input range)
  
OM-CP-BRIDGE110-1000
Consult Sales  
Availability: 
 
 
Bridge input datalogger (±1000 mV input range)
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-CONNECTOR-6
AUD29.91
Availability: 9 weeks
 
Replacement 6 position terminal block connector
All amounts shown in AUD
Note: Comes complete with 3.6V lithium battery. Operator’s manual and interface cable are included with the OM-CP-IFC200 software/cable package (required for data logger operation, sold separately).
Ordering Example:  (1) OM-CP-IFC200 Windows software and 1.8 m (6') USB interface cable, AUD295.15
We noticed you are from the US. Visit your local site for regional offers and live support.