Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Bridge/Strain Gauge Data Logger - Discontinued

OM-CP-BRIDGE120 Series

Bridge/Strain Gauge Data Logger | OM-CP-BRIDGE120 Series

Bridge/Strain Gauge Data Logger

CE
  • High Speed Download
  • 20 Hz Processing Speed
  • Excitation for Bridge Sensor
  • Programmable Start Time
  • Reusable
  • Miniature Size
  • Reads in Microstrain and Engineering Units
  • Versatile Inputs for Many Applications
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification

Description

This Product has been discontinued. Please see OM-CP-BRIDGE101A for a potential replacement.

The OM-CP-BRIDGE120 Series are battery-powered, stand-alone data loggers that measure and record voltage signals from strain gages, load cells and other low level dc sources. These compact units are perfect for monitoring stress, torque, strain, pressure and data from many other sensors/transducers.

OM-CP-BRIDGE120 Series data loggers are available in ranges from ±10 to ±1000 mV, and are capable of storing up to 32,767 readings, and up to 20 readings/sec. The OM-CP-BRIDGE units feature non-volatile solid-state memory, and can store readings even when the battery is discharged. Data retrieval is quick and easy – simply plug into an available USB port. The OM-CP-IFC software displays your data in an easy to use graph, so you can analyze your data quickly. A variety of powerful tools allow you to examine, export and print professional looking data with just a click of the mouse.

Specifications
Input Connection:
6-position removable screw terminal
Input Impedance: 1 MΩ during acquisition, low impedance when inactive
Reference Voltage Output: 2.5 Vdc, 2.5 mA (1 KΩ) maximum load
Maximum Input Signal Impedance: 5 KΩ (350 Ω sensors can be used with series resistors
to produce >1 KΩ; 120 Ω gages can be used in half and quarter bridge configurations)
Specified Accuracy: Nominal Range @ 25°C
Temperature Effect on Span and Offset: <25 µV over -40 to 80°C
Engineering Units: Stored in device; user may define any desired scale
and offset from ±1.0000E-31 to ±9.9999E+31
Start Modes: Software programmable immediate or delay start up to 1 day
Real-Time Recording: May be used with PC to monitor and record data in real-time
Memory: 32,767 readings; software configurable memory wrap
Reading Rate: 20 Hz to 12 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
to alert user when calibration is required
Battery Type: 3.6 V lithium battery (included); user replaceable
Battery Life: 25 days
Power: 3.6 V lithium battery included
Data Format: Date and time stamped: %, ppm; e, µe, V, mV, µV engineering units
specified through software
Time Accuracy: ±1 minute per month at 20 to 30°C
Computer Interface: PC serial, or USB (interface cable required); 57,600 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F) 0 to 95% RH non-condensing
Dimensions: 42 H x 68 W x 20 mm D (1.7 x 2.7 x 0.8")
Weight: 60 g (2 oz)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theOM-CP-BRIDGE120-10
OM-CP-BRIDGE120-10
Consult Sales  
Availability: 
 
 
Bridge input data logger (±10 mV input range)
  
OM-CP-BRIDGE120-10-CERT
Consult Sales  
Availability: 
 
 
Bridge input data logger (±10 mV input range) with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-BRIDGE120-25
OM-CP-BRIDGE120-25
Consult Sales  
Availability: 
 
 
Bridge input data logger (±25 mV input range)
  
OM-CP-BRIDGE120-25-CERT
Consult Sales  
Availability: 
 
 
Bridge input data logger (±25 mV input range) with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-BRIDGE120-100
OM-CP-BRIDGE120-100
Consult Sales  
Availability: 
 
 
Bridge input data logger (±100 mV input range)
  
OM-CP-BRIDGE120-100-CERT
Consult Sales  
Availability: 
 
 
Bridge input data logger (±100 mV input range) with NIST calibration certificate
  
OM-CP-BRIDGE120-1000
Consult Sales  
Availability: 
 
 
Bridge input data logger (±1000 mV input range)
  
OM-CP-BRIDGE120-1000-CERT
Consult Sales  
Availability: 
 
 
Bridge input data logger (±1000 mV input range) with NIST calibration certificate
Click to expand/minimize a list of what others bought with theOM-CP-IFC200
OM-CP-IFC200
AUD295.15
Availability: 1 week
 
Windows software and 1.8 m (6') USB interface cable
  
OM-CP-SVP-SYSTEM
AUD3,586.10
Availability: 2 weeks
 
FDA 21 CFR part 11 compliant IQ/OQ/PQ secure software validation workbook and software package (unlimited users, license per computer)
  
OM-CP-CONNECTOR-6
AUD29.91
Availability: 9 weeks
 
Replacement 6 position terminal block connector
All amounts shown in AUD
Note: Comes complete with terminal block connector, and 3.6V lithium battery. Operator’s manual and interface cable are included with the OM-CP-IFC200 software (required for data logger operation and sold separately).

Product Manuals:

Download OM-CP Series - Data Logger and Software User Guide
Download OM-CP-Bridge120 - Bridge/Strain GaugeData Logger
We noticed you are from the US. Visit your local site for regional offers and live support.